EFR32BG1B232F128GM48 Bluetooth Low Energy (LE) Blue Gecko SoC

Output Power Max (dBm)

sl:proprietary2.4ghz

The EFR32BG1B232F128GM48 Bluetooth low energy chip includes a 40 MHz ARM Cortex-M4 microcontoller and provides a 10.5 dBm maximum power output. With a receive sensitivity of -92.5 (1 Mbps 2 GFSK) dBm the EFR32BG1B232F128GM48 supports a full DSP instruction set and floating point unit to speed computation. Built with low-power Gecko Technology, which includes innovative low energy techniques, fast wake-up times and energy saving modes. This device includes 128 kB of flash, 32 kB of RAM, and is available in a QFN48 package. Software and SDKs for EFR32BG1B232F128GM48 include support for Bluetooth low energy (LE) and Bluetooth mesh networking.

Similar Devices: EFR32BG1B132F128GM48 EFR32BG1B232F128GM48

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: ARM Cortex-M4

Core Frequency (MHz): 40

TX Power (dBm): 10.5

Flash (kB): 128

RAM (kB): 32

Package Type: QFN48

BT 5 - 2M PHY: No

BT 5 - LE Long Range: No

BT 5 - Advertising Extensions: Yes

Bluetooth Mesh: No

2.4 GHz Capable: No

Sub-GHz Capable: No

Receive Sensitivity: -92.5 (1 Mbps 2 GFSK)

AES-128: Yes

AES-256: Yes

ECC: Yes

SHA-1: Yes

SHA-2: Yes

RSA-2048: No

I²C: 1

I²S: 1

SPI: 2

UART: 3

USART: 2

Dig I/O Pins: 31


Contact Sales Contact Sales
Close
Loading Results