EFR32BG1V132F128GM48 Bluetooth Low Energy (LE) Blue Gecko SoC

Flash (kB)

The EFR32BG1V132F128GM48 Bluetooth low energy chip includes a 40 MHz ARM Cortex-M4 microcontoller and provides a 0 dBm maximum power output. With a receive sensitivity of -94 dBm the EFR32BG1V132F128GM48 supports a full DSP instruction set and floating point unit to speed computation. Built with low-power Gecko Technology, which includes innovative low energy techniques, fast wake-up times and energy saving modes. This device includes 128 kB of flash, 16 kB of RAM, and is available in a QFN48 package. Software and SDKs for EFR32BG1V132F128GM48 include support for Bluetooth low energy (LE) and Bluetooth mesh networking.

Similar Devices: EFR32BG1V132F128GM48 EFR32BG1V132F256GM48

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: ARM Cortex-M4

Core Frequency (MHz): 40

TX Power (dBm): 0

Flash (kB): 128

RAM (kB): 16

Package Type: QFN48

BT 5 - 2M PHY: No

BT 5 - LE Long Range: No

BT 5 - Advertising Extensions: Yes

Bluetooth Mesh: No

2.4 GHz Capable: No

Sub-GHz Capable: No

Receive Sensitivity: -94

AES-128: Yes

AES-256: Yes

ECC: Yes

SHA-1: Yes

SHA-2: Yes

RSA-2048: No

I²C: 1

I²S: 1

SPI: 2

UART: 3

USART: 2

Dig I/O Pins: 31

Title Version Resource Type
Bluetooth Smart Technology Presentation Presentations
Bluetooth Solutions for Apple iOS Devices Presentations
Bluetooth End Product Listing Guide Presentations
RD-0001-0201 - ZigBee Wi-Fi Ethernet Gateway Reference Design with EM3588 1.0.0.b72 Reference Designs
UG144: EFR32BG1 2.4 GHz 10.5 dBm Radio Board User's Guide 1.03 User Guides
UG268: EFR32BG1 2.4 GHz 8 dBm WLCSP Wireless Starter Kit User's Guide 1.00 User Guides
EFR32BG1 Errata: Blue Gecko Bluetooth® Low Energy SoC Blue Gecko SoC 1.6 Errata
EFR32BG1 Data Sheet: Blue Gecko Bluetooth® Low Energy SoC Family 1.2 Data Sheets
EFR32BG1 WLCSP 2.4 GHz 19.5 dBm Radio Board Bill of Materials A02 Schematic and Layout Files
EFR32BG1 BRD4100A Assembly Drawings B01 Schematic and Layout Files
EFR32BG1 Data Sheet: Blue Gecko Bluetooth®低エネル ギー SoC ファミリ・データ・シート 1.2 Data Sheets
EFR32BG1 Data Sheet: Blue Gecko Bluetooth® 低能耗 SoC 产品系列数据表 1.2 Data Sheets
Release Notes: Blue Gecko Bluetooth Smart Software v2.4.0 Release Notes
Silicon Labs' iOS Application for Blue Gecko 1.2 Software
Silicon Labs' Android Application for Blue Gecko 1.3 Software
Silicon Labs' Android Application for Blue Gecko 1.4 Software
Silicon Labs' Android Application for Blue Gecko 1.2 Software
AN1054: Silicon Labs Bluetooth® SDK for16/128 EFR32 Parts 0.1 Application Notes
Simplicity Studio Production Programmer 1.0 Software
QSG108: Getting Started with Silicon Labs Bluetooth® Software 1.5 Quick Start Guides
AN1045: Bluetooth ® Over-the-Air Device Firmware Update for EFR32xG1 and BGM11x Series Products 0.4 Application Notes
AN1053: Bluetooth® Device Firmware Update over UART for EFR32xG1 and BGM11x Series Products 0.4 Application Notes
AN1046: Bluetooth® Radio Frequency Physical Layer Evaluation 0.3 Application Notes
Connect SDK 2.0.0.0 Software
Bluetooth SDK v2.0.0 for Simplicity Studio v4 (OS X) v2.0.0 Software
Bluetooth SDK v2.0.0 for Simplicity Studio v4 v2.0.0 Software
UG103.14: Bluetooth® LE Fundamentals 0.4 User Guides
QSG126: Bluetooth ® Developer Studio Quick-Start Guide 0.7 Quick Start Guides
AN1114: Integrating Silicon Labs Bluetooth ® Applications with the Micrium RTOS 0.3 Application Notes
Bluetooth Software API Reference Manual (Software 2.6.1) 2.5 Reference Manuals
QSG108:Silicon Labs の Bluetooth® ソフト 1.5 Quick Start Guides
QSG108:Silicon Labs 的 Bluetooth® 软件 1.5 Quick Start Guides
UG136: Silicon Labs Bluetooth ® C Application Developer's Guide 1.1 User Guides
QSG139: Bluetooth® Development with Simplicity Studio 0.5 Quick Start Guides
AN1042: Using the Silicon Labs Bluetooth® Stack in Network Co-Processor Mode 0.8 Application Notes
AN1086: Using the Gecko Bootloader with the Silicon Labs Bluetooth® Applications 0.3 Application Notes
UG118: Blue Gecko Bluetooth® Profile Toolkit Developer's Guide 1.8 User Guides
AN1098: Understanding the Silicon Labs Bluetooth Mesh Lighting Demonstration 0.2 Application Notes
QSG148: Getting Started with the Silicon Labs Bluetooth ® Mesh Lighting Demonstration 0.2 Quick Start Guides
RAIL SDK v1.0.0.0 1.0.0.0 Software
RAIL SDK Rev 1.1.0.0 1.1.0.0 Software
RAIL SDK 1.2.0.0 Software
RAIL SDK Rev 1.2.1.0 1.2.1.0 Software
Bluetooth Mesh Android APK 1.1.0 Software
Bluetooth Software API Reference Manual 2.8.1 Reference Manuals
AN1137: Bluetooth Mesh Network Performance 0.1 Application Notes
AN1142: Mesh Network Performance Comparison 0.1 Application Notes
UG136: Silicon Labs Bluetooth ® C 应用开 发人员指南 1.1 User Guides
UG136: Silicon Labs Bluetooth ® C アプリ ケーション開発者ガイド 1.1 User Guides
UG118:Blue Gecko Bluetooth Profile Toolkit 开发人员指南 1.8 User Guides
UG118:Blue Gecko Bluetooth Profile Toolkit 開発者ガイド 1.8 User Guides
Silicon Labs Bluetooth SDK with Simplicity Studio (Windows64) v4.1.6.6 Software
Silicon Labs Bluetooth SDK with Simplicity Studio (Windows) v4.1.6.6 Software
Silicon Labs Bluetooth SDK with Simplicity Studio (Mac) v4.1.6.6 Software
Silicon Labs Bluetooth SDK with Simplicity Studio (Linux) v4.1.6.6 Software
Wireless Selector Guide 7 Brochures
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
PB #1606241: EFR32MG1 EFR32BG1 EFR32FG1 Revision C0 Product Change Notifications (PCN)
PB #1609012: EFR32MG1 EFR32BG1 EFR32FG1 FP Datasheet Rev 1.0 Product Change Notifications (PCN)
1703088 EFR32xG1 7x7 Alternate Sourcing Product Change Notifications (PCN)
EFR32BG1 BRD4100A 2.4 GHz 10.5 dBm Radio Board Bill of Materials B01 Schematic and Layout Files
AN1027: EFR32xG1 and EFM32PG1/JG1 High-Temperature Operation 1.00 Application Notes
EFR32BG1 WLCSP 2.4 GHz 19.5 dBm Radio B Schematic A02 Schematic and Layout Files
EFR32BG1 BRD4100A 2.4 GHz 10.5dBm Radio Board Schematic B01 Schematic and Layout Files
EFR32xG1 Wireless Gecko Reference Manual 1.1 Reference Manuals
BRD4100A Reference Manual: EFR32BG 2.4 GHz 10.5 dBm Radio Board 1.6 Reference Manuals
AN0018.1: Supply Voltage Monitoring 1.09 Application Notes
17050137 EFR32MG12, EFR32BG12 & EFR32FG12 Data Sheet Revision 1.0 Product Change Notifications (PCN)
PB #1612141: EFR32MG1 EFR32BG1 EFR32FG1 DataSheet Rev 1.1 Product Change Notifications (PCN)
AN1089: Using Installation Codes with Zigbee Devices 0.1 Application Notes
AN1083: Creating and Using a Secure CoAP Connection with ARM's mbed TLS 0.1 Application Notes
AN0007.1: MCU and Wireless SoC Series 1 Energy Modes 1.10 Application Notes
AN1011: Standalone Programmer via the SWD Interface 0.1 Application Notes
AN0012: General Purpose Input Output 2.01 Application Notes
AN902: Building Low Power Networks with the Silicon Labs Connect Stack 0.2 Application Notes
AN972: EFR32 RF Evaluation Guide 0.3 Application Notes
AN1084: Using the Gecko Bootloader with EmberZNet and Silicon Labs Thread 0.1 Application Notes
AN1081: Integrated Passive Devices for EFR32 Sub-GHz RF Matching 0.1 Application Notes
AN1029: Linked Direct Memory Access (LDMA) Controller 0.1 Application Notes
AN1088: Designing with an Inverted-F 2.4 GHz PCB Antenna 0.1 Application Notes
AN923: EFR32 sub-GHz Matching Guide 0.1 Application Notes
UG235: Silicon Labs Connect User Guide 0.4 User Guides
AN0005: Real-Time Counters 1.09 Example Code
AN0015.1: EFM32 and EFR32 Series 1 Watchdog 1.48 Application Notes
AN1076: EFR32FG1x Wireless M-Bus Performance Measurement Results 0.1 Application Notes
AN1121: Headless Builds with Simplicity Studio v4 0.1 Application Notes
AN1121SW.zip 0.1 Example Code
EFR32BG1 BRD4100A 2.4 GHz 10.5dBm Radio Board Schematic B02 Schematic and Layout Files
Wireless Starter Kit (WSTK) Mainboard BRD4001A Bill of Materials A01 Schematic and Layout Files
EFR32BG1 BRD4100A 2.4 GHz 10.5dBm Radio Board Bill of Materials B02 Schematic and Layout Files
EFR32BG1 BRD4100A 2.4 GHz 10.5dBm Radio Board Full Design Package B02 Schematic and Layout Files
AN1127: Power Amplifier Power Conversion Functions in RAIL 2.x 0.1 Application Notes
AN1113: Porting RAIL Applications to RAIL Version 2.x 0.3 Application Notes
EFR32BG12 BRD4103A 2.4 GHz 10 dBm Radio Board Schematic A02 Schematic and Layout Files
EFR32BG12 BRD4103A 2.4 GHz 10 dBm Radio Board Bill of Materials A02 Schematic and Layout Files
EFR32BG12 BRD4103A 2.4 GHz 10 dBm Radio Board Full Design Package A02 Schematic and Layout Files
QSG138: Getting Started with the Silicon Labs Flex Software Development Kit for the Wireless Gecko (EFR32™) Portfolio 0.5 Quick Start Guides
UG266: Silicon Labs Gecko Bootloader User’s Guide 0.4 User Guides
UG103-13: RAIL Fundamentals 0.5 User Guides
UG103.6: Bootloading Fundamentals 1.3 User Guides
Thunderboard Sense BRD4160A Full Design Package B02 Schematic and Layout Files
Thunderboard Sense Design Files A02 Schematic and Layout Files
UG251: Thunderboard Sense Bluetooth Low Energy Demo User's Guide 1.1 User Guides
Blue Gecko Kit Add-on Board Schematic A00 Schematic and Layout Files
Blue Gecko Kit Add-on Board Bill of Materials A00 Schematic and Layout Files
AN0948: EFM32 and EFR32 Series 1 Power Configurations and DC-DC 0.7 Application Notes
AN1082: EFR32 Receive and Transmit Current Measurements 0.1 Application Notes
AN928: EFR32 レイアウト設計ガイド 0.4 Application Notes
AN928:EFR32 布局设计指南 0.4 Application Notes
UG313: Thunderboard Sense 2 Bluetooth Low Energy Demo User's Guide 1.00 User Guides
AN969: Measuring Power Consumption of Blue Gecko Bluetooth® Smart Devices 0.3 Application Notes
AN928: EFR32 Layout Design Guide 0.4 Application Notes
EFM32/EFR32/EZR32 Gecko Software Development Kit HTML Documentation 5.0.0 Software
UG103.3: Software Design Fundamentals 2.1 User Guides
UG103.8: Silicon Labs Tools Fundamentals 1.0 User Guides
Device and Flashloader files for IAR EWARM 5.2.0
UG103.1: Wireless Networking Application Development Fundamentals 1.1 User Guides
AN1119: Using RAIL for Wireless M-Bus Applications with EFR32 0.1 Application Notes
AN971: EFR32 Radio Configurator Guide 0.4 Application Notes
AN933: EFR32 Minimal BOM 0.6 Application Notes
AN0918.0: MCU Series 0 to EFM32JGxx/PGxx Compatibility and Migration Guide 1.03 Application Notes
AN0004.1: EFM32 Series 1 and EFR32 Wireless MCU Clock Management Unit (CMU) 1.11 Application Notes
AN0014: Timer 1.10 Example Code
AN0004: Clock Management Unit (CMU) 1.11 Example Code
AN0018: Supply Voltage Monitoring 1.09 Example Code
AN0059: UART Flow Control 1.03 Example Code
AN0012: General Purpose Input Output (GPIO) 2.01 Example Code
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
QSG155: Getting Started with the Silicon Labs Dynamic Multiprotocol Demonstrations Software 0.4 Quick Start Guides
UG162: Simplicity Commander Reference Guide 1.0 User Guides
AN0026: Low Energy Timer 1.08 Example Code
AN0009: Getting Started with EFM32, EFR32, and EZR32 1.22 Example Code
AN0026.1: EFM32 and EZR32 Wireless MCU Series 1 Low Energy Timer 1.08 Application Notes
AN0009.1: Getting Started with EFM32 and EFR32 Series 1 1.22 Application Notes
AN0059.1 UART Flow Control 1.03 Application Notes
UG343: Multi-Node Energy Profiler User’s Guide 0.1 User Guides
AN958: Debugging and Programming Interfaces for Custom Designs 0.6 Application Notes
AN0016.1: Oscillator Design Considerations 1.30 Application Notes
AN1085: Using the Gecko Bootloader with Silicon Labs Connect 0.1 Application Notes
UG267: Switched Multiprotocol User’s Guide 0.4 User Guides
UG103.15: Silicon Labs Green Power Fundamentals 0.1 User Guides
UG305: Dynamic Multiprotocol User's Guide 0.3 User Guides
UG103.16: Multiprotocol Fundamentals 0.1 User Guides
AN930: EFR32 2.4 GHz Matching Guide 0.3 Application Notes
AN760: Using the Ember Standalone Bootloader 0.7 Application Notes
AN0002.1: EFM32 and EFR32 Wireless Gecko Series 1 Hardware Design Considerations 1.50 Application Notes
Simplicity Commander -- Windows 1.2.0 Software
Simplicity Commander -- Mac 1.2.0 Software
Simplicity Commander Release Notes 1.2.0 Software
Simplicity Commander -- Linux 1.2.0 Software
AN0822: Simplicity Studio™ User's Guide 0.4 Application Notes
AN0002.1: EFM32 和 EFR32 无线 Gecko 系列 1 硬件设计注意事项 1.49 Application Notes
AN0002.1: EFM32 および EFR32 Wireless Gecko シリーズ 1 ハードウェア設計に関する考慮事項 1.49 Application Notes
AN0009.1:EFM32 and EFR32 Series 1 入门 指南 1.22 Application Notes
AN0009.1: EFM32 and EFR32 Series 1 スタ ート・ガイド 1.22 Application Notes
AN958:自定义设计的调试和编程接口 0.6 Application Notes
AN958:カスタム設計のデバッグおよびプログ ラミング・インターフェイス 0.6 Application Notes
Contact Sales Contact Sales
Close
Loading Results