Bluegiga WT11u Bluetooth® Class 1 Module

The Ideal Solution for Long Range Connectivity

WT11i is being replaced by the new version WT11u. The WT11u is a fully integrated Bluetooth 2.1 + EDR, class 1 module combining antenna, Bluetooth radio, and an on-board iWRAP Bluetooth stack. The WT11u constitutes the ideal solution for developers that want to quickly integrate long-range and high-performance Bluetooth wireless technology into their design without investing several months in Bluetooth radio and stack development. It provides a 100 dB link budget ensuring long range and robust Bluetooth connectivity and uses Bluegiga's iWRAP Bluetooth stack, which is an embedded Bluetooth stack implementing 13 different Bluetooth profiles and Apple iAP connectivity. By using WT11u combined with iWRAP Bluetooth stack and excellent technical support, designers ensure quick time-to-market and low development costs and risks.

Module Benefits

Fully Integrated Bluetooth Solution:

  • Low development costs
  • Fast time-to-market

Co-existence with Bluegiga's Wi-Fi Products

Excellent Radio Performance:

  • 100dB link budget provides long range and robust connectivity

On the Field Upgradeable

Bluetooth, CE, FCC, IC and Japan Qualified:

  • Proven interoperability
  • No qualification costs

Module Specifications

Radio Features:

  • Bluetooth v.2.1 + EDR
  • Bluetooth class 1 radio
  • Transmit power: +17 dBm
  • Receiver sensitivity: -86 dBm
  • Range: 350 meters line-of-sight
  • Integrated chip antenna or U.FL connector

Hardware Features:

  • UART and USB host interfaces
  • 802.11 co-existence interface
  • 6 software programmable IO pins
  • Operating voltage: 2.7 V to 3.6 V
  • Temperature range: -40 °C to +85 °C

Dimensions:

  • Dimensions: 35.75 mm x 14.50 mm x 2.6 mm
    Qualifications:
  • Bluetooth
  • CE
  • FCC and IC
  • Japan
     
  •  
    Software:
  • Bluegiga iWRAP Bluetooth stack
  • A2DP, AVRCP 1.5, HFP 1.6, and HSP
  • 13 Bluetooth profiles
  • Apple iAP support
  • Bluetooth HCI over UART or USB

 

Getting Started with WT32i Bluetooth Audio Module

WT11u Bluetooth Bluetooth Smart Development Kit

The easiest way to begin development with the WT11u Bluetooth Module is with the WT11u Bluetooth Smart Development Kit.

Add to Cart


Documentation

Title Version Resource Type
iWRAP 5.0.2 Software Release Notes 5.0.2 Release Notes
iWRAP5.x and iWRAP6.x Release Notes Release Notes
iWRAP6 Presentation Presentations
Bluetooth, Wi-Fi and Regulatory Certifications 3 Presentations
BGTerm Terminal Software (Supports iWRAP MUX Protocol) Software
USB Development Driver for Windows Software
iWRAP5.x and iWRAP6.x Software Releases 5.7 / 6.2 Software
iWRAP6 API Reference Manual for WT 3.8 Reference Manuals
Bluetooth, Wi-Fi and Regulatory Certifications Miscellaneous
Compare iWRAP Software Versions Miscellaneous
PCM Configuration Tool Miscellaneous
SPI Programming Cable Schematics Schematic and Layout Files
iAP Reference Application v1.1 Miscellaneous
BlueSuite 2.5 (Blueflash, PSTool, BlueTest etc.) 2.5 Software
AN992: Hands-Free and Headset Profiles iWRAP 1.12 Application Notes
AN987: Bluegiga I/O Profile iWRAP 1.5 Application Notes
AN993: Bluetooth® HID Profile iWRAP 1.11 Application Notes
AN991: Bluetooth® PBAP Profile iWRAP 2.0 Application Notes
AN989: Obex OPP and Obex FTP Profiles iWRAP 1.4 Application Notes
AN990: Bluetooth® Serial Port Profile iWRAP 1.2 Application Notes
AN994: Bluetooth® PBAP and MAP Profiles iWRAP 2.5 Application Notes
AN988: Health Device Profile iWRAP 3.4 Application Notes
iWRAP5 API Reference Manual for WT 1.29 Reference Manuals
WT11u Data Sheet 1.1 Data Sheets
WT11 Development Kit Data Sheet 1.5 Data Sheets
UG217: iWRAP5 User Guide 1.29 User Guides
UG225: WTxx/BTxx USB Design Guide 2.0 User Guides
UG218: iWRAP 5.6.0, iWRAP 6.1.0, and iWRAP 6.1.1 User Guide and API Reference 3.7 User Guides
UG226: WT11i Design Guide 1.1 User Guides
UG216: Firmware Updates User Guide 2.0 User Guides
WT11i-A PADS Decal Reference Designs
WT11u Development Kit Design Material
WT11u Japan Test Reports and Certificate Miscellaneous
WT11u FCC Report and Grant Miscellaneous
WT11u ISEDC Report and Grant Miscellaneous
WT11u CE Test Reports and DoC Miscellaneous
Wireless Selector Guide 7 Brochures
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
17052273 Relocation of Singapore Test Centre and Order Fulfillment Centre, Modules Product Change Notifications (PCN)
180409274-Anatel-Certification-ID Product Change Notifications (PCN)
EOL 1512181 WT11i WT41 Product Change Notifications (PCN)
Contact Sales Contact Sales
Close
Loading Results