BLE112 Bluegiga Legacy Bluetooth® Smart Module

The Pioneer Bluetooth Smart Module

The BLE112 is a Bluetooth Smart module targeted for low-power sensors and accessories. It integrates all features required for a Bluetooth Smart application, including Bluetooth radio, software stack, and GATT-based profiles. The BLE112 Bluetooth Smart module can also host end-user applications, which means no external microcontroller is required in size or price constrained devices. Moreover, it has flexible hardware interfaces to connect to different peripherals and sensors and can be powered directly from a standard 3 V coin cell battery or a pair of AAA batteries. In the lowest power sleep mode it merely consumes 500 nA and will wake up within a few hundred microseconds.

Module Benefits

Fully integrated Bluetooth Smart solution:

  • Integrated Bluetooth Radio, microcontroller and software stack
  • Fast time-to-market
  • Low development risks

Flash-based:

  • Firmware is field upgradeable
  • Application data can be stored on the flash
  • Settings can be stored on the flash

Application hosting capabilities:

  • All application code can be executed on the BLE112
  • No need for external micro controller
  • Lower cost and smaller size

Good radio performance:

  • Long range and robust connections
  • Software programmable TX power

Bluetooth, CE, FCC, IC, Japan, and South Korea qualified:

  • Proven interoperability
  • Minimal qualification costs

Module Specifications

Bluetooth:

  • Bluetooth Smart (low energy) support
  • L2CAP, ATT, GATT, GAP and Security Manager
  • Bluetooth Smart profiles
  • Client and master mode 
  • Up to 8 connections in master mode
  • 100 kbps+ throughput
  • Over-the-Air firmware upgrade

Hardware Features:

  • UART host interface
  • SPI, I2C, PWM, UART, GPIO peripheral interfaces
  • 12-bit ADCs
  • Temperature range: -40°C to +85°C
  • Dimensions: 18.10 mm x 12.05 mm x 2.3 mm
  • Power supply: 2.0 - 3.6 V

Radio:

  • Bluetooth 4.0 low energy radio
  • Transmit power: +3 dBm
  • Receiver sensitivity: -92 dBm
  • Integrated antenna or U.FL connector
  • TX peak current: 27 mA (or dBm)
  • Sleep mode current: 0.4 uA

MCU Features:

  • 8051 microcontroller
  • 8 kB RAM
  • 128 kB

Software Features:

  • Embedded Bluegiga Bluetooth Smart Stack
  • BGAPI™ host protocol
  • Bluegiga BGScript™ programming for standalone applications
  • Standalone applications can be created with ANSI C and IAR Embedded Workbench SDK
  • Bluegiga Profile Toolkit™ for developing Bluetooth Smart profiles

Qualifications:

  • Bluetooth
  • CE
  • FCC
  • IC
  • Japan
  • South Korea

Getting Started with BLE112 Bluetooth Smart Module

DKBLE Bluetooth Smart Development Kit

The easiest way to begin development with BLE112 Bluetooth Smart Module is with the DKBLE Bluetooth Development Kit.

Add to Cart

Bluegiga BLE112 Bluetooth Smart Module

Part Number Buy Module Data Sheet Development Kit TX Power (dBm) RX Sensitivity (dBm) Typical Range MCU Core Dimensions (mm)
BLE112 DKBLE +3 -92 150 Meters 8051 12 x 18 x 2.3

Documentation

Title Version Resource Type
Bluetooth Smart Software and SDK v.1.8.0 1.8.0 Software
Bluetooth Smart Technology Presentation Presentations
Bluetooth Solutions for Apple iOS Devices Presentations
Bluetooth End Product Listing Guide Presentations
BLE112 Product Presentation Presentations
Bluetooth Smart Software and SDK v.1.4.2 1.4.2 Software
Bluetooth Smart Software and SDK v.1.3.2 1.3.2 Software
Bluetooth Smart Software and SDK v.1.6.0 1.6.0 Software
Bluetooth Smart Software and SDK v.1.7.0 1.7.0 Software
Bluetooth Smart Software and SDK v.1.5.0 1.5.0 Software
BLE112 Development Kit v.1.0 Design Material 1 Reference Designs
DKBLE Main Board Design Files Reference Designs
DKBLE Carrier Board Design Files Reference Designs
BLE112 CE Test Reports and DoC Miscellaneous
BLE112 ATEX Data Miscellaneous
BLE Android Demo App (.apk file) Miscellaneous
BLE112 Taiwan Test Reports and Certificate Miscellaneous
BLE Cable Replacement and Heart Rate Demo App for Apple iOS (source code) Miscellaneous
BLE112 FCC Reports and Grant Miscellaneous
BLE112 Canada Reports and Certificates Miscellaneous
BLE112 South-Korea Report and Certificate Miscellaneous
MTBF Prediction Report Miscellaneous
BLE112 Brazil Anatel Test Reports and Certificates Miscellaneous
BLE Android Demo App (source code) Miscellaneous
BLE112 Japan Report and Certificate Miscellaneous
BLE112 Development Kit Schematics Schematic and Layout Files
Bluetooth Smart Software API Reference Manual for BLE Version 1.8 4.0 Reference Manuals
AN0822: Simplicity Studio™ User's Guide 0.5 Application Notes
AN1121: Headless Builds with Simplicity Studio v4 0.1 Application Notes
Wireless Selector Guide 7 Brochures
UG366: Device Composition Data (DCD) Configurator User's Guide 0.2 User Guides
Bluetooth Low Energy Ultralibrarian CAD Footprints and Symbols 1.10 Schematic and Layout Files
Bluetooth Low Energy Ultra Librarian Manifest 1.10 Schematic and Layout Files
17052273 Relocation of Singapore Test Centre and Order Fulfillment Centre, Modules Product Change Notifications (PCN)
PB #1612052: Additional assembly test ship site for BLE112-A,E,N Product Change Notifications (PCN)
AN985: BLE112, BLE113, and BLE121LR Range Analysis 1.2 Application Notes
AN984: Implementing Over-the-Air Firmware Upgrade 1.7 Application Notes
AN983: Bluetooth® 4.0 Heart Rate Sensor 1.4 Application Notes
AN982: Bluetooth® Smart Glucose Sensor 1.0 Application Notes
UG211: Bluetooth Smart Profile Toolkit Developer Guide 3.11 User Guides
UG209: BGScript Scripting Language Developer Guide 4.2 User Guides
UG210: Bluetooth Smart Module Configuration Guide 3.12 User Guides
UG208: BLEGUI Application User Guide 1.7 User Guides
BLE112 Data Sheet 1.48 Data Sheets
BLE112 Development Kit Data Sheet 2.0 Data Sheets
AN980: Developing Your First Bluetooth® Smart Application 2.1 Application Notes
AN981: Bluetooth® Smart Cable Replacement 1.5 Application Notes
UG214: DKBLE User Guide 1.0 User Guides
Bluetooth Smart Software API Reference Manual for BLE Version 1.4 3.6 Reference Manuals
Bluetooth Smart Software API Reference Manual for BLE Version 1.5 3.10 Reference Manuals
Bluetooth Smart Software API Reference Manual for BLE Version 1.3 3.5 Reference Manuals
Bluetooth Smart Software API Reference Manual for BLE Version 1.7 3.12 Reference Manuals
BLE112 Development Kit Schematics Schematic and Layout Files
BLE112 PADS Decal Reference Designs
BLE112 3D Model Reference Designs
Wireless IoT Modules Master Errata for Shield Marking 1.0 Errata
Bluetooth Smart Software API Reference Manual for BLE Version 1.6 3.11 Reference Manuals
Bluegiga Bluetooth Smart Software Release Notes 5.0 Release Notes
Contact Sales
Close
Loading Results