BLE113 Bluegiga Legacy Bluetooth® Smart Module

Small, Low Power Bluetooth Smart Module

The BLE113 is a Bluetooth Smart module targeted for small and low-power sensors and accessories. It integrates all features required for a Bluetooth Smart application, including Bluetooth radio, software stack, and GATT-based profiles. The BLE113 Bluetooth Smart module can also host end-user applications, which means no external microcontroller is required in size or price constrained devices. Moreover, it has flexible hardware interfaces to connect to different peripherals and sensors and can be powered directly from a standard 3 V coin cell battery or a pair of AAA batteries.In the lowest power sleep mode it merely consumes 500 nA and will wake up within a few hundred microseconds. The BLE113 Bluetooth Smart module consumes approximately 30% less power and is smaller than the BLE112 Bluetooth Smart Module.

Module Benefits

Fully integrated Bluetooth Smart solution:

  • Integrated Bluetooth Radio, microcontroller and software stack
  • Fast time-to-market
  • Low development risks

Flash-based:

  • Firmware is field upgradeable
  • Application data can be stored on the flash
  • Settings can be stored on the flash

Application hosting capabilities:

  • All application code can be executed on the BLE113
  • No need for external micro controller
  • Lower cost and smaller size

Good radio performance:

  • Long range and robust connections
  • Software programmable TX power

Bluetooth, CE, FCC, IC, Japan, and South Korea qualified:

  • Proven interoperability
  • Minimal qualification costs

Module Specifications

Bluetooth:

  • Bluetooth Smart (low energy) support
  • L2CAP, ATT, GATT, GAP and Security Manager
  • Bluetooth Smart profiles
  • Client and master mode 
  • Up to 8 connections in master mode
  • 100 kbps+ throughput
  • Over-the-Air firmware upgrade

Hardware Features:

  • UART host interface
  • SPI, I2C, PWM, UART, GPIO peripheral interfaces
  • 12-bit ADCs
  • Temperature range: -40°C to +85°C
  • Dimensions: 15.75 mm x 9.15 mm x 1.9 mm
  • Power supply: 2.0 - 3.6 V

Radio:

  • Bluetooth 4.0 low energy radio
  • Transmit power: +0 dBm
  • Receiver sensitivity: -93 dBm
  • Integrated antenna
  • TX peak current: 18.2 mA
  • TX peak current: 18.2 mA (with DC/DC)
  • RX peak current: 14.3 mA
  • Sleep mode current: 0.4uA

MCU Features:

  • 8051 microcontroller
  • 8 kB RAM
  • 128 kB or 256 kB Flash

Software Features:

  • Embedded Bluegiga Bluetooth Smart Stack
  • BGAPI™ host protocol
  • Bluegiga BGScript™ programming for standalone applications
  • Standalone applications can be created with ANSI C and IAR Embedded Workbench SDK
  • Bluegiga Profile Toolkit™ for developing Bluetooth Smart profiles

Qualifications:

  • Bluetooth
  • CE
  • FCC
  • IC
  • Japan
  • South Korea

Getting Started with BLE113 Bluetooth Smart Module

DKBLE Bluetooth Smart Development Kit

The easiest way to begin development with BLE113 Bluetooth Smart Module is with the DKBLE Bluetooth Development Kit.

Add to Cart

Bluegiga BLE113 Bluetooth Smart Module

Part Number Buy Module Data Sheet Development Kit TX Power (dBm) RX Sensitivity (dBm) Typical Range MCU Core Dimensions (mm)
BLE113 DKBLE 0 -93 100 Meters 8051 15.75 x 9.15 x 1.9

Documentation

Title Version Resource Type
Bluetooth Smart Software and SDK v.1.8.0 1.8.0 Software
Bluetooth Smart Technology Presentation Presentations
Bluetooth Solutions for Apple iOS Devices Presentations
Bluetooth End Product Listing Guide Presentations
BLE113 Product Presentation Presentations
Bluetooth Smart Software and SDK v.1.4.2 1.4.2 Software
Bluetooth Smart Software and SDK v.1.3.2 1.3.2 Software
Bluetooth Smart Software and SDK v.1.6.0 1.6.0 Software
Bluetooth Smart Software and SDK v.1.7.0 1.7.0 Software
Bluetooth Smart Software and SDK v.1.5.0 1.5.0 Software
DKBLE Main Board Design Files Reference Designs
BLE113 Development Kit v.2.0 Design Material 2 Reference Designs
DKBLE Carrier Board Design Files Reference Designs
BLE113 MTBF Prediction Report Miscellaneous
BLE113 A TEX List of Cap and Ind Miscellaneous
BLE Android Demo App (.apk file) Miscellaneous
BLE113 Canada Reports and Certificates Miscellaneous
BLE113 Korea KC Test Report and Certificates Miscellaneous
BLE113 CE Test Reports and DoC Miscellaneous
BLE Cable Replacement and Heart Rate Demo App for Apple iOS (source code) Miscellaneous
BLE113 Brazil Anatel Test Reports and Certificates Miscellaneous
BLE Update Tool v1.3.10 (Windows XP,7,8 and 10) 1.3.10 Miscellaneous
BLE113 FCC Test Report and Grant Miscellaneous
BLE113 Japan Test Report and Certificate Miscellaneous
BLE Android Demo App (source code) Miscellaneous
Bluetooth Smart Software API Reference Manual for BLE Version 1.8 4.0 Reference Manuals
AN0822: Simplicity Studio™ User's Guide 0.5 Application Notes
AN1121: Headless Builds with Simplicity Studio v4 0.1 Application Notes
Wireless Selector Guide 7 Brochures
Bluetooth Low Energy Ultralibrarian CAD Footprints and Symbols 1.00 Schematic and Layout Files
UG366: Device Composition Data (DCD) Configurator User's Guide 0.2 User Guides
Bluetooth Low Energy Ultra Librarian Manifest 1.00 Schematic and Layout Files
PB #1701101: New Module Tracecodes Addendum to PB 1606281 Product Change Notifications (PCN)
PB #1606281: Addendum to Bulletin 1603142 Product Change Notifications (PCN)
17052273 Relocation of Singapore Test Centre and Order Fulfillment Centre, Modules Product Change Notifications (PCN)
PB 1603142 Additional assembly test ship site and trace codes for BLE113 BGM111 WT12 BT121 WF121-A WF111-A Product Change Notifications (PCN)
PB #1503301: Bluegiga for Label and Document Change Product Change Notifications (PCN)
AN985: BLE112, BLE113, and BLE121LR Range Analysis 1.2 Application Notes
AN984: Implementing Over-the-Air Firmware Upgrade 1.7 Application Notes
AN983: Bluetooth® 4.0 Heart Rate Sensor 1.4 Application Notes
AN982: Bluetooth® Smart Glucose Sensor 1.0 Application Notes
UG211: Bluetooth Smart Profile Toolkit Developer Guide 3.11 User Guides
UG209: BGScript Scripting Language Developer Guide 4.2 User Guides
UG210: Bluetooth Smart Module Configuration Guide 3.12 User Guides
UG208: BLEGUI Application User Guide 1.7 User Guides
BLE113 Data Sheet 1.48 Data Sheets
BLE113 Development Kit Data Sheet 1 Data Sheets
AN980: Developing Your First Bluetooth® Smart Application 2.1 Application Notes
AN981: Bluetooth® Smart Cable Replacement 1.5 Application Notes
AN1036: BLE113 to BGM113 Migration Guide 1.1 Application Notes
AN1036: BLE113 から BGM113 への移行ガイド 1.1 Application Notes
AN1036:BLE113 至 BGM113 迁移指南 1.1 Application Notes
UG214: DKBLE User Guide 1.0 User Guides
Bluetooth Smart Software API Reference Manual for BLE Version 1.4 3.6 Reference Manuals
Bluetooth Smart Software API Reference Manual for BLE Version 1.5 3.10 Reference Manuals
Bluetooth Smart Software API Reference Manual for BLE Version 1.3 3.5 Reference Manuals
Bluetooth Smart Software API Reference Manual for BLE Version 1.7 3.12 Reference Manuals
BLE113 Development Kit Schematics Reference Designs
BLE113 PADS Decal Reference Designs
Wireless IoT Modules Master Errata for Shield Marking 1.0 Errata
Bluetooth Smart Software API Reference Manual for BLE Version 1.6 3.11 Reference Manuals
Bluegiga Bluetooth Smart Software Release Notes 5.0 Release Notes
Contact Sales
Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...