Connected Home Reference Designs

Reduce the complexity of connected mesh network designs and minimize power consumption with Silicon Labs' complete, optimized and easy-to-use reference designs for Home Automation and Lighting applications.

Reference Design Features
USB Virtual Gateway

Ubuntu Linux virtual machine

View and send ZCL communication from/to end devices

Pre-programmed with Zigbee NCP

Web application UI with rules engine to monitor and control end devices

Wi-Fi/Ethernet Gateway

Off-the-shelf hardware

View and send ZCL communication from/to end devices

Web application UI with rules engine to monitor and control end devices

Connected Lighting

Wireless evaluation board for LED lighting applications

Supports Zigbee, Thread, and Multiprotocol

+ 125º C operation

FCC pre-certified

Dimmable Light Switch

6 capacitive touch pads (controlled by EFM8SB1)

Gesture control for touch, hold, and swipe

Low-power design support up to 3 year battery life on CR2032

FCC/CE compliant

Door/Window Contact Sensor

Small form factor with reed switch/hall sensor option

Low power design support up to 5 year battery life

Temperature reporting using Si7053

FCC/CE compliant

Zigbee HA 1.2 pre-certified

Smart Outlet

Form factor 120 VAC smart outlet

Support Zigbee, Thread, and Multiprotocol

15 Amp current capacity

FCC/UL pre-certified

Occupancy Sensor

PIR sensor, 12 m/90 deg range

Low-power, 5+ year battery life

Support Zigbee, Thread, and Multiprotocol

Built-in temperature/humidity/ambient light sensors



Embedded World 2017 video

Connected Home Mesh Networking Demo



Close
Loading Results