USB Virtual Gateway Reference Design

RD-0002-0201

The zigbee USB virtual gateway based on Silicon Labs' EM3588, this reference design provides all the tools needed to run a gateway on any platform that supports the VirtualBox environment, Windows, OSX and Linux. A Wi-Fi soft access point provides the fastest method for demonstrating a zigbee to Wi-Fi gateway, it can be reconfigured as a Wi-Fi client if necessary.

The USB Virtual Gateway offers the ability to easily create bindings and control and monitor between zigbee end devices, such as light switchescontact sensors and lights. The gateway allows the ability to control and monitor devices on the network using zigbee cluster library (ZCL) communication to and from zigbee end devices. In addition, the gateway supports IP connectivity with a web UI that allows easy access and control.

Buy Now $49

Hardware and Software Features

Reference Design Kit Contents:

  • CEL EM3588 USB zigbee Adapter, pre-programmed with the zigbee NCP (network co-processor)
  • Quick Start Guide

Reference Design Kit Features:

  • Ubuntu Linux virtual machine
  • Wi-Fi Soft Access Point
  • AppBuilder Support
  • Supports zigbee Commissioning
  • Control and Monitor
  • Rules Engine to create bindings between zigbee end devices

Benefits:

  • Runs on any platform that supports the VirtualBox environment (Windows/OSX)
  • Provides the fastest method for demonstrating zigbee to Wi-Fi gateway
  • Reduces complexity and development time with a high-level API framework
  • Supports standard zigbee commissioning
  • View zigbee cluster library (ZCL) communication from zigbee end devices and send ZCL data to zigbee end devices
  • Easily create bindings between zigbee end devices from the web server

Get Started with USB Virtual Gateway Reference Design

Access software and development resources

USB Virtual Gateway Reference Design Documentation

USB Virtual Gateway User Guide

Get started with the USB virtual gateway

Download Now

Contact Sales Contact Sales
Close
Loading Results