EFR32MG1P232F256GM32 zigbee and Thread Multiprotocol

Mighty Gecko SoC

Temperature Range Max (°C)

Output Power Max (dBm)

Total Link Budget (dB)

The EFR32MG1P232F256GM32 includes a 40 MHz ARM Cortex-M4 microcontoller  and provides a 19.5 dBm maximum power output. With a receive sensitivity of -101 dBm (250 kbps O-QPSK DSSS) the EFR32MG1P232F256GM32 supports a full DSP instruction set and floating point unit to speed computation. Built with low-power Gecko Technology, which includes innovative low energy techniques, fast wake-up times and energy saving modes the EFR32MG1P232F256GM32 reduces overall power consumption and maximizes battery life. This device includes 256 kB of flash, 32 kB of RAM and is available in a QFN32 package. The EFR32MG1P232F256GM32 includes wireless networking stacks for zigbee and Thread, and Bluetooth low energy. The device also includes support for propreitary wireless protocol development.

Similar Devices: EFR32MG1P132F256GM32 EFR32MG1P132F256IM32 EFR32MG1P232F256GM32 EFR32MG1P232F256IM32

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: ARM Cortex-M4

Core Frequency (MHz): 40

TX Power (dBm):

Flash (kB): 256

RAM (kB): 32

Package Type: QFN32

Zigbee Capable: Yes

Thread Capable: Yes

Bluetooth Low Energy Capable: Yes

2.4 GHz Capable: Yes

Sub-GHz Capable: No

Receive Sensitivity: -101 dBm (250 kbps O-QPSK DSSS)

AES-128: Yes

AES-256: Yes

ECC: Yes

SHA-1: Yes

SHA-2: Yes

RSA-2048: No

I²C: 1

I²S: 1

SPI: 2

UART: 3

USART: 2

Dig I/O Pins: 16

Title Version Resource Type
Connect SDK Rev 2.0.0.0 2.0.0.0 Software
RAIL SDK Rev 1.2.0.0 1.2.0.0 Software
RD-0085-0401 ZigBee Lighting Reference Design with EMR32MG and PCB Antenna - 20160919 1.0b38 User Guides
RD-0085-0401 - ZigBee Lighting Reference Design with EFR32MG1 and PCB-Antenna 2 Application Notes
RD-0078-0201 - ZigBee Occupancy Sensor Reference Design with EFR32MG1, Si1133 and Si7021 1 Application Notes
RD-0051-0201 - ZigBee Smart Outlet Reference Design with EFR32MG1, Si7021 and Si1141 1 Application Notes
Connect SDK 2.0.0.0 Software
QSG139: Bluetooth® Development with Simplicity Studio 0.5 Quick Start Guides
AN1042: Using the Silicon Labs Bluetooth® Stack in Network Co-Processor Mode 0.8 Application Notes
AN1086: Using the Gecko Bootloader with the Silicon Labs Bluetooth® Applications 0.3 Application Notes
RAIL SDK v1.0.0.0 1.0.0.0 Software
RAIL SDK Rev 1.1.0.0 1.1.0.0 Software
RAIL SDK 1.2.0.0 Software
RAIL SDK Rev 1.2.1.0 1.2.1.0 Software
Simplicity Studio v4, Mac Installer v4.1.6.6 Software
Simplicity Studio v4, Linux Installer v4.1.6.6 Software
Simplicity Studio v4 (Windows) v4.1.6.6 Software
Simplicity Studio v4 (Windows64) v4.1.6.6 Software
AN1137: Bluetooth Mesh Network Performance 02 Application Notes
AN1138: Zigbee Mesh Network Performance 0.2 Application Notes
AN1142: Mesh Network Performance Comparison 0.2 Application Notes
AN1141: Thread Mesh Network Performance 0.2 Application Notes
Simplicity Studio Production Programmer 1.0 Software
UG103.6: Bootloading Fundamentals 1.3 User Guides
AN1017: Zigbee® and Thread Coexistence with Wi-Fi 1.2 Application Notes
Wireless Selector Guide 7 Brochures
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
AN728: Over-the-Air Bootload Server and Client Setup 0.9 Application Notes
Thread usage of 6LoWPAN White Paper from Thread Group 1 White Papers
Thread Stack Fundamentals White Paper from Thread Group 1 White Papers
Thread Battery Operated Devices 1 White Papers
Thread Border Routers White Paper from Thread Group 1 White Papers
Thread Commisioning White Paper from Thread Group 1 White Papers
Wireless Starter Kit (WSTK) Mainboard BRD4001A Schematic A01 Schematic and Layout Files
AN1118 Supporting Materials Application Notes
AN1136: Using the Thread Test Harness in Auto Device Under Test Mode 0.1 Application Notes
UG103.15: Silicon Labs Green Power Fundamentals 0.1 User Guides
UG305: Dynamic Multiprotocol User's Guide 0.3 User Guides
UG103.16: Multiprotocol Fundamentals 0.1 User Guides
AN1117: Migrating the Zigbee HA Profile to Zigbee 3.0 0.2 Application Notes
AN1118: Certifying Zigbee 3.0 Devices 0.3 Application Notes
AN1144: Using Device Management Service with Zigbee Gateways 0.2 Application Notes
EmberZNet SDK Release Notes 6.3 Release Notes
PB #1606241: EFR32MG1 EFR32BG1 EFR32FG1 Revision C0 Product Change Notifications (PCN)
PB #1609012: EFR32MG1 EFR32BG1 EFR32FG1 FP Datasheet Rev 1.0 Product Change Notifications (PCN)
BRD4153A Reference Manual: EFR32MG 2.4 GHz 13 dBm Radio Board 1.6 Reference Manuals
带有集成串行闪存数据表的 EFR32MG1 Mighty Gecko SoC 1.0 Data Sheets
統合シリアル・フラッシュを備えた EFR32MG1 Mighty Gecko SoC のデータシート 1.0 Data Sheets
EFR32MG1P732 BRD4154A 2.4 GHz 19.5 dBm Radio Board Schematic A00 Schematic and Layout Files
EFR32MG1P732 BRD4154A 2.4 GHz 19.5 dBm Radio Board Bill of Materials A00 Schematic and Layout Files
UG269: EFR32MG1 2.4 GHz 13 dBm Radio Board User's Guide 1.00 User Guides
EFR32MG1 Data Sheet: Mighty Gecko Multi-Protocol SoC Family 1.2 Data Sheets
EFR32MG1 Errata 1.6 Errata
EFR32MG1 BRD4150B 2400/915 MHz 19.5 dBm Radio Board Schematic C00 Schematic and Layout Files
EFR32MG1 BRD4150A 2400/868 MHz 13 dBm Radio Board Schematic C00 Schematic and Layout Files
EFR32MG1 BRD4151A 2.4 GHz 19.5 dBm Radio Board Schematic B02 Schematic and Layout Files
EFR32MG1 BRD4150B 2400/915 MHz 19.5 dBm Radio Board Bill of Materials C00 Schematic and Layout Files
EFR32MG1 BRD4150A 2400/868 MHz 13 dBm Radio Board Bill of Materials C01 Schematic and Layout Files
EFR32MG1 BRD4150B 2400/915 MHz 19.5 dBm Radio Board Bill of Materials C01 Schematic and Layout Files
EFR32MG1 BRD4151A 2.4 GHz 19.5 dBm Radio Board Bill of Materials B02 Schematic and Layout Files
EFR32MG1 BRD4151A 2.4 GHz 19.5 dBm Radio Board Bill of Materials B01 Schematic and Layout Files
EFR32MG1 BRD4153A 2.4 GHz 13 dBm Radio Board Schematic A02 Schematic and Layout Files
EFR32MG1 BRD4151A 2.4 GHz 19.5 dBm Radio Board Schematic B01 Schematic and Layout Files
EFR32MG1 BRD4153A 2.4 GHz 13 dBm Radio Board Bill of Materials A02 Schematic and Layout Files
EFR32MG1 BRD4150A 2400/868 MHz 13 dBm Radio Board Bill of Materials C02 Schematic and Layout Files
UG151: EFR32MG1 2.4 GHz 19.5 dBm Radio Board User's Guide 1.22 User Guides
EFR32MG1 Data Sheet: Mighty Gecko SoC マルチプロトコル ファミリ・データ・シート 1.2 Data Sheets
EFR32MG1 Mighty Gecko 多协议 SoC 产品系 列数据表 1.2 Data Sheets
AN1027: EFR32xG1 and EFM32PG1/JG1 High-Temperature Operation 1.00 Application Notes
EFR32xG1 Wireless Gecko Reference Manual 1.1 Reference Manuals
EFR32MG1 BRD4150A 2400/868 MHz 13 dBm Radio Board Bill of Materials C00 Schematic and Layout Files
EFR32MG1 BRD4150A 2400/868 MHz 13 dBm Radio Board Full Design Package C02 Schematic and Layout Files
EFR32MG1 BRD4150A 2400/868 MHz 13 dBm Radio Board Schematic C02 Schematic and Layout Files
EFR32MG1 BRD4150A 2400/868 MHz 13 dBm Radio Board Schematic C01 Schematic and Layout Files
EFR32MG1 BRD4150C 2.4 GHz 13 dBm 868-915 MHz 14 dBm Radio Board Schematic A01 Schematic and Layout Files
EFR32MG1 BRD4151A 2.4 GHz 19.5 dBm Radio Board Schematic B03 Schematic and Layout Files
EFR32MG1 BRD4150B 2400/915 MHz 19.5 dBm Radio Board Schematic C01 Schematic and Layout Files
EFR32MG1 BRD4150C 2.4 GHz 13 dBm 868-915 MHz 14 dBm Radio Board Bill of Materials A01 Schematic and Layout Files
EFR32MG1 BRD4150B 2400/915 MHz 19.5 dBm Radio Board Full Design Package C01 Schematic and Layout Files
EFR32MG1 BRD4151A 2.4 GHz 19.5 dBm Radio Board Full Design Package B03 Schematic and Layout Files
EFR32MG1/Si4468 BRD4155A 2.4 GHz 13 dBm 868-915 MHz 14 dBm Radio Board Schematic A01 Schematic and Layout Files
EFR32MG1 BRD4153A 2.4 GHz 13 dBm Radio Board Schematic A03 Schematic and Layout Files
EFR32MG1/Si4468 BRD4155A 2.4 GHz 13 dBm 868-915 MHz 14 dBm Radio Board Bill of Materials A01 Schematic and Layout Files
EFR32MG1 BRD4153A 2.4 GHz 13 dBm Radio Board Bill of Materials A03 Schematic and Layout Files
EFR32MG1 BRD4151A 2.4 GHz 19.5 dBm Radio Board Bill of Materials B03 Schematic and Layout Files
EFR32MG1/Si4468 BRD4155A 2.4 GHz 13 dBm 868-915 MHz 14 dBm Radio Board Full Design Package A01 Schematic and Layout Files
EFR32MG1 BRD4153A 2.4 GHz 13 dBm Radio Board Full Design Package A03 Schematic and Layout Files
EFR32MG1 BRD4150C 2.4 GHz 13 dBm 868-915 MHz 14 dBm Radio Board Full Design Package A01 Schematic and Layout Files
AN0018.1: Supply Voltage Monitoring 1.09 Application Notes
AN1148: Johanson 868 MHz IPDs for EFR32 Wireless SOCs 0.1 Application Notes
AN1146: Johanson 434 MHz IPDs for EFR32 Wireless SOCs 0.1 Application Notes
AN1147: Murata 434 MHz IPDs for EFR32 Wireless SOCs 0.1 Application Notes
AN1149: Murata 868 MHz IPDs for EFR32 Wireless SOCs 0.1 Application Notes
17050137 EFR32MG12, EFR32BG12 & EFR32FG12 Data Sheet Revision 1.0 Product Change Notifications (PCN)
PCN #1611011: UTL Assembly Site Addition Product Change Notifications (PCN)
17061567 Updated errata for EFR32BG12, EFR32FG12 and EFR32MG12 familes Product Change Notifications (PCN)
PB #1612141: EFR32MG1 EFR32BG1 EFR32FG1 DataSheet Rev 1.1 Product Change Notifications (PCN)
AN1089: Using Installation Codes with Zigbee Devices 0.1 Application Notes
AN1083: Creating and Using a Secure CoAP Connection with ARM's mbed TLS 0.1 Application Notes
AN0007.1: MCU and Wireless SoC Series 1 Energy Modes 1.10 Application Notes
AN1011: Standalone Programmer via the SWD Interface 0.1 Application Notes
AN0012: General Purpose Input Output 2.01 Application Notes
AN902: Building Low Power Networks with the Silicon Labs Connect Stack 0.2 Application Notes
AN0021: Analog to Digital Converter 1.11 Application Notes
AN972: EFR32 RF Evaluation Guide 0.3 Application Notes
AN1084: Using the Gecko Bootloader with EmberZNet and Silicon Labs Thread 0.1 Application Notes
AN1081: Integrated Passive Devices for EFR32 Sub-GHz RF Matching 0.1 Application Notes
AN1029: Linked Direct Memory Access (LDMA) Controller 0.1 Application Notes
AN1019: Using the NodeTest Application 0.2 Application Notes
AN1088: Designing with an Inverted-F 2.4 GHz PCB Antenna 0.1 Application Notes
AN923: EFR32 sub-GHz Matching Guide 0.1 Application Notes
BRD4150B Reference Manual: EFR32MG 2.4 GHz / 915 MHz Dual Band 19.5 dBm Radio Board 1.00 Reference Manuals
BRD4151A Reference Manual: EFR32MG 2.4 GHz 19.5 dBm Radio Board 1.7 Reference Manuals
BRD4154A Reference Manual: EFR32MG 2.4 GHz 19.5 dBm Radio Board 1.0 Reference Manuals
BRD4152A Reference Manual: EFR32MG 2.4 GHz / 434 MHz Dual Band 10 dBm Radio Board 1.0 Reference Manuals
BRD4150A Reference Manual: EFR3MG 2.4 GHz / 868 MHz Dual Band 13 dBm Radio Board 1.00 Reference Manuals
UG230: EFR32MG1P732 2.4 GHz 19.5 dBm Radio Board 1.0 User Guides
UG104: Testing and Debugging Applications for the Silicon Labs EM35x and Mighty Gecko (EFR32MG) Platforms 0.7 User Guides
UG235: Silicon Labs Connect User Guide 0.4 User Guides
AN0021: Analog to Digital Converter 1.11 Example Code
AN0005: Real-Time Counters 1.09 Example Code
IST-A0050 Schematic A0050 Schematic and Layout Files
IST-A0050 Silkscreen A0050 Schematic and Layout Files
IST-A0050 Bill of Materials A0050 Schematic and Layout Files
AN0015.1: EFM32 and EFR32 Series 1 Watchdog 1.48 Application Notes
AN1076: EFR32FG1x Wireless M-Bus Performance Measurement Results 0.1 Application Notes
AN1121: Headless Builds with Simplicity Studio v4 0.1 Application Notes
AN1121SW.zip 0.1 Example Code
Thunderboard Sense BRD4160A Schematic B01 Schematic and Layout Files
Thunderboard Sense BRD4160A Bill of Materials B01 Schematic and Layout Files
Connected Lighting IST-A21 Schematic 3.0 Schematic and Layout Files
Connected Lighting IST-A21 Bill of Materials 3.0 Schematic and Layout Files
Connected Lighting IST-A35 Bill of Materials 1.3 Schematic and Layout Files
Connected Lighting IST-A21 Silkscreen 3.0 Schematic and Layout Files
Connected Lighting IST-A35 Schematic 1.3 Schematic and Layout Files
Connected Lighting IST-A36 Schematic 1.0 Schematic and Layout Files
Connected Lighting IST-A35 Silkscreen 1.3 Schematic and Layout Files
Connected Lighting IST-A36 Bill of Materials 1.0 Schematic and Layout Files
Connected Lighting IST-A36 Silkscreen 1.0 Schematic and Layout Files
Occupancy Sensor IST-A0078 Schematic 4.1 Schematic and Layout Files
Occupancy Sensor IST-A0078 Silkscreen 4.1 Schematic and Layout Files
Occupancy Sensor IST-A0078 Bill of Materials 4.1 Schematic and Layout Files
Lighting IST-A0085 Schematic 2.0 Schematic and Layout Files
Lighting IST-A0088 Schematic 2.0 Schematic and Layout Files
Lighting IST-A0085 Bill of Materials 2.0 Schematic and Layout Files
Lighting IST-A0085 Silkscreen 2.0 Schematic and Layout Files
Lighting IST-A0088 Silkscreen 2.0 Schematic and Layout Files
Lighting IST-A0088 Bill of Materials 2.0 Schematic and Layout Files
Wireless Starter Kit (WSTK) Mainboard BRD4001A Bill of Materials A01 Schematic and Layout Files
UG252: Lighting Reference Design Demo Board Kit User's Guide (RD-0035-0601, RD-0085-0401, RD-0098-0401) 0.4 User Guides
AN1127: Power Amplifier Power Conversion Functions in RAIL 2.x 0.1 Application Notes
AN1113: Porting RAIL Applications to RAIL Version 2.x 0.3 Application Notes
UG249: Occupancy Sensor Reference Design Kit User’s Guide (RD-0078-0201, RD-0099-0201) 0.2 User Guides
UG171: Smart Outlet Reference Design Kit User's Guide (RD-0051-0201, RD-0100-0201) 0.2 User Guides
EFR32MG1 BRD4152A 2400/434 MHz 10 dBm Radio Board Schematic A01 Schematic and Layout Files
EFR32MG1 BRD4152A 2400/434 MHz 10 dBm Radio Board Bill of Materials A01 Schematic and Layout Files
EFR32MG1 BRD4152A 2400/434 MHz 10 dBm Radio Board Full Design Package A01 Schematic and Layout Files
QSG138: Getting Started with the Silicon Labs Flex Software Development Kit for the Wireless Gecko (EFR32™) Portfolio 0.5 Quick Start Guides
UG266: Silicon Labs Gecko Bootloader User’s Guide 0.4 User Guides
UG103-13: RAIL Fundamentals 0.5 User Guides
Thunderboard Sense BRD4160A Full Design Package B02 Schematic and Layout Files
Thunderboard Sense Design Files A02 Schematic and Layout Files
UG250: Thunderboard Sense User's Guide 1.1 User Guides
QSG113: Getting Started with Silicon Labs Thread 1.0 Quick Start Guides
AN0948: EFM32 and EFR32 Series 1 Power Configurations and DC-DC 0.7 Application Notes
AN1082: EFR32 Receive and Transmit Current Measurements 0.1 Application Notes
AN928: EFR32 レイアウト設計ガイド 0.4 Application Notes
AN928:EFR32 布局设计指南 0.4 Application Notes
UG309: Thunderboard Sense 2 User's Guide 1.00 User Guides
UG178: EFR32MG1 2400/868 MHz 13 dBm Radio Board User's Guide 1.01 User Guides
UG179: EFR32MG1 2400/915 MHz 19.5 dBm Radio Board User's Guide 1.01 User Guides
AN928: EFR32 Layout Design Guide 0.4 Application Notes
UG278: Zigbee Cluster Library over IP (ZCL/IP) User’s Guide 0.3 User Guides
QSG106: Getting Started with EmberZNet PRO 0.9 Quick Start Guides
EFM32/EFR32/EZR32 Gecko Software Development Kit HTML Documentation 5.0.0 Software
UG103.3: Software Design Fundamentals 2.1 User Guides
UG103.8: Silicon Labs Tools Fundamentals 1.0 User Guides
UG103.4: HAL Fundamentals 1.2 User Guides
Device and Flashloader files for IAR EWARM 5.2.0
UG103.12: Silicon Labs Connect Fundamentals 0.4 User Guides
UG103.1: Wireless Networking Application Development Fundamentals 1.1 User Guides
AN1125: Creating and Using a Secure EZSP Host-to-NCP Interface 0.2 Application Notes
AN961: Bringing Up Custom Devices for the Mighty Gecko and Flex Gecko Families 0.7 Application Notes
AN1119: Using RAIL for Wireless M-Bus Applications with EFR32 0.1 Application Notes
AN1010: Building a Customized NCP Application 0.5 Application Notes
AN971: EFR32 Radio Configurator Guide 0.4 Application Notes
AN933: EFR32 Minimal BOM 0.6 Application Notes
AN0918.0: MCU Series 0 to EFM32JGxx/PGxx Compatibility and Migration Guide 1.03 Application Notes
AN0004.1: EFM32 Series 1 and EFR32 Wireless MCU Clock Management Unit (CMU) 1.11 Application Notes
AN0014: Timer 1.10 Example Code
AN0004: Clock Management Unit (CMU) 1.11 Example Code
AN0018: Supply Voltage Monitoring 1.09 Example Code
AN0059: UART Flow Control 1.03 Example Code
AN0012: General Purpose Input Output (GPIO) 2.01 Example Code
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
QSG155: Getting Started with the Silicon Labs Dynamic Multiprotocol Demonstrations Software 0.4 Quick Start Guides
UG100: EZSP Reference Guide 3.3 User Guides
UG162: Simplicity Commander Reference Guide 1.0 User Guides
AN0026: Low Energy Timer 1.08 Example Code
AN0009: Getting Started with EFM32, EFR32, and EZR32 1.22 Example Code
AN0026.1: EFM32 and EZR32 Wireless MCU Series 1 Low Energy Timer 1.08 Application Notes
AN0009.1: Getting Started with EFM32 and EFR32 Series 1 1.22 Application Notes
AN0059.1 UART Flow Control 1.03 Application Notes
UG343: Multi-Node Energy Profiler User’s Guide 0.1 User Guides
AN958: Debugging and Programming Interfaces for Custom Designs 0.6 Application Notes
AN0016.1: Oscillator Design Considerations 1.30 Application Notes
AN1085: Using the Gecko Bootloader with Silicon Labs Connect 0.1 Application Notes
UG267: Switched Multiprotocol User’s Guide 0.4 User Guides
AN930: EFR32 2.4 GHz Matching Guide 0.3 Application Notes
AN760: Using the Ember Standalone Bootloader 0.7 Application Notes
AN772: Using the Ember Application Bootloader 0.8 Application Notes
QSG102: Thread Border Router Add-On Kit Quick-Start Guide 0.9 Quick Start Guides
Simplicity Commander -- Windows 1.2.0 Software
Simplicity Commander -- Mac 1.2.0 Software
Simplicity Commander Release Notes 1.2.0 Software
Simplicity Commander -- Linux 1.2.0 Software
UG116: Developing Custom Border Router Applications 0.4 User Guides
AN0002.1: EFM32 和 EFR32 无线 Gecko 系列 1 硬件设计注意事项 1.49 Application Notes
AN0002.1: EFM32 および EFR32 Wireless Gecko シリーズ 1 ハードウェア設計に関する考慮事項 1.49 Application Notes
AN0009.1:EFM32 and EFR32 Series 1 入门 指南 1.22 Application Notes
AN0009.1: EFM32 and EFR32 Series 1 スタ ート・ガイド 1.22 Application Notes
AN958:自定义设计的调试和编程接口 0.6 Application Notes
AN958:カスタム設計のデバッグおよびプログ ラミング・インターフェイス 0.6 Application Notes
AN0822: Simplicity Studio™ User's Guide 0.4 Application Notes
Thread SDK Release Notes 2.7 Release Notes
AN0002.1: EFM32 and EFR32 Wireless Gecko Series 1 Hardware Design Considerations 1.51 Application Notes
Thread SDK Release Notes 2.6.2.0 Release Notes
AN703: Using the Simulated EEPROM for the EM35x and Mighty Gecko (EFR32MG) SoC Platforms 1.4 Application Notes
Contact Sales Contact Sales
Close
Loading Results