EFR32MG1B632F256GM32 Zigbee and Thread Multiprotocol

Mighty Gecko SoC

Output Power Max (dBm)

Total Link Budget (dBm)

The EFR32MG1B632F256GM32 includes a 40 MHz ARM Cortex-M4 microcontoller  and provides a 16.5 dBm maximum power output. With a receive sensitivity of -99 dBm (250 kbps O-QPSK DSSS) the EFR32MG1B632F256GM32 supports a full DSP instruction set and floating point unit to speed computation. Built with low-power Gecko Technology, which includes innovative low energy techniques, fast wake-up times and energy saving modes the EFR32MG1B632F256GM32 reduces overall power consumption and maximizes battery life. This device includes 256 kB of flash, 32 kB of RAM and is available in a QFN32 package. The EFR32MG1B632F256GM32 includes wireless networking stacks for Zigbee and Thread, and Bluetooth low energy.

Similar Devices: EFR32MG1B632F256GM32 EFR32MG1B732F256GM32

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: ARM Cortex-M4

Core Frequency (MHz): 40

TX Power (dBm):

Flash (kB): 256

RAM (kB): 32

Package Type: QFN32

Zigbee Capable: Yes

Thread Capable: Yes

Bluetooth Low Energy Capable: Yes

2.4 GHz Capable: No

Sub-GHz Capable: No

Receive Sensitivity: -99 dBm (250 kbps O-QPSK DSSS)

AES-128: Yes

AES-256: Yes

ECC: Yes

SHA-1: Yes

SHA-2: Yes

RSA-2048: No

I²C: 1

I²S: 1

SPI: 1

UART: 2

USART: 1

Dig I/O Pins: 16


Contact Sales Contact Sales
Close
Loading Results
Close
Loading Results
Select All> Clear>