EFR32MG1 Series 1 Module Specs
zigbee and Thread Radio:
- 2.4 GHz IEEE 802.15.4
- 250 kbps O-QPSK DSSS
- -99 dBm Receive Sensitivity
- +10 dBm Programmable Output Power
- 9.8 mA RX current
- 8.2 mA Active-mode TX at 0 dBm
Microcontroller:
- ARM Cortex®-M4
- Up to 40 MHz Clock Speed
- Low Active Mode Current: 63 µA/MHz
- 256 kB of Programmable Flash
- 32 kB RAM SRAM
Rich Analog and Digital Peripherals:
- AES256/128 Hardware Crypto Accelerator with ECC, SHA-1, SHA-2
- ADC (12-bit, 1 Msps, 326 µA)
- Current DAC (4-bit, Current Source or Sink)
- 2 X Analog Comparator
- Low Energy UART
- 2 X USART (UART, SPI, IrDA, I2S)
- 12C (Address recognition down to EM3)
- Timers: RTCC, LE Timer & Pulse Counter
- 12-channel Peripheral Reflex System
- Up to 25 GPIO
Energy Efficient Low Power Modes:
- Energy Mode 2 (Deep Sleep) Current: 2.5 µA
- Ultra-fast wake up: 3 µS from EM3
- Wide Supply Voltage range of 1.85 to 3.8 V
Dimensions:
- 12.9 mm x 15.0 mm x 2.2 mm
Find the Right EFR32MG1 Series 1 Device
Select Columns
Part Number | Pricing | MCU Core | Flash | RAM | Radio | Output Power Range (dBm) | Antenna | Package Size (mm) | Wireless Standards |
---|---|---|---|---|---|---|---|---|---|
1K @ US$10.8 | ARM Cortex-M4 | 256 | 32 | 2.4 GHz | 10 | Built-in | 12.9x15.0x2.2 | Zigbee Thread | |
1K @ US$10.8 | ARM Cortex-M4 | 256 | 32 | 2.4 GHz | 10 | External (u.FL) | 12.9 x 15.0 x 2.2 | Zigbee Thread |
Sort A -> Z
Sort Z -> A
Filter by values...
MGM111 Zigbee and Thread Module +10 dBm Radio Board
The MGM111 SLWRB4300B wireless radio board plugs into the WSTK Main Board provided with the EFR32MG Starter Kit (SLWSTK6000B).
MGM111 Zigbee and Thread Module +10 dBm Radio Board
The MGM111 SLWRB4300B wireless radio board plugs into the WSTK Main Board provided with the EFR32MG Starter Kit (SLWSTK6000B).