EFR32MG13 Based Modules (Series 1)

EFR32MG13 Series 1 modules are for Zigbee, Thread and Multiprotocol connectivity with Bluetooth 5 Low Energy (BLE) built around EFR32MG13 SoCs. Delivering robust RF performance, low energy consumption, regulatory compliance certifications, a wide selection of microcontroller (MCU) peripherals, and a simplified development experience, all in a small form factor, the devices minimize the engineering efforts and development costs associated with adding 802.15.4 mesh or multiprotocol connectivity to any design. EFR32MG13 modules accelerate time to market of products for end applications, such as IoT multiprotocol end-node devices and gateways, connected home, lighting, metering, building automation and security.

Package
As small as 6.5 x 6.5 mm
Completely integrated and certified

EFR32MG13 Series 1 Module Common Specs

  • Adds 802.15.4 Mesh connectivity to any design easily and fast
  • Adds dynamic multiprotocol connectivity (Zigbee + Bluetooth) to any design easily and fast 
  • Supports high throughput, long range, and regular Bluetooth LE PHYs
  • Requires a total PCB area of 51 mm2 only, including antenna clearance 
  • Eliminates need for RF design expertise
  • Contains all necessary external components, including antenna
  • Comes with regulatory RF compliance certifications
  • Works with industry-proven, certified stacks and development tools from Silicon Labs 
  • Supports stand-alone and network co-processor (NCP) operation
  • Provides easy migration path to discrete Mighty Gecko SoC if applicable
  • Enables rapid time-to-market 

Status

Find the Right EFR32MG13 Series 1 Device Select Columns
Select Columns
Part Number Pricing MCU Core Flash RAM Radio Output Power Range (dBm) Antenna Package Size (mm) Wireless Standards
1K @ US$13.75 ARM Cortex-M4 512 64 2.4 GHz -30 10 RF Pin 6.5×6.5×1.4 Zigbee Thread Bluetooth 5 Dynamic Multiprotocol
1K @ US$13.98 ARM Cortex-M4 512 64 2.4 GHz -30 19 Built-in 12.9×17.8×2.3 Zigbee Thread Bluetooth 5 Dynamic Multiprotocol
1K @ US$13.1 ARM Cortex-M4 512 64 2.4 GHz -30 10 Built-in 12.9×17.8×2.3 Zigbee Thread Bluetooth 5 Dynamic Multiprotocol
1K @ US$14.84 ARM Cortex-M4 512 64 2.4 GHz -30 19 Built-in 6.5×6.5×1.4 Zigbee Thread Bluetooth 5 Dynamic Multiprotocol
1K @ US$14.66 ARM Cortex-M4 512 64 2.4 GHz -30 19 RF Pin 6.5×6.5×1.4 Zigbee Thread Bluetooth 5 Dynamic Multiprotocol
1K @ US$13.93 ARM Cortex-M4 512 64 2.4 GHz -30 10 Built-in 6.5×6.5×1.4 Zigbee Thread Bluetooth 5 Dynamic Multiprotocol
1K @ US$13.98 ARM Cortex-M4 512 64 2.4 GHz -30 19 External (u.FL) 12.9×17.8×2.3 Zigbee Thread Bluetooth 5 Dynamic Multiprotocol
1K @ US$13.1 ARM Cortex-M4 512 64 2.4 GHz -30 10 External (u.FL) 12.9×17.8×2.3 Zigbee Thread Bluetooth 5 Dynamic Multiprotocol

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close