EM342 SoC for zigbee Remote Controls

The EM342 system on chip (SoC) includes an ARM® Cortex®-M3 microcontroller, 128 kB of flash, 12 kB of RAM, 0 GPIO and is available in a QFN48 package. The EM342 includes zigbee software.

View Datasheet for all specifications
Specifications Summary

Core Frequency (MHz):

Flash (kB): 128

RAM (kB): 12

TX Power (dBm):

Dig I/O Pins: 0

USB: No

Package Type: QFN48

Title Version Resource Type
AN1089: Using Installation Codes with Zigbee Devices 0.1 Application Notes
AN1125: Creating and Using a Secure EZSP Host-to-NCP Interface 0.2 Application Notes
AN1121: Headless Builds with Simplicity Studio v4 0.1 Application Notes
AN1121SW.zip 0.1 Example Code
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
AN0822: Simplicity Studio™ User's Guide 0.5 Application Notes
Wireless Selector Guide 7 Brochures
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
EM342 Data Sheet 1.0 Data Sheets
QSG100: EM34x Development Kit Quick-Start Guide 0.2 Quick Start Guides
QSG103: EM34x Full-Feature Remote Development Kit Quick-Start Guide 0.2 Quick Start Guides
QSG104: EM34x Full-Feature Remote Evaluation Kit Quick-Start Guide 0.1 Quick Start Guides
RF4CE Demo Release Release Notes
PCN #1512213: EM357x 8x 9x Assembly site addition standard Product Change Notifications (PCN)
AN844: ASHv3-UART Host Interfacing Guide 0.6 Application Notes
AN906: RF4CE ZigBee Remote Control Firmware Guide 0.1 Application Notes
EM34x Development Kit User's Guide -- UG113 0.2 User Guides
EM34X Voice Remote Control Reference Design 3.0 Reference Designs
TS8: EM3x Module Technical Specification 1.4 Miscellaneous
RF Remote Voice Control White Paper White Papers
AN728: Over-the-Air Bootload Server and Client Setup 0.9 Application Notes
Thread usage of 6LoWPAN White Paper from Thread Group 1 White Papers
Thread Stack Fundamentals White Paper from Thread Group 1 White Papers
Thread Battery Operated Devices 1 White Papers
Thread Border Routers White Paper from Thread Group 1 White Papers
Thread Commisioning White Paper from Thread Group 1 White Papers
UG103.6: Bootloading Fundamentals 1.3 User Guides
AN1118 Supporting Materials Application Notes
Wireless Starter Kit (WSTK) Mainboard BRD4001A Schematic A01 Schematic and Layout Files
AN1117: Migrating the Zigbee HA Profile to Zigbee 3.0 0.2 Application Notes
AN1118: Certifying Zigbee 3.0 Devices 0.3 Application Notes
UG103.15: Silicon Labs Green Power Fundamentals 0.1 User Guides
AN1017: Zigbee® and Thread Coexistence with Wi-Fi 1.3 Application Notes
AN1144: Using Device Management Service with Zigbee Gateways 0.2 Application Notes
EmberZNet SDK Release Notes 6.3 Release Notes
AN1133: Dynamic Multiprotocol Development with Bluetooth and Zigbee 0.1 Application Notes
EmberZnet SDK Release Notes 6.3 Release Notes
AN1154: Using Tokens for Non-Volatile Data Storage 0.1 Application Notes
AN1136: Using the Thread Test Harness in Auto Device Under Test Mode 0.1 Application Notes
UG305: Dynamic Multiprotocol User’s Guide 0.4 User Guides
UG103.16: Multiprotocol Fundamentals 0.2 User Guides
AN1135: Using Third Generation Non-Volatile Memory (NVM3) Data Storage in Dynamic Multiprotocol Applications 0.3 Application Notes
AN1160: Project Collaboration with Simplicity Studio 0.1 Application Notes
Contact Sales Contact Sales
Close
Loading Results