EM3592 Mesh Networking SoC for zigbee® and Thread

Note: Not Recommended for New Designs (NRND). For new designs requiring USB connectivity from a host to the wireless IC, we recommend customers use our CP2102N USBXpress bridge IC with EFR32MG or the non-USB variants of the EM358x/9x. The EM3592 system on chip (SoC) includes an ARM® Cortex®-M3 microcontroller, 256 kB of flash, 32 kB of RAM, 32 GPIO and is available in a QFN56 package. The EM3592 includes zigbee and Thread wireless software.

 

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Core Frequency (MHz):

Flash (kB): 256

RAM (kB): 32

TX Power:

Dig I/O Pins: 32

USB: Yes

Package Type: QFN56

Development Tools Type
EM35x-Dev: zigbee EM35x Development Kit Development Kits
zigbee Debug Adapter Debug Adapters
Title Version Resource Type
RD-0002-0201 - ZigBee USB Virtual Gateway Reference Design with EM3588 1.0.0.b38 Reference Designs
RD-0039-0201 - ZigBee Capsense Dimmer Reference Design with EM3587, EFM8SB1 and PCB Antenna 2.1 Reference Designs
Simplicity Studio v4 (Windows) v4.1.6.6 Software
Simplicity Studio v4, Linux Installer v4.1.6.6 Software
Simplicity Studio v4, Mac Installer v4.1.6.6 Software
Simplicity Studio v4 (Windows64) v4.1.6.6 Software
Wireless Selector Guide 7 Brochures
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
EM359x: High-Performance, Integrated ZigBee/802.15.4 System-on-Chip Family 1.0 Data Sheets
UG107: EM3xx Utilities Guide 0.7 User Guides
UG110: EM35x Development Kit User's Guide 1.1 User Guides
PB #1607212: EM358x EM359x Revision A3 Errata Product Bulletin Product Change Notifications (PCN)
PCN #1512213: EM357x 8x 9x Assembly site addition standard Product Change Notifications (PCN)
AN844: ASHv3-UART Host Interfacing Guide 0.6 Application Notes
AN700: Manufacturing Test Guidelines for the Ember EM35x 1.7 Application Notes
AN845: Production Programming of EM35x Chips 0.2 Application Notes
AN713: Measuring EM35x Power Consumption 0.5 Application Notes
AN698: PCB Design with an EM35x 0.6 Application Notes
AN715: Using the EM35x ADC 0.3 Application Notes
AN706: EZSP-UART Host Interfacing Guide 0.9 Application Notes
EM359x: Ember EM359x Reference Manual 1.1 Reference Manuals
EM35xx Antenna Diversity Reference Design Using Ceramic Balun A0 Reference Designs
EM359x USB Ceramic Balun Reference Design A0 Reference Designs
EM35xx Hardware Design Review Questionnaire 0.5 Reference Designs
EM35xx Errata 0.1 Errata
AN708: Setting Smart Energy Certificates for Zigbee Devices 1.4 Application Notes
AN710: Bringing up Custom Devices for the Ember ® EM35x SoC or NCP Platform 1.6 Application Notes
UG117: ZigBee Lighting Reference Design Demo Board Kit User's Guide 0.2 User Guides
AN728: Over-the-Air Bootload Server and Client Setup 0.9 Application Notes
Thread usage of 6LoWPAN White Paper from Thread Group 1 White Papers
Thread Stack Fundamentals White Paper from Thread Group 1 White Papers
Thread Battery Operated Devices 1 White Papers
Thread Border Routers White Paper from Thread Group 1 White Papers
Thread Commisioning White Paper from Thread Group 1 White Papers
UG103.6: Bootloading Fundamentals 1.3 User Guides
AN1118 Supporting Materials Application Notes
Wireless Starter Kit (WSTK) Mainboard BRD4001A Schematic A01 Schematic and Layout Files
AN1117: Migrating the Zigbee HA Profile to Zigbee 3.0 0.2 Application Notes
AN1118: Certifying Zigbee 3.0 Devices 0.3 Application Notes
AN1136: Using the Thread Test Harness in Auto Device Under Test Mode 0.1 Application Notes
AN1017: Zigbee® and Thread Coexistence with Wi-Fi 1.2 Application Notes
UG103.15: Silicon Labs Green Power Fundamentals 0.1 User Guides
UG305: Dynamic Multiprotocol User's Guide 0.3 User Guides
UG103.16: Multiprotocol Fundamentals 0.1 User Guides
AN1144: Using Device Management Service with Zigbee Gateways 0.1 Application Notes
UG115: ASHv3 Protocol Reference 0.4 User Guides
EOL #1403181: EM2420 Product Change Notifications (PCN)
17062681-EM358x-Scanner-Stepper-Mask-Set Product Change Notifications (PCN)
AN1089: Using Installation Codes with Zigbee Devices 0.1 Application Notes
AN879: Application Framework Command Line Interface for RF4CE 0.1 Application Notes
AN875: RF4CE GDP Enhanced Security 0.1 Application Notes
AN912: SPI Host Interfacing Guide for Thread 0.1 Application Notes
AN703: Using the Simulated EEPROM for the EM35x and Mighty Gecko (EFR32MG) SoC Platforms 1.4 Application Notes
AN1019: Using the NodeTest Application 0.2 Application Notes
AN1088: Designing with an Inverted-F 2.4 GHz PCB Antenna 0.1 Application Notes
Control4 Ember Success Story 1.0 Miscellaneous
NURI Telecom Ember Customer Success Story 1.0 Miscellaneous
可简单互操作的无线照明控制 1.0 White Papers
Ushering in a new era of connectivity with Thread White Papers
實現簡易、具互操作性的無線照明控制 1.0 White Papers
The Net Benefits of Single-Chip Integration for ZigBee SoC Solutions 1.0 White Papers
ZigBee Propagation for Smart Metering Networks 1.0 White Papers
UG103.12: Silicon Labs Connect Fundamentals 0.4 User Guides
UG103.1: Wireless Networking Application Development Fundamentals 1.1 User Guides
AN1125: Creating and Using a Secure EZSP Host-to-NCP Interface 0.2 Application Notes
AN1010: Building a Customized NCP Application 0.5 Application Notes
UG278: Zigbee Cluster Library over IP (ZCL/IP) User’s Guide 0.3 User Guides
QSG106: Getting Started with EmberZNet PRO 0.9 Quick Start Guides
AN1121: Headless Builds with Simplicity Studio v4 0.1 Application Notes
AN1121SW.zip 0.1 Example Code
UG103.4: HAL Fundamentals 1.2 User Guides
UG103.10: RF4CA Fundamentals 0.2 User Guides
UG103.3: Software Design Fundamentals 2.1 User Guides
UG103.7: Tokens Fundamentals 0.9 User Guides
UG103.9: ZLL Fundamentals 0.1 User Guides
UG103.8: Silicon Labs Tools Fundamentals 1.0 User Guides
UG103.5: Application Security Fundamentals 1.0 User Guides
AN772: Using the Ember Application Bootloader 0.8 Application Notes
AN760: Using the Ember Standalone Bootloader 0.7 Application Notes
QSG102: Thread Border Router Add-On Kit Quick-Start Guide 0.9 Quick Start Guides
UG116: Developing Custom Border Router Applications 0.4 User Guides
UG103.11: Thread Fundamentals 0.7 User Guides
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
AN0822: Simplicity Studio™ User's Guide 0.4 Application Notes
Contact Sales Contact Sales
Close
Loading Results