Mighty Gecko Modules for Zigbee® and Thread
The MGM12P and MGM111 Mighty Gecko Mesh modules are based on the EFR32MG1 Mighty Gecko SoC. Modules enable the fastest time to market and are ideal for lower volume (< 100 K) applications. The fully certified module integrates all components (Crystals, RF passives and Antenna) required for a system-level implementation of Zigbee and Thread mesh networks. At +10 dBm and +17 dBm these modules meet the WW regulatory requirements for IEEE 802.15.4 2.4 GHz used in both Zigbee and Thread networks.
Family | MCU Core | Flash | RAM | Radio | Output Power Range | Development Tools | Protocol Support |
---|---|---|---|---|---|---|---|
MGM13S | ARM-Cortex-M4 | 512 | 64 | 2.4 GHz | Up to 18 | SLWSTK6000B | ![]() ![]() ![]() |
MGM13P NEW | ARM-Cortex-M4 | 512 | 64 | 2.4 GHz | Up to 17 |
SLWRB4306C | ![]() ![]() ![]() |
MGM12P | ARM-Cortex-M4 | 1024 | 256 | 2.4 GHz | Up to 17 | SLWRB4304A | ![]() ![]() ![]() |
MGM111 | ARM® Cortex®-M4 | 256 kB | 32 kB | 2.4 GHz | 10 dBm, Integrated Antenna | SLSTK6000A | ![]() ![]() ![]() |