Mighty Gecko MGM111 Module for zigbee® and Thread

Silicon Labs’ Mighty Gecko MGM111 module integrates our EFR32MG1 Mighty Gecko SoC into a small form factor module for zigbee and Thread mesh networks. Modules enable the fastest time to market and are ideal for lower volume (< 100K) applications. The fully certified module integrates all components (Crystals, RF passives and Antenna) required for a system-level implementation of zigbee and Thread mesh networks. At +10 dBm this module meets the WW regulatory requirements for IEEE 802.15.4 2.4 GHz used in both zigbee and Thread networks.

Module Benefits

  • Built on Silicon Labs Wireless Gecko SoC family
  • Up to 109 dBm link budget
  • Internal chip antenna and external antenna (U.FL) variants
  • Provides rapid time-to-market with onboard stack, antenna and regulatory certifications
  • Supported by Silicon Labs reliable, secure and flexible mesh protocol stacks
  • Uses same development tools as the Mighty Gecko ICs; Simplicity Studio, Energy Monitor, Packet Trace
  • Can support SoC or network co-processor architectures
  • Provides customers with an easy upgrade path to a discrete SoC design

Module Specifications

zigbee and Thread Radio:

  • 2.4 GHz IEEE 802.15.4
  • 250 kbps O-QPSK DSSS
  • -99 dBm Receive Sensitivity
  • +10 dBm Programmable Output Power
  • 9.8 mA RX current
  • 8.2 mA Active-mode TX at 0 dBm

Microcontroller:

  • ARM Cortex®-M4 
  • Up to 40 MHz Clock Speed
  • Low Active Mode Current: 63 µA/MHz
  • 256 kB of Programmable Flash
  • 32 kB RAM SRAM

Rich Analog and Digital Peripherals:

  • AES256/128 Hardware Crypto Accelerator with ECC, SHA-1, SHA-2
  • ADC (12-bit, 1 Msps, 326 µA)
  • Current DAC (4-bit, Current Source or Sink)
  • 2 X Analog Comparator
  • Low Energy UART
  • 2 X USART (UART, SPI, IrDA, I2S)
  • 12C (Address recognition down to EM3)
  • Timers: RTCC, LE Timer & Pulse Counter
  • 12-channel Peripheral Reflex System
  • Up to 25 GPIO

Energy Efficient Low Power Modes:

  • Energy Mode 2 (Deep Sleep) Current: 2.5 µA
  • Ultra-fast wake up: 3 µS from EM3
  • Wide Supply Voltage range of 1.85 to 3.8 V

Dimensions:

  • 12.9 mm x 15.0 mm x 2.2 mm

Documentation

Title Version Resource Type
Thread Commisioning White Paper from Thread Group 1 White Papers
AN1017: Zigbee® and Thread Coexistence with Wi-Fi 0.3 Application Notes
Wireless Starter Kit (WSTK) Mainboard Schematic A01 Schematic and Layout Files
Thread usage of 6LoWPAN White Paper from Thread Group 1 White Papers
Thread Stack Fundamentals White Paper from Thread Group 1 White Papers
Thread Battery Operated Devices 1 White Papers
Thread Border Routers White Paper from Thread Group 1 White Papers
AN728: Over-the-Air Bootload Server and Client Setup 0.9 Application Notes
UG103.6: Application Development Fundamentals: Bootloading 1.2 User Guides
BRD4300B Reference Manual: MGM111 Mighty Gecko Module 1.01 Reference Manuals
MGM111 Mighty Gecko Mesh Networking Module 数据表 0.5 Data Sheets
MGM111 Mighty Gecko Mesh Networking Module データシート 0.5 Data Sheets
MGM111 Australia&NZ LoA and DoCs Miscellaneous
MGM111 FCC Test Reports and Grant Miscellaneous
MGM111 CE Test Reports and DoC Miscellaneous
MGM111 Mighty Gecko Mesh Networking Module Data Sheet 1.0 Data Sheets
17061682-MGM111-Data-Sheet-Revision-1.0 Product Change Notifications (PCN)
UG247: MGM111 Mighty Gecko Mesh Networking Module Radio Board 1.0 User Guides
UG151: EFR32 Mighty Gecko 2.4 GHz Mesh Networking Starter Kit SLWSTK6000A User's Guide 1.21 User Guides
MGM111 Mighty Gecko Mesh Networking Module Data Short 0.5 Data Shorts
MGM111 Errata 0.1 Errata
BRD4300B MGM111 Wireless Starter Kit (WSTK) Radio Board Full Design Package A01 Schematic and Layout Files
BRD4300B MGM111 Wireless Starter Kit (WSTK) Radio Board Bill of Materials A01 Schematic and Layout Files
BRD4300B MGM111 Wireless Starter Kit (WSTK) Radio Board Schematic A01 Schematic and Layout Files
17052273 Relocation of Singapore Test Centre and Order Fulfillment Centre, Modules Product Change Notifications (PCN)
The Many Flavors of Bluetooth IoT Connectivity Whitepaper White Papers
Wireless Selector Guide 7 Brochures
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
Designing for Bluetooth Low Energy Applications White Papers
Simplicity Commander -- Linux 0.25.0 Software
Simplicity Commander -- Windows 0.25.0 Software
Simplicity Commander Release Notes 0.25.0 Software
Simplicity Commander -- Mac 0.25.0 Software
AN1086: Using the Gecko Bootloader with the Silicon Labs Bluetooth Applications 0.1 Application Notes
UG267: Multiprotocol User’s Guide 0.3 User Guides
UG266: Silicon Labs Gecko Bootloader User's Guide 0.3 User Guides
Bluetooth® Development with Simplicity Studio 0.3 Quick Start Guides
QSG106: Getting Started with EmberZNet PRO 0.7 Quick Start Guides
AN1042: Using the Silicon Labs Bluetooth Stack in Network Co-Processor Mode 0.4 Application Notes
UG162: Simplicity Commander Reference Guide 0.6 User Guides
QSG121: Getting Started with Silicon Labs RAIL on the EFR32 Platform 0.3 Quick Start Guides
Simplicity Studio v4, Mac Installer v4.1.3.4 Software
Simplicity Studio v4, Linux Installer v4.1.3.4 Software
Simplicity Studio v4 (Windows) v4.1.3.4 Software
Contact Sales Contact Sales
Close
Loading Results