MGM111 Mighty Gecko Module for Zigbee and Thread

Silicon Labs’ Mighty Gecko MGM111 module integrates our EFR32MG1 Mighty Gecko SoC into a small form factor module for zigbee and Thread mesh networks. Modules enable the fastest time to market and are ideal for lower volume (< 100 K) applications. The fully certified module integrates all components (Crystals, RF passives and Antenna) required for a system-level implementation of zigbee and Thread mesh networks. At +10 dBm this module meets the WW regulatory requirements for IEEE 802.15.4 2.4 GHz used in both zigbee and Thread networks.

Module Benefits

  • Built on Silicon Labs Wireless Gecko SoC family
  • Up to 109 dBm link budget
  • Internal chip antenna and external antenna (U.FL) variants
  • Provides rapid time-to-market with onboard stack, antenna and regulatory certifications
  • Supported by Silicon Labs reliable, secure and flexible mesh protocol stacks
  • Uses same development tools as the Mighty Gecko ICs; Simplicity Studio, Energy Monitor, Packet Trace
  • Can support SoC or network co-processor architectures
  • Provides customers with an easy upgrade path to a discrete SoC design

Module Specifications

zigbee and Thread Radio:

  • 2.4 GHz IEEE 802.15.4
  • 250 kbps O-QPSK DSSS
  • -99 dBm Receive Sensitivity
  • +10 dBm Programmable Output Power
  • 9.8 mA RX current
  • 8.2 mA Active-mode TX at 0 dBm

Microcontroller:

  • ARM Cortex®-M4 
  • Up to 40 MHz Clock Speed
  • Low Active Mode Current: 63 µA/MHz
  • 256 kB of Programmable Flash
  • 32 kB RAM SRAM

Rich Analog and Digital Peripherals:

  • AES256/128 Hardware Crypto Accelerator with ECC, SHA-1, SHA-2
  • ADC (12-bit, 1 Msps, 326 µA)
  • Current DAC (4-bit, Current Source or Sink)
  • 2 X Analog Comparator
  • Low Energy UART
  • 2 X USART (UART, SPI, IrDA, I2S)
  • 12C (Address recognition down to EM3)
  • Timers: RTCC, LE Timer & Pulse Counter
  • 12-channel Peripheral Reflex System
  • Up to 25 GPIO

Energy Efficient Low Power Modes:

  • Energy Mode 2 (Deep Sleep) Current: 2.5 µA
  • Ultra-fast wake up: 3 µS from EM3
  • Wide Supply Voltage range of 1.85 to 3.8 V

Dimensions:

  • 12.9 mm x 15.0 mm x 2.2 mm

Contact Sales Contact Sales
Close
Loading Results