Mighty Gecko MGM12P Module for zigbee® and Thread

Silicon Labs’ Mighty Gecko MGM12P module integrates our EFR32MG12 Mighty Gecko SoC into a small form factor module for zigbee, Thread and BLE networks. With 1024 kB of Flash and 256 kB of RAM, this module is ideal for applications that require multiple protocols. Modules enable the fastest time to market and are ideal for lower volume (< 100K) applications. The fully certified modules integrate all components (Crystals, RF passives and Antenna) required for a system-level implementation of zigbee, Thread and BLE networks. With +10 dBm and +17 dBm versions, the modules can meet the WW regulatory requirements for IEEE 802.15.4 2.4 GHz used in both zigbee and Thread networks as well 2GFSK used in BLE networks.

Module Benefits

  • Built on Silicon Labs Mighty Gecko SoC family
  • Up to 122 dBm link budget
  • Internal chip antenna and external antenna (U.FL) variants
  • Provides rapid time-to-market with onboard stack, antenna and regulatory certifications
  • Supported by Silicon Labs reliable, secure and flexible mesh protocol stacks
  • Supports multi-protocol with BLE and zigbee
  • Uses same development tools as the Mighty Gecko ICs; Simplicity Studio, Energy Monitor, Packet Trace
  • Can support SoC or network co-processor architectures
  • Provides customers with an easy upgrade path to a discrete SoC design
  • Footprint compatible with MGM111 modules

Module Specifications

zigbee and Thread Radio:

  • 2.4 GHz IEEE 802.15.4
  • 250 kbps O-QPSK DSSS
  • Down to -105 dBm Receive Sensitivity
  • Up to +17 dBm Programmable Output Power
  • 10.8 mA RX current
  • 10.0 mA Active-mode TX at 0 dBm

Bluetooth:

  • Compatible with Bluetooth 5 Specification
  • 1 Mbps GFSK
  • Down to -101.6 dBm receive Sensitivity
  • Up to +18 dBm Programmable Output Power
  • 10.3 mA RX Current
  • 9.5 mA TX at 0 dBm

Rich Analog and Digital Peripherals:

  • AES256/128 Hardware Crypto Accelerator with ECC, SHA-1, SHA-2
  • ADC (12-bit, 1 Msps)
  • Current DAC (4-bit, Current Source or Sink)
  • VDAC and IDAC
  • 3 X Operational Amplifier
  • Low-Energy Sensor Interface
  • Multi-channel Capacitive Sense interface
  • 2 X Analog Comparator
  • Low Energy UART
  • 4 X USART (UART, SPI, IrDA, I2S)
  • 1²C (Address recognition down to EM3)
  • Timers: RTCC, LE Timer & Pulse Counter
  • 12-channel Peripheral Reflex System
  • 25 GPIO

Microcontroller:

  • ARM Cortex®-M4 
  • Up to 40 MHz Clock Speed
  • Low Active Mode Current: 70 µA/MHz
  • 1024 kB of Programmable Flash
  • 256 kB RAM SRAM

Energy Efficient Low Power Modes:

  • Energy Mode 2 (Deep Sleep) Current: 2.0 µA
  • Ultra-fast wake up: 3 µS from EM3
  • Wide Supply Voltage range of 1.8 to 3.8 V

Dimensions:

  • 12.9 mm x 17.8 mm x 2.1 mm

MGM12P Mighty Gecko Modules

Part Number Buy Module Data Sheet Radio Board Description Core RAM (kB) Flash (kB) Output Power (dBm) Protocol Support
MGM12P32F1024GA-V2 PDF icon SLWRB4304A EFR32MG12 +17 dBm Mesh Module, LNA, Antenna
ARM Cortex-M4 256 1024 -30 to 17 zigbee, Thread, Bluetooth 5.0
MGM12P32F1024GE-V2 PDF icon SLWRB4304A EFR32MG12 +17 dBm Mesh Module, LNA, u.FL
ARM Cortex-M4 256
1024
-30 to 17 zigbee, Thread, Bluetooth 5.0
MGM12P22F1024GA-V2

PDF icon
SLWRB4304A EFR32MG12 +10 dBm Mesh Module, LNA, Antenna
ARM Cortex-M4
256
1024
-30 to 10 zigbee, Thread, Bluetooth 5.0
MGM12P22F1024GE-V2
PDF icon SLWRB4304A EFR32MG12 +10 dBm Mesh Module, LNA, u.FL
ARM Cortex-M4
256
1024
-30 to 10
zigbee, Thread, Bluetooth 5.0
MGM12P02F1024GA-V2 PDF icon SLWRB4304A EFR32MG12 +10 dBm Mesh Module, Antenna
ARM Cortex-M4
256
1024
-30 to 10
zigbee, Thread, Bluetooth 5.0
MGM12P02F1024GE-V2 PDF icon SLWRB4304A EFR32MG12 +10 dBm Mesh Module, u.FL
ARM Cortex-M4
256
1024
-30 to 10
zigbee, Thread, Bluetooth 5.0

Documentation

Title Version Resource Type
UG290: MGM12P Mighty Gecko Module Wireless Starter Kit User's Guide 1.0 User Guides
MGM12P Errata 0.1 Errata
MGM12P Mighty Gecko Multi-Protocol Wireless Mesh Module データシート 1.0 Data Sheets
MGM12P Mighty Gecko Multi-Protocol Wireless Mesh Module 数据表 1.0 Data Sheets
MGM12P Data Sheet: Mighty Gecko Multi-Protocol Wireless Mesh Module 1.0 Data Sheets
Thread usage of 6LoWPAN White Paper from Thread Group 1 White Papers
Thread Stack Fundamentals White Paper from Thread Group 1 White Papers
Thread Battery Operated Devices 1 White Papers
Thread Border Routers White Paper from Thread Group 1 White Papers
Thread Commisioning White Paper from Thread Group 1 White Papers
AN1017: Zigbee® and Thread Coexistence with Wi-Fi 0.3 Application Notes
Wireless Starter Kit (WSTK) Mainboard Schematic A01 Schematic and Layout Files
AN728: Over-the-Air Bootload Server and Client Setup 0.9 Application Notes
UG103.6: Application Development Fundamentals: Bootloading 1.2 User Guides
Designing for Bluetooth Low Energy Applications White Papers
The Many Flavors of Bluetooth IoT Connectivity Whitepaper White Papers
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
Wireless Selector Guide 7 Brochures
QSG121: Getting Started with Silicon Labs RAIL on the EFR32 Platform 0.3 Quick Start Guides
Bluetooth® Development with Simplicity Studio 0.3 Quick Start Guides
AN1086: Using the Gecko Bootloader with the Silicon Labs Bluetooth Applications 0.1 Application Notes
UG267: Multiprotocol User’s Guide 0.3 User Guides
QSG106: Getting Started with EmberZNet PRO 0.7 Quick Start Guides
AN1042: Using the Silicon Labs Bluetooth Stack in Network Co-Processor Mode 0.4 Application Notes
UG162: Simplicity Commander Reference Guide 0.6 User Guides
UG266: Silicon Labs Gecko Bootloader User's Guide 0.3 User Guides
Simplicity Studio v4, Mac Installer v4.1.3.4 Software
Simplicity Studio v4, Linux Installer v4.1.3.4 Software
Simplicity Studio v4 (Windows) v4.1.3.4 Software
Simplicity Commander -- Windows 0.25.0 Software
Simplicity Commander -- Mac 0.25.0 Software
Simplicity Commander Release Notes 0.25.0 Software
Simplicity Commander -- Linux 0.25.0 Software
Contact Sales Contact Sales
Close
Loading Results