MGM13P Mighty Gecko Module for Zigbee and Thread

802.15.4 Mesh and Multiprotocol Connectivity Made Simple

The MGM13P is a PCB module for Zigbee, Thread and Multiprotocol connectivity with Bluetooth 5 LE built around the EFR32MG13 Mighty Gecko SoC. It delivers robust RF performance, low energy consumption, regulatory compliance certifications, a wide selection of MCU peripherals, and a simplified development experience, all in a small 12.9 mm x 17.8 mm form factor.

 

Minimizing the engineering efforts and development costs associated with adding 802.15.4 Mesh or multiprotocol connectivity to any design, the MGM13P helps accelerate the time-to-market of products for end applications like IoT multiprotocol end-node devices and gateways, connected home, lighting, metering, building automation and security, and others.

 

Module Benefits

  • Adds 802.15.4 Mesh connectivity to any design easily and fast
  • Adds multiprotocol connectivity (802.15.4 Mesh + Bluetooth 5 LE) to any design easily and fast
  • Supports high throughput, long range, and regular Bluetooth LE PHYs
  • Eliminates need for RF design expertise
  • Contains all necessary external components, including antenna
  • Comes with regulatory RF compliance certifications
  • Works with industry-proven, certified stacks and development tools from Silicon Labs
  • Supports stand-alone and network co-processor (NCP) operation
  • Provides easy migration path to discrete Mighty Gecko SoC if applicable
  • Enables rapid time-to-marke

Module Specifications

Supported Protocols:

  • Zigbee
  • Thread
  • Multiprotocol
  • Bluetooth 5.0 LE

Regulatory Certifications:

  • FCC
  • CE
  • IC / ISEDC
  • MIC / Telec

Operating Range & Size:

  • 1.8 V to 3.8 V, single supply
  • -40 °C to +85 °C
  • 12.9 mm × 17.8 mm × 2.3 mm

Wireless SoC:

  • 2.4 GHz Radio
  • Up to +19 dBm TX power
  • 38.4 MHz ARM Cortex -M4
  • 512 kB Flash
  • 64 kB RAM
  • Integrated DC-DC converter

Current Consumption:

  • RX (250 kbps, DSSS-OQPSK): 11 mA
  • RX (1 Mbps, GFSK): 9.9 mA
  • TX (0 dBm): 8.5 mA
  • EM2 (Deep Sleep): 1.4 μA

Security:

  • AES256/128 Hardware Crypto Accelerator with ECC, SHA-1, SHA-2
  • TRNG

MCU Peripherals:

  • Up to 25 GPIO
  • 12-bit ADC
  • Voltage DACs
  • Operational Amplifiers
  • Low-Energy Sensor Interface
  • Multi-channel Capacitive Sense interface
  • 2 x Analog Comparator
  • Low Energy UART
  • 4 x USART (UART, SPI, IrDA, I2S)
  • 2 x I²C
  • Timers

MGM13P Mighty Gecko Modules

Part Number Buy Module Data Sheet Radio Board Protocols Supported TX Power (dBm) Flash/RAM (kB) Antenna Packaging GPIO Dimensions (mm) MCU Core Description
MGM13P12F512GA-V2
NEW
PDF icon SLWRB4306D Zigbee, Thread, Bluetooth 5 LE, Multiprotocol -30 to +19 512/64 Built-in Tray 25 12.9 x 17.8 x 2.3 ARM Cortex-M4 Up to +19 dBm TX power. Built-in antenna.
MGM13P12F512GA-V2R NEW PDF icon SLWRB4306D Zigbee, Thread, Bluetooth 5 LE, Multiprotocol -30 to +19 512/64 Built-in Reel 25 12.9 x 17.8 x 2.3 ARM Cortex-M4 Up to +19 dBm TX power. Built-in antenna.
MGM13P12F512GE-V2 NEW PDF icon SLWRB4306D Zigbee, Thread, Bluetooth 5 LE, Multiprotocol -30 to +19 512/64 U.FL Tray 25 12.9 x 17.8 x 2.3 ARM Cortex-M4 Up to +19 dBm TX power. U.FL connector for external antenna.
MGM13P12F512GE-V2R NEW PDF icon SLWRB4306D Zigbee, Thread, Bluetooth 5 LE, Multiprotocol -30 to +19 512/64 U.FL Reel Reel 12.9 x 17.8 x 2.3 ARM Cortex-M4 Up to +19 dBm TX power. U.FL connector for external antenna.
MGM13P02F512GA-V2 PDF icon SLWRB4306C Zigbee, Thread, Bluetooth 5 LE, Multiprotocol -30 to +10 512/64 Built-in Tray 25 12.9 x 17.8 x 2.3 ARM Cortex-M4 Up to +10 dBm TX power. Built-in antenna.
MGM13P02F512GA-V2R PDF icon SLWRB4306C Zigbee, Thread, Bluetooth 5 LE, Multiprotocol -30 to +10 512/64 Built-in Reel 25 12.9 x 17.8 x 2.3 ARM Cortex-M4 Up to +10 dBm TX power. Built-in antenna.
MGM13P02F512GE-V2 PDF icon SLWRB4306C Zigbee, Thread, Bluetooth 5 LE, Multiprotocol -30 to +10 512/64 U.FL Tray 25 12.9 x 17.8 x 2.3 ARM Cortex-M4 Up to +10 dBm TX power. U.FL connector for external antenna.
MGM13P02F512GE-V2R PDF icon SLWRB4306C Zigbee, Thread, Bluetooth 5 LE, Multiprotocol -30 to +10 512/64 U.FL Tray 25 12.9 x 17.8 x 2.3 ARM Cortex-M4 Up to +10 dBm TX power. U.FL connector for external antenna.

Documentation

Title Version Resource Type
MGM13P CE Test Reports And DoC Miscellaneous
MGM13P02 Japan Certificate and Test Reports Miscellaneous
MGM13P FCC Test Reports and Grant Miscellaneous
MGM13P ISED Canada Test Reports and Certificate Miscellaneous
RD-0085-0401 - ZigBee Lighting Reference Design with EFR32MG1 and PCB-Antenna 2 Application Notes
AN1141:Thread 网状网络性能 0.2 Application Notes
AN1138:Zigbee 网状网络性能 0.2 Application Notes
AN1137:Bluetooth® 网状网络性能 0.2 Application Notes
AN1142:网状网络性能对比 0.2 Application Notes
AN1138: Zigbee Mesh Network Performance 0.2 Application Notes
AN1141: Thread Mesh Network Performance 0.2 Application Notes
AN1142: Mesh Network Performance Comparison 0.2 Application Notes
AN1137: Bluetooth Mesh Network Performance 02 Application Notes
QSG139: Bluetooth® Development with Simplicity Studio 0.7 Quick Start Guides
AN1042: Using the Silicon Labs Bluetooth® Stack in Network Co-Processor Mode 1.0 Application Notes
Simplicity Studio v4, Mac Installer v4.1.8.4 Software
Simplicity Studio v4, Linux Installer v4.1.8.4 Software
Simplicity Studio v4 (Windows) v4.1.8.4 Software
Simplicity Studio v4 (Windows64) v4.1.8.4 Software
AN1086: Using the Gecko Bootloader with the Silicon Labs Bluetooth® Applications 0.6 Application Notes
Wireless Selector Guide 7 Brochures
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
AN0822: Simplicity Studio™ User's Guide 0.5 Application Notes
AN1121: Headless Builds with Simplicity Studio v4 0.1 Application Notes
MGM13P02 Module Radio Board BRD4306C Reference Manual 1.00 User Guides
UG340: MGM13P02 Mighty Gecko Module Radio Board User's Guide 1.1 User Guides
Mighty Gecko Mesh Networking Module MGM13P Errata 0.2 Errata
MGM13P02 Module Radio Board BRD4306C Reference Manual 1.01 Reference Manuals
MGM13P Mighty Gecko モジュール データ シート 1.1 Data Sheets
MGM13P Mighty Gecko 模块 数据表 1.1 Data Sheets
MGM13P Mighty Gecko Module Data Sheet 1.1 Data Sheets
Wireless IoT Modules Master Errata for Shield Marking 1.0 Errata
AN1118 Supporting Materials Application Notes
AN1117: Migrating the Zigbee HA Profile to Zigbee 3.0 0.2 Application Notes
AN1118: Certifying Zigbee 3.0 Devices 0.3 Application Notes
Thread usage of 6LoWPAN White Paper from Thread Group 1 White Papers
Thread Stack Fundamentals White Paper from Thread Group 1 White Papers
Thread Battery Operated Devices 1 White Papers
Thread Border Routers White Paper from Thread Group 1 White Papers
Thread Commisioning White Paper from Thread Group 1 White Papers
Wireless Starter Kit (WSTK) Mainboard BRD4001A Schematic A01 Schematic and Layout Files
EmberZNet SDK Release Notes 6.3 Release Notes
AN1136: Using the Thread Test Harness in Auto Device Under Test Mode 0.1 Application Notes
EmberZnet SDK Release Notes 6.3 Release Notes
AN1144: Using Device Management Service with Zigbee Gateways 0.2 Application Notes
UG103.15: Silicon Labs Green Power Fundamentals 0.2 User Guides
UG103.2: ZigBee Fundamentals 1.1 User Guides
AN728: Over-the-Air Bootload Server and Client Setup 1.0 Application Notes
AN1017: Zigbee® and Thread Coexistence with Wi-Fi 1.4 Application Notes
AN1135: Using Third Generation Non-Volatile Memory (NVM3) Data Storage 0.5 Application Notes
AN1160: Project Collaboration with Simplicity Studio 0.1 Application Notes
UG305: Dynamic Multiprotocol User’s Guide 0.5 User Guides
UG103.16: Multiprotocol Fundamentals 0.2 User Guides
UG103.6: Bootloading Fundamentals 1.3 User Guides
AN1154: Using Tokens for Non-Volatile Data Storage 0.3 Application Notes
UG266: Silicon Labs Gecko Bootloader User’s Guide 0.5 User Guides
Thread SDK Release Notes 2.7.1 2.7.1 Release Notes
Thread SDK Release Notes 2.6.2 2.6.2.0 Release Notes
Thread SDK Release Notes 2.8 2.8 Release Notes
UG267: Switched Multiprotocol User’s Guide 0.4 User Guides
180822330 Module Label Change - RoHS Label Only Product Change Notifications (PCN)
UG162: Simplicity Commander Reference Guide 1.2 User Guides
Simplicity Commander -- Windows 1.7.0 Software
Simplicity Commander -- Mac 1.7.0 Software
Simplicity Commander Release Notes 1.7.0 Software
Simplicity Commander -- Linux 1.7.0 Software
QSG106: Getting Started with EmberZNet PRO 1.1 Quick Start Guides
Contact Sales Contact Sales
Close
Loading Results