Mighty Gecko MGM13S SiP Module for Zigbee and Thread

Ultra-Small System-In-Package for 802.15.4 Mesh and Multiprotocol Connectivity 

The MGM13S is a SIP module for Zigbee, Thread, Bluetooth 5.0 LE and dynamic multiprotocol (Zigbee + Bluetooth) connectivity built around the EFR32MG13 Mighty Gecko SoC. It delivers robust RF performance, low energy consumption, regulatory compliance certifications, a wide selection of MCU peripherals, and a simplified development experience, all in a small 6.5 mm x 6.5 mm package.

Minimizing the engineering efforts and development costs associated with adding 802.15.4 Mesh or multiprotocol connectivity to any design, the MGM13S helps accelerate the time-to-market of products for end applications like IoT multiprotocol end-node devices and gateways, connected home, lighting, metering, building automation and security, and others.

Module Benefits

  • Adds 802.15.4 Mesh connectivity to any design easily and fast
  • Adds dynamic multiprotocol connectivity (Zigbee + Bluetooth) to any design easily and fast 
  • Supports high throughput, long range, and regular Bluetooth LE PHYs
  • Requires a total PCB area of 51 mm2 only, including antenna clearance 
  • Eliminates need for RF design expertise
  • Contains all necessary external components, including antenna
  • Comes with regulatory RF compliance certifications
  • Works with industry-proven, certified stacks and development tools from Silicon Labs 
  • Supports stand-alone and network co-processor (NCP) operation
  • Provides easy migration path to discrete Mighty Gecko SoC if applicable
  • Enables rapid time-to-market 

Module Specifications

Supported Protocols:

  • Zigbee
  • Thread
  • Bluetooth 5.0 LE
  • Dynamic Multiprotocol

Regulatory Certifications:

  • FCC
  • CE
  • IC / ISEDC
  • MIC / Telec
  • Others

Operating Range & Size:

  • 1.8 V to 3.8 V, single supply
  • -40 °C to +85 °C
  • 6.5 mm × 6.5 mm × 1.4 mm

Wireless SoC:

  • 2.4 GHz Radio
  • Up to +18 dBm TX power
  • 38.4 MHz ARM Cortex -M4
  • 512 kB Flash
  • 64 kB RAM
  • Integrated DC-DC converter

Current Consumption :

  • RX (250 kbps, DSSS-OQPSK): 10.4 mA
  • RX (1 Mbps, GFSK): 9.7 mA
  • TX (0 dBm): 8.9 mA
  • EM2 (Deep Sleep): 1.4 μA

Security:

  • AES256/128 Hardware Crypto Accelerator with ECC, SHA-1, SHA-2
  • TRNG

MCU Peripherals:

  • Up to 25 GPIO
  • 12-bit ADC
  • Voltage DACs
  • Operational Amplifiers
  • Low-Energy Sensor Interface
  • Multi-channel Capacitive Sense interface
  • 2 x Analog Comparator
  • Low Energy UART
  • 4 x USART (UART, SPI, IrDA, I2S)
  • 2 x I²C
  • Timers

Getting Started with Mighty Gecko Modules

Mighty Gecko Starter Kit

The easiest way to begin development with Mighty Gecko Modules is with the Mighty Gecko Wireless Starter Kit and the XXX Radio Board

Add to Cart

MGM13S Mighty Gecko SiP Modules

Part Number Buy Module Data Sheet Radio Board Antenna Package Dimensions (mm) Core RAM (kB) Flash (kB) Output Power (dBm) Protocol Support
MGM13S12F512GA-V2 PDF icon SLWRB4305E Built-in Cut Tape 6.5 x 6.5 x 1.4  ARM Cortex-M4 64 512 -30 to +18 Dynamic Multiprotocol, Blueooth 5, BLE, Zigbee, Thread
MGM13S12F512GA-V2R PDF icon SLWRB4305E Built-in Reel 6.5 x 6.5 x 1.4  ARM Cortex-M4 64
512
-30 to +18 Dynamic Multiprotocol, Blueooth 5, BLE, Zigbee, Thread
MGM13S12F512GN-V2 PDF icon SLWRB4305E RF Pin Cut Tape 6.5 x 6.5 x 1.4  ARM Cortex-M4
64
512
-30 to +18 Dynamic Multiprotocol, Blueooth 5, BLE, Zigbee, Thread
MGM13S12F512GN-V2R PDF icon SLWRB4305E RF Pin Reel 6.5 x 6.5 x 1.4  ARM Cortex-M4
64
512 -30 to +18 Dynamic Multiprotocol, Blueooth 5, BLE, Zigbee, Thread
MGM13S02F512GA-V2 PDF icon SLWRB4305D Built-in Cut Tape 6.5 x 6.5 x 1.4  ARM Cortex-M4 64 512 -30 to +10 Dynamic Multiprotocol, Blueooth 5, BLE, Zigbee, Thread
MGM13S02F512GA-V2R PDF icon SLWRB4305D Built-in Reel 6.5 x 6.5 x 1.4  ARM Cortex-M4 64 512 -30 to +10 Dynamic Multiprotocol, Blueooth 5, BLE, Zigbee, Thread
MGM13S02F512GN-V2 PDF icon SLWRB4305D RF Pin Cut Tape 6.5 x 6.5 x 1.4  ARM Cortex-M4 64 512 -30 to +10 Dynamic Multiprotocol, Blueooth 5, BLE, Zigbee, Thread
MGM13S02F512GA-V2R PDF icon SLWRB4305D RF Pin Reel 6.5 x 6.5 x 1.4  ARM Cortex-M4 64 512 -30 to +10 Dynamic Multiprotocol, Blueooth 5, BLE, Zigbee, Thread

Documentation

Title Version Resource Type
RD-0085-0401 - ZigBee Lighting Reference Design with EFR32MG1 and PCB-Antenna 2 Application Notes
AN1138: Zigbee Mesh Network Performance 0.2 Application Notes
AN1141: Thread Mesh Network Performance 0.2 Application Notes
AN1137:Bluetooth® 网状网络性能 0.2 Application Notes
AN1141:Thread 网状网络性能 0.2 Application Notes
AN1138:Zigbee 网状网络性能 0.2 Application Notes
AN1142:网状网络性能对比 0.2 Application Notes
AN1142: Mesh Network Performance Comparison 0.2 Application Notes
AN1137: Bluetooth Mesh Network Performance 02 Application Notes
Simplicity Studio v4, Mac Installer v4.1.9.0 Software
Simplicity Studio v4, Linux Installer v4.1.9.0 Software
Simplicity Studio v4 (Windows) v4.1.9.0 Software
Simplicity Studio v4 (Windows64) v4.1.9.0 Software
QSG139: Getting Started with Bluetooth® Software Development 0.8 Quick Start Guides
AN1042: Using the Silicon Labs Bluetooth® Stack in Network Co-Processor Mode 1.0 Application Notes
AN1086: Using the Gecko Bootloader with the Silicon Labs Bluetooth® Applications 0.7 Application Notes
MGM13S12 BRD4305E Module Radio Board Schematic A01 Schematic and Layout Files
MGM13S02 BRD4305D Module Radio Board Schematic A01 Schematic and Layout Files
MGM13S02 BRD4305D Module Radio Board Bill of Materials A01 Schematic and Layout Files
MGM13S12 BRD4305E Module Radio Board Bill of Materials A01 Schematic and Layout Files
MGM13S02 BRD4305D Module Radio Board Full Design Package A01 Schematic and Layout Files
MGM13S12 BRD4305E Module Radio Board Full Design Package A01 Schematic and Layout Files
MGM13S Mighty Gecko SiP Module Data Sheet 1.0 Data Sheets
UG348: MGM13S02 Mighty Gecko Module Radio Board User's Guide 1.0 User Guides
MGM13S Mighty Gecko SiP モジュール デ ータシート 1.0 Data Sheets
MGM13S Mighty Gecko SiP 模块 数据表 1.0 Data Sheets
Wireless Selector Guide 7 Brochures
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
AN0822: Simplicity Studio™ User's Guide 0.5 Application Notes
AN1121: Headless Builds with Simplicity Studio v4 0.1 Application Notes
Thread usage of 6LoWPAN White Paper from Thread Group 1 White Papers
Thread Stack Fundamentals White Paper from Thread Group 1 White Papers
Thread Battery Operated Devices 1 White Papers
Thread Border Routers White Paper from Thread Group 1 White Papers
Thread Commisioning White Paper from Thread Group 1 White Papers
AN1118 Supporting Materials Application Notes
Wireless Starter Kit (WSTK) Mainboard BRD4001A Schematic A01 Schematic and Layout Files
AN1117: Migrating the Zigbee HA Profile to Zigbee 3.0 0.2 Application Notes
AN1118: Certifying Zigbee 3.0 Devices 0.3 Application Notes
AN1144: Using Device Management Service with Zigbee Gateways 0.2 Application Notes
EmberZNet SDK Release Notes 6.3 Release Notes
EmberZnet SDK Release Notes 6.3 Release Notes
AN1136: Using the Thread Test Harness in Auto Device Under Test Mode 0.1 Application Notes
AN1017: Zigbee® and Thread Coexistence with Wi-Fi 1.4 Application Notes
AN728: Over-the-Air Bootload Server and Client Setup 1.0 Application Notes
AN1160: Project Collaboration with Simplicity Studio 0.1 Application Notes
UG103.2: ZigBee Fundamentals 1.1 User Guides
UG103.16: Multiprotocol Fundamentals 0.2 User Guides
AN1154: Using Tokens for Non-Volatile Data Storage 0.3 Application Notes
UG305: Dynamic Multiprotocol User’s Guide 0.6 User Guides
UG103.15: Silicon Labs Green Power Fundamentals 0.3 User Guides
UG103.6: Bootloading Fundamentals 1.3 User Guides
AN1135: Using Third Generation Non-Volatile Memory (NVM3) Data Storage 0.6 Application Notes
EmberZNet SDK Release Notes 6.5 6.5 Release Notes
Thread SDK Release Notes 2.7.1 2.7.1 Release Notes
Thread SDK Release Notes 2.6.2 2.6.2.0 Release Notes
Thread SDK Release Notes 2.8 2.8 Release Notes
UG267: Switched Multiprotocol User’s Guide 0.4 User Guides
UG162: Simplicity Commander Reference Guide 1.4 User Guides
Simplicity Commander -- Mac 1.7.1 Software
Simplicity Commander Release Notes 1.7.1 Software
180822330 Module Label Change - RoHS Label Only Product Change Notifications (PCN)
Thread SDK Release Notes 2.9 2.9 Release Notes
UG266: Silicon Labs Gecko Bootloader User’s Guide 0.6 User Guides
QSG106: Getting Started with EmberZNet PRO 1.2 Quick Start Guides
Simplicity Commander -- Windows 1.7.1 Software
Simplicity Commander -- Linux 1.7.1 Software
Contact Sales Contact Sales
Close
Loading Results