ZGM130S SIP Module

ZGM130S037HGN

The Silicon Labs Z-Wave 700 Zen Gecko SiP Module, ZGM130S, is a fully integrated Z-Wave module, enabling rapid development of Z-Wave solutions. A baseband controller, Sub-GHz radio transceiver, crystal, decoupling, and matching is included to provide a complete Z-Wave System-in-Package module requiring only an external antenna. An ideal solution for smart home control and sensing applications such as sensors, door locks, light switches, security networks as well as gateways. 

Module Specifications

Sub-GHz Radio

  • ITU G.9959 compliant
  • Z Wave 9.6/40/100kbps data rates
  • Supports all Z-Wave Sub-GHz frequency bands (865.2 MHz to 926.3 MHz)
  • Supports multi-channel frequency agility and listen before talk
  • -97.9 dBm sensitivity at 100 kbps GFSK, 868 MHz (typ.)
  • -97.5 dBm sensitivity at 100 kbps GFSK, 915 MHz (typ.)
  • TX power up to 13 dBm
  • 9.8 mA RX current at 100 kbps, GFSK (typ.)
  • 13.3 mA TX current at 0 dBm output power (typ.)

Rich Analog and Digital Peripherals

  • ADC (12-bit, 1 Msps)
  • Current DAC (5-bit, Current Source or Sink)
  • 2 X Voltage DAC
  • 3 X Operational Amplifier
  • Low-Energy Sensor Interface
  • Multi-channel Capacitive Sense Interface
  • 2 X Analog Comparator
  • Low Energy UART
  • 3 x USART (UART, SPI, IrDA, I²S)
  • 2 X I²C
  • Timers : RTCC, LE
  • Timer & Pulse Counter
  • 12-channel Peripheral Reflex System
  • Robust peripheral set and 32 GPIO

Support for IoT Security

  • General Purpose CRC
  • Random Number Generator
  • Hardware Cryptographic Acceleration for AES 128/256, SHA-1, SHA-2 (SHA-224 and SHA-256) and ECC 
Energy Efficient Low Power Modes
  • Energy Mode 2 (Deep Sleep) Current 1.3 uA (typ.)
  • Energy Mode 4 (Hibernate) Current 0.8 uA (typ.)

Wide Operating Range 

  • 1.8 to 3.8 V single power supply with integrated DC-DC  

Powerful MCU & Memory Options

  • ARM® Cortex®-M4 + Floating Point Unit
  • 39 MHz Clock Speed
  • 64 kB Application and Z-Wave Framework Flash
  • 8 kB Application RAM

Package Options

  • LGA64 (9 mm x 9 mm)
  • -40 °C to 85 °C 

Z-Wave 700 Wireless Starter Kit

The Z-Wave 700 Zen Gecko Wireless Starter Kit includes the Z-Wave software stack, sample code and integrated debug adapter.

View Dev Kit
Contact Sales Contact Sales
Close
Loading Results