EZR32HG 32-bit Wireless MCUs

The EZR32HG Wireless MCU family delivers a high performance, low-energy wireless solution integrated into a small form factor package. By combining a high performance sub-GHz RF transceiver with an energy efficient 32-bit MCU, the EZR32HG family provides designers the ultimate in flexibility with a family of pin-compatible devices that scale with 64/32 kB of flash and support Silicon Labs EZRadio® or EZRadioPRO® transceivers. The ultra-low power operating modes and fast wake-up times of the Silicon Labs energy friendly 32-bit MCUs, combined with the low transmit and receive power consumption of the sub-GHz radio, result in a solution optimized for battery powered applications.

fmt=png-alpha

Features

MCU Features

  • ARM Cortex-M0+ CPU platform
    • Up to 25 MHz
    • 64/32 kB Flash w/8 kB RAM
    • Hardware AES with 128-bit keys
  • Flexible Energy Management System
    • 20 nA @ 3 V Shutoff Mode
    • 0.6 μA @ 3 V Stop Mode
    • 127 μA/MHz @ 3 V Run Mode
  • Timers/Counters
    • 3× Timer/Counter
    • 3×3 Compare/Capture/PWM channels
    • Real-Time Counter
    • 16/8-bit Pulse Counter
    • Watchdog Timer
  • Communication interfaces
    • 1× USART (UART/SPI)
    • 1× Low Energy UART
    • 1× I²C Interface with SMBus support
    • USB (HG320 parts only)
  • Ultra low power precision analog peripherals
    • 12-bit 1 Msamples/s ADC
    • On-chip temperature sensor
    • Current Digital to Analog Converter
    • Up to 27 General Purpose I/O pins

System Features

  • Power-on Reset and Brown-Out Detector
  • Debug Interface
  • Temperature range -40 to 85 °C
  • Single power supply 1.98 to 3.8 V
  • QFN48 package

RF Features

  • Frequency Range
    • 142-1050 MHz
  • Modulation
    • (G)FSK, 4(G)FSK, (G)MSK, OOK
  • Receive sensitivity up to -133 dBm
  • Up to +20 dBm max output power
  • Low active power consumption
    • 10/13 mA RX
    • 18 mA TX at +10 dBm
    • 6 mA @ 1.2 kbps (Preamble Sense)
  • Data rate = 100 bps to 1 Mbps
  • Excellent selectivity performance
    • 69 dB adjacent channel
    • 79 dB blocking at 1 MHz
  • Antenna diversity and T/R switch control
  • Highly configurable packet handler
  • TX and RX 64 byte FIFOs
  • Automatic frequency control (AFC)
  • Automatic gain control (AGC)
  • IEEE 802.15.4g compliant


EZR32HG Product Matrix

Common Specifications

MHz: 25

RAM (kB): 8

Timers (16-bit): 3

Internal Osc: ±2 %

ADC 1: 12-bit, 8-ch., 1Msps

Comparators: 0

Temp Sensor: Yes

VREF: Yes

OOK: 120

Package Type: QFN48

Package Size (mm): 7x7

Status
Devices
Part Number Data Sheet Timers (16-bit) Internal Osc. ADC 1 DAC Temp Sensor VREF Comparators +11/+20 dBm TX Current +13 dBm TX Current Frequency Range (MHz) FSK/GFSK (kbps) OOK (kbps) Output Power (dBm) RX Current (mA) Package Type Package Size (mm) AEC-Q100 Cap Sense Flash (kB) Dig I/O Pins MHz RAM (kB) Communications 2/4.8 Sensitivity (dBm)
3 ±2 % 12-bit, 8-ch., 1Msps iDAC Yes Yes 0 18 (at +10 dBm) 24 284 960 500 120 13 13 10 QFN48 7x7 No No 32 27 25 8 1 x I²C 1 x LEUART 1 x SPI 1 x UART -116
3 ±2 % 12-bit, 8-ch., 1Msps iDAC Yes Yes 0 18/— 25 142 1050 1000 120 -40 13 10 QFN48 7x7 No No 32 27 25 8 1 x I²C 1 x LEUART 1 x SPI 1 x UART -126
3 ±2 % 12-bit, 8-ch., 1Msps iDAC Yes Yes 0 —/85 44 142 1050 1000 120 -20 20 10 QFN48 7x7 No No 32 27 25 8 1 x I²C 1 x LEUART 1 x SPI 1 x UART -126
3 ±2 % 12-bit, 8-ch., 1Msps iDAC Yes Yes 0 —/85 44 142 1050 1000 120 -40 13 10 QFN48 7x7 No No 32 27 25 8 1 x I²C 1 x LEUART 1 x SPI 1 x UART -133
3 ±2 % 12-bit, 8-ch., 1Msps iDAC Yes Yes 0 —/85 44 142 1050 1000 120 -20 20 10 QFN48 7x7 No No 32 27 25 8 1 x I²C 1 x LEUART 1 x SPI 1 x UART -133
3 ±2 % 12-bit, 8-ch., 1Msps iDAC Yes Yes 0 18 (at +10 dBm) 24 284 960 500 120 13 13 10 QFN48 7x7 No No 64 27 25 8 1 x I²C 1 x LEUART 1 x SPI 1 x UART -116
3 ±2 % 12-bit, 8-ch., 1Msps iDAC Yes Yes 0 18/— 25 142 1050 1000 120 -40 13 10 QFN48 7x7 No No 64 27 25 8 1 x I²C 1 x LEUART 1 x SPI 1 x UART -126
3 ±2 % 12-bit, 8-ch., 1Msps iDAC Yes Yes 0 —/85 44 142 1050 1000 120 -20 20 10 QFN48 7x7 No No 64 27 25 8 1 x I²C 1 x LEUART 1 x SPI 1 x UART -126
3 ±2 % 12-bit, 8-ch., 1Msps iDAC Yes Yes 0 —/85 44 142 1050 1000 120 -20 20 10 QFN48 7x7 No No 64 27 25 8 1 x I²C 1 x LEUART 1 x SPI 1 x UART -133
3 ±2 % 12-bit, 8-ch., 1Msps iDAC Yes Yes 0 18 (at +10 dBm) 24 284 960 500 120 13 13 10 QFN48 7x7 No No 32 25 25 8 1 x I²C 1 x LEUART 1 x SPI 1 x UART -116
3 ±2 % 12-bit, 8-ch., 1Msps iDAC Yes Yes 0 18/— 25 142 1050 1000 120 -40 13 10 QFN48 7x7 No No 32 25 25 8 1 x I²C 1 x LEUART 1 x SPI 1 x UART -126
3 ±2 % 12-bit, 8-ch., 1Msps iDAC Yes Yes 0 —/— 31 142 1050 1000 120 -30 16 10 QFN48 7x7 No No 32 25 25 8 1 x I²C 1 x LEUART 1 x SPI 1 x UART -126
3 ±2 % 12-bit, 8-ch., 1Msps iDAC Yes Yes 0 —/85 44 142 1050 1000 120 -20 20 10 QFN48 7x7 No No 32 25 25 8 1 x I²C 1 x LEUART 1 x SPI 1 x UART -126
3 ±2 % 12-bit, 8-ch., 1Msps iDAC Yes Yes 0 —/85 44 142 1050 1000 120 -40 13 10 QFN48 7x7 No No 32 25 25 8 1 x I²C 1 x LEUART 1 x SPI 1 x UART -133
3 ±2 % 12-bit, 8-ch., 1Msps iDAC Yes Yes 0 —/85 44 142 1050 1000 120 -20 20 10 QFN48 7x7 No No 32 25 25 8 1 x I²C 1 x LEUART 1 x SPI 1 x UART -133
3 ±2 % 12-bit, 8-ch., 1Msps iDAC Yes Yes 0 —/85 44 142 1050 1000 120 -20 20 10 QFN48 7x7 No No 32 25 25 8 1 x I²C 1 x LEUART 1 x SPI 1 x UART -133
3 ±2 % 12-bit, 8-ch., 1Msps iDAC Yes Yes 0 18 (at +10 dBm) 24 284 960 500 120 13 13 10 QFN48 7x7 No No 64 25 25 8 1 x I²C 1 x LEUART 1 x SPI 1 x UART -116
3 ±2 % 12-bit, 8-ch., 1Msps iDAC Yes Yes 0 18/— 25 142 1050 1000 120 -40 13 10 QFN48 7x7 No No 64 25 25 8 1 x I²C 1 x LEUART 1 x SPI 1 x UART -126
3 ±2 % 12-bit, 8-ch., 1Msps iDAC Yes Yes 0 —/— 31 142 1050 1000 120 -30 16 10 QFN48 7x7 No No 64 25 25 8 1 x I²C 1 x LEUART 1 x SPI 1 x UART -126
3 ±2 % 12-bit, 8-ch., 1Msps iDAC Yes Yes 0 —/85 44 142 1050 1000 120 -20 20 10 QFN48 7x7 No No 64 25 25 8 1 x I²C 1 x LEUART 1 x SPI 1 x UART -126
3 ±2 % 12-bit, 8-ch., 1Msps iDAC Yes Yes 0 —/85 44 142 1050 1000 120 -40 13 10 QFN48 7x7 No No 64 25 25 8 1 x I²C 1 x LEUART 1 x SPI 1 x UART -133
3 ±2 % 12-bit, 8-ch., 1Msps iDAC Yes Yes 0 —/85 44 142 1050 1000 120 -20 20 10 QFN48 7x7 No No 64 25 25 8 1 x I²C 1 x LEUART 1 x SPI 1 x UART -133
3 ±2 % 12-bit, 8-ch., 1Msps iDAC Yes Yes 0 —/85 44 142 1050 1000 120 -20 20 10 QFN48 7x7 No No 64 25 25 8 1 x I²C 1 x LEUART 1 x SPI 1 x UART -133
Contact Sales Contact Sales
Close
Loading Results