EZR32HG220F32R68G EZR32 Happy Gecko Sub-GHz Wireless MCU

The EZR32HG220F32R68G EZR32 Happy Gecko is a Sub-GHz Wireless MCU targeted at proprietary wireless applications for secure, connected, wireless devices. Combining a high performance Sub-GHz EZRadio/EZRadioPRO transceiver with an ARM-Cortex -M0+ based microcontroller (MCU) it provides a 20 dBm output power and an industry leading receive sensitivity of -133 dBm. The ultra-low power sleep modes and fast wake up time of the Silicon Labs energy-friendly 32-bit MCUS, combined with the low transmit and receive power consumption of the the Sub-GHz radio, result in a solution optimized for battery powered applications. This device includes 32 kB Flash, 8 kB RAM, 27 GPIO Pins, 3 x 16-bit Timers and multiple communication interfaces.

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MHz: 25

Flash (kB): 32

RAM (kB): 8

Frequency Min. (MHz): 142

Frequency Max. (MHz): 1050

Output Power Min. (dBm): -20

Output Power Max. (dBm): 20

Recieve Sensitivity (dBm): -133

RX Current: 10

GPIO Pins: 27

I²C: 1

LEUART: 1

SPI: 1

UART: 1

Package Type: QFN48

Package Size: 7x7

Title Version Resource Type
Simplicity Studio v4, Mac Installer 4.1.5 Software
Simplicity Studio v4 (Windows) 4.1.5 Software
Simplicity Studio v4 (Windows64) v4.1.5 Software
Simplicity Studio v4, Linux Installer 4.1.5 Software
Wireless Starter Kit (WSTK) Mainboard BRD4001A Bill of Materials A01 Schematic and Layout Files
EZR32HG220 Data Sheet 1.0 Data Sheets
Wireless M-Bus Quick Start Guide 2 Quick Start Guides
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
Wireless Starter Kit (WSTK) Mainboard BRD4001A Schematic A01 Schematic and Layout Files
Wireless Selector Guide 7 Brochures
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
AN656: Using NEC BJT(NESG270034 and NESG250134) Power Amplifier with Si446x 0.2 Application Notes
AN0004.0: EFM32 Series 0 and EZR32 Wireless MCU Clock Management Unit (CMU) 1.10 Application Notes
AN0918.1: MCU Series 0 to EFM32GG11 Compatibility and Migration Guide 0.01 Application Notes
AN0012: General Purpose Input Output 2.01 Application Notes
AN0016: Oscillator Design Considerations 1.29 Application Notes
AN1005: EZR32 Layout Design Guide 0.1 Application Notes
AN647: Si446x and ARIB STD--T108 Compliance at 920 MHz 0.5 Application Notes
AN0007.0: MCU and Wireless MCU Energy Modes 1.10 Application Notes
AN693: Si4455 Low-Power PA Matching 0.4 Application Notes
AN888: EZR32 Quick Start Guide 0.4 Application Notes
BRD4542B Reference Manual: EZR32HG 434 MHz 10 dBm Radio Board 1.0 Reference Manuals
BRD4545A Reference Manual: EZR32HG 490 MHz 20dBm Radio Board 1.0 Reference Manuals
BRD4544A Reference Manual: EZR32HG 169 MHz 20 dBm Radio Board 1.0 Reference Manuals
EZR32HG Reference Manual 0.3 Reference Manuals
BRD4543B Reference Manual: EZR32HG 915 MHz 20 dBm Radio Board 1.0 Reference Manuals
EZR32HG BRD4546A 868 MHz 16 dBm Radio Board Full Design Package A00 Schematic and Layout Files
EZR32HG BRD4545A 490 MHz 20 dBm Radio Board Full Design Package A00 Schematic and Layout Files
EZR32HG BRD4544A 169 MHz 20 dBm Radio Board Full Design Package A00 Schematic and Layout Files
EZR32HG BRD4542B 434 MHz 10 dBm Radio Board Full Design Package A00 Schematic and Layout Files
Simplicity Commander -- Windows 1.0.0 Software
Simplicity Commander Release Notes 1.0.0 Software
Simplicity Commander -- Mac 1.0.0 Software
Simplicity Commander -- Linux 1.0.0 Software
UG191: EZR32HG 434 MHz 10 dBm Wireless Starter Kit User's Guide 1.01 User Guides
UG192: EZR32HG 915 MHz 20 dBm Wireless Starter Kit User's Guide 1.01 User Guides
UG190: EZR32HG 868 MHz 16 dBm Wireless Starter Kit User's Guide 1.01 User Guides
UG193: EZR32HG 490 MHz 20 dBm Wireless Starter Kit User's Guide 1.01 User Guides
UG194: EZR32HG 169 MHz 20 dBm Wireless Starter Kit User's Guide 1.01 User Guides
EZR32HG BRD4542B 434 MHz 10 dBm Radio Board Schematic A00 Schematic and Layout Files
EZR32HG BRD4542B 434 MHz 10 dBm Radio Board Bill of Materials A00 Schematic and Layout Files
EZR32HG BRD4543B 915 MHz 20 dBm Radio Board Schematic A00 Schematic and Layout Files
EZR32HG BRD4545A 490 MHz 20 dBm Radio Board Schematic A00 Schematic and Layout Files
EZR32HG BRD4544A 169 MHz 20 dBm Radio Board Schematic A00 Schematic and Layout Files
EZR32HG BRD4546A 868 MHz 16 dBm Radio Board Schematic A00 Schematic and Layout Files
EZR32HG BRD4543B 915 MHz 20 dBm Radio Board Bill of Materials A00 Schematic and Layout Files
EZR32HG BRD4544A 169 MHz 20 dBm Radio Board Bill of Materials A00 Schematic and Layout Files
EZR32HG BRD4545A 490 MHz 20 dBm Radio Board Bill of Materials A00 Schematic and Layout Files
EZR32HG BRD4546A 868 MHz 16 dBm Radio Board Bill of Materials A00 Schematic and Layout Files
EZR32HG BRD4543B 915 MHz 20 dBm Radio Board Full Design Package A00 Schematic and Layout Files
AN0002.0: EFM32 and EZR32 Wireless MCU Series 0 Hardware Design Considerations 1.48 Application Notes
AN0002.0: EFM32 和 EZR32 无线 MCU 系列 0 硬件设计注意事项 1.48 Application Notes
AN0003:UART ブートローダ 1.72 Application Notes
AN0003:UART 引导装载程序 1.72 Application Notes
EZR32 Happy Gecko EZR32HG Errata 1.30 Errata
AN0009.0: EFM32 and EZR32 Series 0 スタート・ガイド 1.21 Application Notes
AN0009.0:EFM32 and EZR32 Series 0 入门指南 1.21 Application Notes
AN0002.0: EFM32 および EZR32 Wireless MCU シリーズ 0 ハードウェア設計上の考慮事項 1.48 Application Notes
EFM32/EFR32/EZR32 Gecko Software Development Kit HTML Documentation 5.0.0 Software
AN0015.0: EFM32 and EZR32 Wireless MCU Series 0 Watchdog 1.48 Application Notes
Device and Flashloader files for IAR EWARM 5.2.0
AN0918.0: MCU Series 0 to EFM32JGxx/PGxx Compatibility and Migration Guide 1.03 Application Notes
AN0059.0: UART Flow Control 1.03 Application Notes
AN0009.0: Getting Started with EFM32 and EZR32 Series 0 1.22 Application Notes
Contact Sales Contact Sales
Close
Loading Results