EZR32HG220F32R69G EZR32 Happy Gecko Sub-GHz Wireless MCU

The EZR32HG220F32R69G EZR32 Happy Gecko is a Sub-GHz Wireless MCU targeted at proprietary wireless applications for secure, connected, wireless devices. Combining a high performance Sub-GHz EZRadio/EZRadioPRO transceiver with an ARM-Cortex -M0+ based microcontroller (MCU) it provides a 20 dBm output power and an industry leading receive sensitivity of -133 dBm. The ultra-low power sleep modes and fast wake up time of the Silicon Labs energy-friendly 32-bit MCUS, combined with the low transmit and receive power consumption of the the Sub-GHz radio, result in a solution optimized for battery powered applications. This device includes 32 kB Flash, 8 kB RAM, 27 GPIO Pins, 3 x 16-bit Timers and multiple communication interfaces.

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MHz: 25

Flash (kB): 32

RAM (kB): 8

Frequency Min. (MHz): 142

Frequency Max. (MHz): 1050

Output Power Min. (dBm): -20

Output Power Max. (dBm): 20

Recieve Sensitivity (dBm): -133

RX Current: 10

GPIO Pins: 27

I²C: 1

LEUART: 1

SPI: 1

UART: 1

Package Type: QFN48

Package Size: 7x7


Contact Sales Contact Sales
Close
Loading Results