EZR32HG320F64R63G EZR32 Happy Gecko Sub-GHz Wireless MCU
The EZR32HG320F64R63G EZR32 Happy Gecko is a Sub-GHz Wireless MCU targeted at proprietary wireless applications for secure, connected, wireless devices. Combining a high performance Sub-GHz EZRadio/EZRadioPRO transceiver with an ARM-Cortex -M0+ based microcontroller (MCU) it provides a 20 dBm output power and an industry leading receive sensitivity of -126 dBm. The ultra-low power sleep modes and fast wake up time of the Silicon Labs energy-friendly 32-bit MCUS, combined with the low transmit and receive power consumption of the the Sub-GHz radio, result in a solution optimized for battery powered applications. This device includes 64 kB Flash, 8 kB RAM, 25 GPIO Pins, 3 x 16-bit Timers and multiple communication interfaces.
MHz: 25
Flash (kB): 64
RAM (kB): 8
Frequency Min. (MHz): 142
Frequency Max. (MHz): 1050
Output Power Min. (dBm): -20
Output Power Max. (dBm): 20
Recieve Sensitivity (dBm): -126
RX Current: 10
GPIO Pins: 25
I²C: 1
LEUART: 1
SPI: 1
UART: 1
Package Type: QFN48
Package Size: 7x7
Development Tools | Type |
---|---|
SLWSTK6242A EZR32 Happy Gecko 915 MHz Starter Kit | Starter Kits |
SLWSTK6240A EZR32 Happy Gecko 868 MHz Starter Kit | Starter Kits |
SLWSTK6243A EZR32 Happy Gecko 490 MHz Starter Kit | Starter Kits |
SLWSTK6244A EZR32 Happy Gecko 169 MHz Starter Kit | Starter Kits |
SLWSTK6241A EZR32 Happy Gecko 434 MHz Starter Kit | Starter Kits |