EZR32LG 32-bit Wireless MCUs

The EZR32LG 32-bit Wireless MCUs are highly integrated, low-power wireless MCUs delivering a high-performance wireless solution, integrated into a small form factor package. The EZR32LG family provides the ultimate in flexibility with a family of pin-compatible parts that scale from 64 to 256 kB of flash, with or without USB interface, as well as various transceiver options and RF output power levels. The ultra low power operating modes and fast wake-up times of the Silicon Labs energy friendly 32-bit MCUs, combined with the low standby, transmit and receive power consumption of the sub-GHz radio, result in a wireless solution optimized for battery powered applications.

fmt=png-alpha

Features

  • 32-bit ARM® Cortex®-M3 MCU
    • 211 µA/MHz @ 48 MHz
    • 4352 B RAM
    • 256 kB flash and 32 kB RAM
  • Best-in-class RF Performance with IEEE 802.15.4g transceiver
    • 142 MHz – 1050 MHz frequency range
    • 10 mA Rx / 18 mA Tx @ +10 dBm
    • Up to +20 dBm output power
    • Up to -133 dBm sensitivity
  • Low power analog peripherals
    • 12-bit 1 Msample/s ADC
    • 12-bit 500 ksamples/s DAC
    • 2x analog comparator
    • 3x operation amplifier
    • Low Energy Sensor Interface


EZR32LG Product Matrix

Common Specifications

MHz: 48

RAM (kB): 32

Timers (16-bit): 4

Internal Osc: ±2 %

ADC 1: 12-bit, 8-ch, 1Msps

Comparators: 2

Temp Sensor: Yes

VREF: Yes

OOK: 120

Package Type: QFN64

Package Size (mm): 9x9

Status
Devices
Part Number Data Sheet Timers (16-bit) Internal Osc. ADC 1 DAC Temp Sensor VREF Comparators +11/+20 dBm TX Current +13 dBm TX Current Frequency Range FSK/GFSK (kbps) OOK (kbps) Output Power (dBm) RX Current (mA) Package Type Package Size (mm) AEC-Q100 Cap Sense Flash Dig I/O Pins MHz RAM Communications 2/4.8 Sensitivity (dBm)
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 18 (at +10dBm) 24 284 960 500 120 13 13 10 QFN64 9x9 No No 128 41 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -116
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 18/— 25 142 1050 1000 120 -40 13 10 QFN64 9x9 No No 128 41 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -126
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 —/— 31 142 1050 1000 120 -30 16 10 QFN64 9x9 No No 128 41 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -126
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 —/85 44 142 1050 1000 120 -20 20 10 QFN64 9x9 No No 128 41 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -126
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 —/85 44 142 1050 1000 120 -40 13 10 QFN64 9x9 No No 128 41 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -133
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 —/85 44 142 1050 1000 120 -20 20 10 QFN64 9x9 No No 128 41 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -133
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 —/85 44 142 1050 1000 120 -20 20 10 QFN64 9x9 No No 128 41 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -133
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 18 (at +10dBm) 24 284 960 500 120 13 13 10 QFN64 9x9 No No 256 41 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -116
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 18/— 25 142 1050 1000 120 -40 13 10 QFN64 9x9 No No 256 41 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -126
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 —/— 31 142 1050 1000 120 -30 16 10 QFN64 9x9 No No 256 41 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -126
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 —/85 44 142 1050 1000 120 -20 20 10 QFN64 9x9 No No 256 41 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -126
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 —/85 44 142 1050 1000 120 -40 13 10 QFN64 9x9 No No 256 41 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -133
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 —/85 44 142 1050 1000 120 -20 20 10 QFN64 9x9 No No 256 41 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -133
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 —/85 44 142 1050 1000 120 -20 20 10 QFN64 9x9 No No 256 41 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -133
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 18 (at +10dBm) 24 284 960 500 120 13 13 10 QFN64 9x9 No No 64 41 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -116
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 18/— 25 142 1050 1000 120 -40 13 10 QFN64 9x9 No No 64 41 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -126
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 —/— 31 142 1050 1000 120 -30 16 10 QFN64 9x9 No No 64 41 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -126
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 —/85 44 142 1050 1000 120 -20 20 10 QFN64 9x9 No No 64 41 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -126
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 —/85 44 142 1050 1000 120 -40 13 10 QFN64 9x9 No No 64 41 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -133
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 —/85 44 142 1050 1000 120 -20 20 10 QFN64 9x9 No No 64 41 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -133
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 —/85 44 142 1050 1000 120 -20 20 10 QFN64 9x9 No No 64 41 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -133
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 18 (at +10dBm) 24 284 960 500 120 13 13 10 QFN64 9x9 No No 128 38 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -116
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 18/— 25 142 1050 1000 120 -40 13 10 QFN64 9x9 No No 128 38 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -126
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 —/— 31 142 1050 1000 120 -30 16 10 QFN64 9x9 No No 128 38 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -126
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 —/85 44 142 1050 1000 120 -20 20 10 QFN64 9x9 No No 128 38 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -126
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 —/85 44 142 1050 1000 120 -40 13 10 QFN64 9x9 No No 128 38 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -133
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 —/85 44 142 1050 1000 120 -20 20 10 QFN64 9x9 No No 128 38 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -133
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 —/85 44 142 1050 1000 120 -20 20 10 QFN64 9x9 No No 128 38 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -133
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 18 (at +10dBm) 24 284 960 500 120 13 13 10 QFN64 9x9 No No 256 38 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -116
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 18/— 25 142 1050 1000 120 -40 13 10 QFN64 9x9 No No 256 38 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -126
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 —/— 31 142 1050 1000 120 -30 16 10 QFN64 9x9 No No 256 38 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -126
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 —/85 44 142 1050 1000 120 -20 20 10 QFN64 9x9 No No 256 38 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -126
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 —/85 44 142 1050 1000 120 -40 13 10 QFN64 9x9 No No 256 38 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -133
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 —/85 44 142 1050 1000 120 -20 20 10 QFN64 9x9 No No 256 38 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -133
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 —/85 44 142 1050 1000 120 -20 20 10 QFN64 9x9 No No 256 38 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -133
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 18 (at +10dBm) 24 284 960 500 120 13 13 10 QFN64 9x9 No No 64 38 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -116
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 18/— 25 142 1050 1000 120 -40 13 10 QFN64 9x9 No No 64 38 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -126
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 —/— 31 142 1050 1000 120 -30 16 10 QFN64 9x9 No No 64 38 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -126
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 —/85 44 142 1050 1000 120 -20 20 10 QFN64 9x9 No No 64 38 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -126
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 —/85 44 142 1050 1000 120 -40 13 10 QFN64 9x9 No No 64 38 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -133
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 —/85 44 142 1050 1000 120 -20 20 10 QFN64 9x9 No No 64 38 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -133
4 ±2 % 12-bit, 8-ch, 1Msps 12-bit, 2-ch, 500ksps Yes Yes 2 —/85 44 142 1050 1000 120 -20 20 10 QFN64 9x9 No No 64 38 48 32 2 x I²C 2 x LEUART 2 x SPI 2 x UART -133
Contact Sales Contact Sales
Close
Loading Results
Close
Loading Results
Select All> Clear>