EZR32LG230F64R61G EZR32 Leopard Gecko Sub-GHz Wireless MCU

The EZR32LG230F64R61G EZR32 Leopard Gecko is a Sub-GHz Wireless MCU targeted at proprietary wireless applications for secure, connected, wireless devices. Combining a high performance Sub-GHz EZRadio/EZRadioPRO transceiver with an ARM-Cortex -M3 based microcontroller (MCU) it provides a 16 dBm output power and an industry leading receive sensitivity of -126 dBm. The ultra-low power sleep modes and fast wake up time of the Silicon Labs energy-friendly 32-bit MCUS, combined with the low transmit and receive power consumption of the the Sub-GHz radio, result in a solution optimized for battery powered applications. This device includes 64 kB Flash, 32 kB RAM, 41 GPIO Pins, 4 x 16-bit Timers and multiple communication interfaces.

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MHz: 48

Flash (kB): 64

RAM (kB): 32

Frequency Min. (MHz): 142

Frequency Max. (MHz): 1050

Output Power Min. (dBm): -30

Output Power Max. (dBm): 16

Recieve Sensitivity (dBm): -126

RX Current: 10

GPIO Pins: 41

I²C: 2

LEUART: 2

SPI: 2

UART: 2

Package Type: QFN64

Package Size (mm): 9x9


Contact Sales Contact Sales
Close
Loading Results