Simplicity Studio v4, Mac Installer |
v4.1.6.6 |
Software |
Simplicity Studio v4, Linux Installer |
v4.1.6.6 |
Software |
Simplicity Studio v4 (Windows) |
v4.1.6.6 |
Software |
Simplicity Studio v4 (Windows64) |
v4.1.6.6 |
Software |
Wireless Starter Kit (WSTK) Mainboard BRD4001A Bill of Materials |
A01 |
Schematic and Layout Files |
PCN #1506172: EZR32LG WG Datasheet Process Change Notice |
|
Product Change Notifications (PCN) |
AN850: 434 MHz Single-ended Antenna Matrix Measurement Reports |
1.0 |
Application Notes |
EZR32WG330 Data Sheet |
1.1 |
Data Sheets |
Wireless Selector Guide |
7 |
Brochures |
PB #1606031: Inner Box Label Change |
|
Product Change Notifications (PCN) |
Wireless M-Bus Quick Start Guide |
2 |
Quick Start Guides |
Wireless Starter Kit (WSTK) Mainboard BRD4001A Schematic |
A01 |
Schematic and Layout Files |
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark |
|
Product Change Notifications (PCN) |
AN734: Si446x AFC Operation |
0.2 |
Application Notes |
AN474: Si1000 Code Examples |
0.1 |
Application Notes |
AN847: 915 MHz Single-ended Antenna Matrix Selection Guide |
1.1 |
Application Notes |
AN866: Si446x and FCC Part 90 Compliance at 450-470 MHz |
0.3 |
Application Notes |
AN656: Using NEC BJT(NESG270034 and NESG250134) Power Amplifier with Si446x |
0.2 |
Application Notes |
AN736: Si446x ETSI Category 1 Rx Setup Guidelines |
0.2 |
Application Notes |
AN782: 868 MHz Antenna Matrix (WES0030-01-AMS868-01) Measurement Reports |
0.1 |
Application Notes |
AN629: Si4460/61/63/64/67/68 RF ICs Layout Design Guide |
0.3 |
Application Notes |
AN0004.0: EFM32 Series 0 and EZR32 Wireless MCU Clock Management Unit (CMU) |
1.10 |
Application Notes |
AN800: Si4455 and ARIB STD-T108 Compliance at 920 MHz |
0.2 |
Application Notes |
EZRadioPRO API Rev C2A-A2A |
2.0.5 |
Application Notes |
AN790: Image Rejection and IQ Calibration |
0.1 |
Application Notes |
AN0918.1: MCU Series 0 to EFM32GG11 Compatibility and Migration Guide |
0.01 |
Application Notes |
AN1011: Standalone Programmer via the SWD Interface |
0.1 |
Application Notes |
AN0012: General Purpose Input Output |
2.01 |
Application Notes |
AN873: Si446x and FCC Part 15.247 Digital Transmission System Compliance at 902-928 MHz |
0.2 |
Application Notes |
AN1005: EZR32 Layout Design Guide |
0.1 |
Application Notes |
AN0021: Analog to Digital Converter |
1.11 |
Application Notes |
AN647: Si446x and ARIB STD--T108 Compliance at 920 MHz |
0.5 |
Application Notes |
AN0007.0: MCU and Wireless MCU Energy Modes |
1.10 |
Application Notes |
AN693: Si4455 Low-Power PA Matching |
0.4 |
Application Notes |
AN1029: Linked Direct Memory Access (LDMA) Controller |
0.1 |
Application Notes |
AN849: 434 MHz Single-Ended Antenna Matrix Selection Guide |
1.1 |
Application Notes |
AN643: Si446x/Si4362 RX LNA Matching |
0.4 |
Application Notes |
AN768: Antenna Selection Guide for the 868 MHz EZRadio and EZRadioPRO Designs |
0.2 |
Application Notes |
AN658: Si446x and ARIB STD-T67 Compliance at 426-429 MHz |
0.3 |
Application Notes |
AN888: EZR32 Quick Start Guide |
0.4 |
Application Notes |
EZRadio API Rev C2A |
2.0.5 |
Application Notes |
AN626: Packet Handler Operation for Si446x RFICs |
0.2 |
Application Notes |
AN853: Single-ended Antenna Matrix Design Guide |
0.1 |
Application Notes |
BRD4504B Reference Manual |
1.10 |
Reference Manuals |
EZR32WG Reference Manual |
0.50 |
Reference Manuals |
BRD4502C Reference Manual |
1.10 |
Reference Manuals |
BRD4505B Reference Manual |
1.10 |
Reference Manuals |
BRD4503B Reference Manual |
1.10 |
Reference Manuals |
BRD4502D Reference Manual |
1.10 |
Reference Manuals |
EZR32WG Data Short |
0.1 |
Data Shorts |
EZR32WG Errata |
1.10 |
Errata |
AN0021: Analog to Digital Converter |
1.11 |
Example Code |
Internet of Things System Design with Integrated Wireless MCUs |
|
White Papers |
EZR32WG BRD4503B 915 MHz 20 dBm Radio Board Bill of Materials |
A01 |
Schematic and Layout Files |
EZR32WG BRD4502C 868 MHz 13 dBm Radio Board Schematic |
A01 |
Schematic and Layout Files |
EZR32WG BRD4502C 868 MHz 13 dBm Radio Board Bill of Materials |
A01 |
Schematic and Layout Files |
EZR32WG BRD4502C 868 MHz 13 dBm Radio Board Full Design Package |
A01 |
Schematic and Layout Files |
EZR32WG BRD4502D 434 MHz 10 dBm Radio Board Schematic |
A01 |
Schematic and Layout Files |
EZR32WG BRD4503B 915 MHz 20 dBm Radio Board Bill of Materials |
A02 |
Schematic and Layout Files |
EZR32WG BRD4502D 434 MHz 10 dBm Radio Board Bill of Materials |
A01 |
Schematic and Layout Files |
EZR32WG BRD4502D 434 MHz 10 dBm Radio Board Full Design Package |
A01 |
Schematic and Layout Files |
EZR32WG BRD4503B 915 MHz 20 dBm Radio Board Schematic |
A02 |
Schematic and Layout Files |
EZR32WG BRD4504B 169 MHz 20 dBm Radio Board Schematic |
A02 |
Schematic and Layout Files |
EZR32WG BRD4503B 915 MHz 20 dBm Radio Board Schematic |
A01 |
Schematic and Layout Files |
EZR32WG BRD4504B 169 MHz 20 dBm Radio Board Schematic |
A01 |
Schematic and Layout Files |
EZR32WG BRD4504B 169 MHz 20 dBm Radio Board Bill of Materials |
A02 |
Schematic and Layout Files |
EZR32WG BRD4504B 169 MHz 20 dBm Radio Board Bill of Materials |
A01 |
Schematic and Layout Files |
EZR32WG BRD4505B 490 MHz 20 dBm Radio Board Bill of Materials |
A01 |
Schematic and Layout Files |
EZR32WG BRD4503B 915 MHz 20 dBm Radio Board Full Design Package |
A02 |
Schematic and Layout Files |
EZR32WG BRD4504B 169 MHz 20 dBm Radio Board Full Design Zip |
A02 |
Schematic and Layout Files |
EZR32WG BRD4505B 490 MHz 20 dBm Radio Board Schematic |
A01 |
Schematic and Layout Files |
EZR32WG BRD4505B 490 MHz 20 dBm Radio Board Full Design Package |
A01 |
Schematic and Layout Files |
UG200: EZR32WG 868 MHz 13 dBm Wireless Starter Kit User's Guide |
2.01 |
User Guides |
UG202: EZR32WG 915 MHz 20 dBm Wireless Starter Kit User's Guide |
2.01 |
User Guides |
UG204: EZR32WG 169 MHz 20 dBm Wireless Starter Kit User's Guide |
2.01 |
User Guides |
UG201: EZR32WG 434 MHz 10 dBm Wireless Starter Kit User's Guide |
2.01 |
User Guides |
UG203: EZR32WG 490 MHz 20 dBm Wireless Starter Kit User's Guide |
2.01 |
User Guides |
EZR32WG BRD4502D 434 MHz 10 dBm Radio Board Schematic |
A00 |
Schematic and Layout Files |
EZR32WG BRD4502C 868 MHz 13 dBm Radio Board Schematic |
A00 |
Schematic and Layout Files |
EZR32WG BRD4502C 868 MHz 13 dBm Radio Board Bill of Materials |
A00 |
Schematic and Layout Files |
EZR32WG BRD4502D 434 MHz 10 dBm Radio Board Bill of Materials |
A00 |
Schematic and Layout Files |
EZR32WG BRD4505B 490 MHz 20 dBm Radio Board Schematic |
A00 |
Schematic and Layout Files |
EZR32WG BRD4503B 915 MHz 20 dBm Radio Board Schematic |
A00 |
Schematic and Layout Files |
EZR32WG BRD4504B 169 MHz 20 dBm Radio Board Schematic |
A00 |
Schematic and Layout Files |
EZR32WG BRD4505B 490 MHz 20 dBm Radio Board Bill of Materials |
A00 |
Schematic and Layout Files |
EZR32WG BRD4504B 169 MHz 20 dBm Radio Board Bill of Materials |
A00 |
Schematic and Layout Files |
EZR32WG BRD4503B 915 MHz 20 dBm Radio Board Bill of Materials |
A00 |
Schematic and Layout Files |
AN0002.0: EFM32 and EZR32 Wireless MCU Series 0 Hardware Design Considerations |
1.48 |
Application Notes |
AN0002.0: EFM32 和 EZR32 无线 MCU 系列 0 硬件设计注意事项 |
1.48 |
Application Notes |
AN0003:UART ブートローダ |
1.72 |
Application Notes |
AN0003:UART 引导装载程序 |
1.72 |
Application Notes |
AN0002.0: EFM32 および EZR32 Wireless MCU シリーズ 0 ハードウェア設計上の考慮事項 |
1.48 |
Application Notes |
EFM32/EFR32/EZR32 Gecko Software Development Kit HTML Documentation |
5.0.0 |
Software |
AN0015.0: EFM32 and EZR32 Wireless MCU Series 0 Watchdog |
1.48 |
Application Notes |
Device and Flashloader files for IAR EWARM |
5.2.0 |
|
AN0918.0: MCU Series 0 to EFM32JGxx/PGxx Compatibility and Migration Guide |
1.03 |
Application Notes |
AN0059.0: UART Flow Control |
1.03 |
Application Notes |
AN0009.0: Getting Started with EFM32 and EZR32 Series 0 |
1.22 |
Application Notes |
AN0018.0: Supply Voltage Monitoring |
1.09 |
Application Notes |
AN0014: Timer |
1.10 |
Example Code |
AN0004: Clock Management Unit (CMU) |
1.11 |
Example Code |
AN0018: Supply Voltage Monitoring |
1.09 |
Example Code |
AN0059: UART Flow Control |
1.03 |
Example Code |
AN0012: General Purpose Input Output (GPIO) |
2.01 |
Example Code |
AN0026.0: EFM32 and EZR32 Wireless MCU Series 0 Low Energy Timer |
1.08 |
Application Notes |
AN0026: Low Energy Timer |
1.08 |
Example Code |
AN0009: Getting Started with EFM32, EFR32, and EZR32 |
1.22 |
Example Code |
AN0016.0: Oscillator Design Considerations |
1.30 |
Application Notes |
Simplicity Commander -- Windows |
1.2.0 |
Software |
Simplicity Commander -- Mac |
1.2.0 |
Software |
Simplicity Commander Release Notes |
1.2.0 |
Software |
Simplicity Commander -- Linux |
1.2.0 |
Software |
AN0003: UART Bootloader |
1.74 |
Example Code |
AN0009.0: EFM32 and EZR32 Series 0 スタ ート・ガイド |
1.22 |
Application Notes |
AN0009.0: EFM32 and EZR32 Series 0 入门 指南 |
1.22 |
Application Notes |