Si4311-B12-GM EZRadio ISM Band Receiver

The Si4311-B12-GM EZRadioPRO ISM Band receiver is avaialble in a QFN20 package.

View Datasheet for all specifications
Specifications Summary

Description: RX SubG

Output Power Min. (dBm): 0

Output Power Max. (dBm): 0

RX Current (mA):

Frequency Min. (MHz):

Frequency Max. (MHz):

+11/+20 dBm TX Current (mA):

+13 dBm TX Current:

FSK/GFSK (kbps):

OOK (kbps): 0

Package Type: QFN20

2/4.8 Sensitivity (dBm):

Title Version Resource Type
Wireless Development Suite 3.2.11.0 Software
MSC-AMS434-EK - 434MHz Antenna Matrix Development Kit Design Files 01-01 Schematic and Layout Files
Si4311-B12/B21 315/433.92 MHZ FSK Receiver 1.0 Data Sheets
Wireless M-Bus Quick Start Guide 2 Quick Start Guides
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
Wireless Starter Kit (WSTK) Mainboard BRD4001A Schematic A01 Schematic and Layout Files
Wireless Starter Kit (WSTK) Mainboard BRD4001A Bill of Materials A01 Schematic and Layout Files
Wireless Selector Guide 7 Brochures
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
17051960 Relocation of Singapore Test Centre and Order Fullfillment Centre Product Change Notifications (PCN)
4320 Schematics/Layout (868 xLoop) 5.0 Schematic and Layout Files
4320 Schematics/Layout (915 xLoop) 5.0 Schematic and Layout Files
4322 Schematics/Layout (50Ohm) 1.0 Schematic and Layout Files
4320 Schematics/Layout (915 BIFA) 5.0 Schematic and Layout Files
4021 Schematics/Layout (868 BIFA) 5.1 Schematic and Layout Files
MSC-AMS915-EK - 915MHz Antenna Matrix Development Kit Design Files 01-01 Schematic and Layout Files
4022 Schematics/Layout (50Ohm) 1.1 Schematic and Layout Files
Keyfob Design Pack (Si4320 Rx) 1.00 Schematic and Layout Files
4320 Schematics/Layout (868 BIFA) 5.0 Schematic and Layout Files
4320 Schematics/Layout (50Ohm) 5.0 Schematic and Layout Files
MSC-AMS868-EK - 868MHz Antenna Matrix Development Kit Design Files 01-01 Schematic and Layout Files
4320 Schematics/Layout (434 XLoop) 5.0 Schematic and Layout Files
How to Simplify the Addition of Wireless Connectivity to Your Embedded Design 1.0 White Papers
EZLink Chat Software
Contact Sales Contact Sales
Close
Loading Results