Si1060 Sub-GHz Wireless Microcontroller (MCU)

The Si1060 sub-GHz wireless MCU includes a 25 MHz 8-bit 8051 MCU and supports a frequency range between 142 and 1050 Hz. The Si1060 has an output power range between -20 and 20 dBm and is avaialble in a QFN36 (5x6 mm) package.

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Flash (kB): 64

RAM (kB): 4352

Frequency Min. (MHz): 142

Frequency Max. (MHz): 1050

Output Power Min. (dBm): -20

Output Power Max. (dBm): 20

+11/+20 dBm TX Current (mA): 18/85

Recieve Sensitivity (dBm): -126

I²C: 1

SPI: 1

UART: 1

Package Type: QFN36

Package Size (mm): 5x6

Title Version Resource Type
Wireless Development Suite 3.2.11.0 Software
Wireless M-Bus Quick Start Guide 2 Quick Start Guides
Wireless Starter Kit (WSTK) Mainboard BRD4001A Schematic A01 Schematic and Layout Files
Wireless Starter Kit (WSTK) Mainboard BRD4001A Bill of Materials A01 Schematic and Layout Files
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
AN1134: Dynamic Multiprotocol Development with Bluetooth® and Proprietary 0.1 Application Notes
Wireless Selector Guide 7 Brochures
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
Si106x-8x Ultra-Low Power MCU with Integrated High-Performance Sub-1 GHz Transceiver 1.0 Data Sheets
AN811: Si100X/101X to Si106X/108X Wireless MCU Transition Guide 0.1 Application Notes
AN904: Performance of Si4455/Si4460 RFICs at 434 MHz with Johanson 0433BM41A0019 IPD 0.1 Application Notes
AN692: Si4355/4455 Programming Guide 0.4 Application Notes
AN791: Layout Design Guide for the Si106x/8x Wireless MCUs 0.1 Application Notes
EZRadioPRO API Rev B1B 2.0.5 Application Notes
Si106x-8x Data Short 12.11.13 Data Shorts
1060-PCE20C915 Pico Board Design Files 02-02 Schematic and Layout Files
MSC-AMS434-EK - 434MHz Antenna Matrix Development Kit Design Files 01-01 Schematic and Layout Files
1060-PCE20C490 Pico Board Design Files 02-02 Schematic and Layout Files
MSC-WMB912 Wireless Motherboard 04-03 Schematic and Layout Files
MSC-AMS868-EK - 868MHz Antenna Matrix Development Kit Design Files 01-01 Schematic and Layout Files
Si106x Development Kits User’s Guide 0.4 User Guides
Si106x/8x Errata 0.1 Errata
Si100x Ultra Low Power 64 and 32 kB 10-Bit ADC MCU with Integrated 240-960 MHz EZRadioPRO Transceiver 1.3 Data Sheets
Si101x Ultra Low Power 16 and 8 kB 12- and 10-Bit ADC MCU with Integrated 240-960 MHz EZRadioPRO Transceiver 1.2 Data Sheets
Si102x and Si103x Ultra Low Power 128K LCD MCU Family 1.0 Data Sheets
Si10xx-DK User's Guide 0.1 User Guides
UDP UPPI Card User's Guide 0.1 User Guides
Si10xx Quick-Start Guide 0.2 Quick Start Guides
Si10xx Quick-Start Guide 0.1 Quick Start Guides
1210311 Si102x-3x Firmware Update std Product Change Notifications (PCN)
EOL #1403261: Si100x-C-and-Si101x-A Product Change Notifications (PCN)
1302281 Synapse EOL Process Change Notice Form Product Change Notifications (PCN)
1211141 Si100x Datasheet Revision 1_2 std Product Change Notifications (PCN)
1208171 Si100x PCN Product Change Notifications (PCN)
1303251 Si100x Rev E GM2 change notice std Product Change Notifications (PCN)
1303252 Si101x Rev C Change Notice std Product Change Notifications (PCN)
PCN #1410081: Si102x and Si103x Rev B GM3 RCN Product Change Notifications (PCN)
MBus_EK_ReleaseNotes Software
AN474: Si1000 Code Examples 0.1 Application Notes
AN910: Layout Design Practices Around the Output of an On-chip DC-DC Converter 0.1 Application Notes
AN853: Single-ended Antenna Matrix Design Guide 0.1 Application Notes
Si1002-C Data Short 011510 Data Shorts
Si102x Data Short 9.09.14 Data Shorts
Si103x Data Short 9.09.14 Data Shorts
Si1015-A Data Short 011510 Data Shorts
Si1005-C Data Short 011510 Data Shorts
Si1010-A Data Short 011510 Data Shorts
Si1001-C Data Short 011510 Data Shorts
Si1003-C Data Short 011510 Data Shorts
Si1013-A Data Short 011510 Data Shorts
Si1011-A Data Short 011510 Data Shorts
Si1000-C Data Short 011510 Data Shorts
Si1012-A Data Short 011510 Data Shorts
Si1004-C Data Short 011510 Data Shorts
Si1014-A Data Short 011510 Data Shorts
Energy Harvesting Reference Design Reference Designs
SPI Pass Through Code 1.00 Example Code
Loadboard Lite 1.00 Example Code
Si10xx Code Examples Application Note Example Code
SI1033-A-GM CAD/CAE Schematic Footprints and Symbols 1.00 Schematic and Layout Files
Si1012-A-GM CAD/CAE Schematic Footprints and Symbols 1.0 Schematic and Layout Files
Si1010-A-GM CAD/CAE Schematic Footprints and Symbols 1.0 Schematic and Layout Files
Si1015-A-GM CAD/CAE Schematic Footprints and Symbols 1.0 Schematic and Layout Files
SI1021-A-GM CAD/CAE Schematic Footprints and Symbols 1.00 Schematic and Layout Files
SI1027-A-GM CAD/CAE Schematic Footprints and Symbols 1.00 Schematic and Layout Files
SI1023-A-GM CAD/CAE Schematic Footprints and Symbols 1.00 Schematic and Layout Files
SI1020-A-GM CAD/CAE Schematic Footprints and Symbols 1.00 Schematic and Layout Files
SI1032-A-GM CAD/CAE Schematic Footprints and Symbols 1.00 Schematic and Layout Files
Si1002-C-GM CAD/CAE Schematic Footprints and Symbols 1.0 Schematic and Layout Files
Si1004-C-GM CAD/CAE Schematic Footprints and Symbols 1.0 Schematic and Layout Files
SI1037-A-GM CAD/CAE Schematic Footprints and Symbols 1.00 Schematic and Layout Files
MSC-AMS915-EK - 915MHz Antenna Matrix Development Kit Design Files 01-01 Schematic and Layout Files
SI1024-A-GM CAD/CAE Schematic Footprints and Symbols 1.00 Schematic and Layout Files
Si1014-A-GM CAD/CAE Schematic Footprints and Symbols 1.0 Schematic and Layout Files
SI1022-A-GM CAD/CAE Schematic Footprints and Symbols 1.00 Schematic and Layout Files
Si1001-C-GM CAD/CAE Schematic Footprints and Symbols 1.0 Schematic and Layout Files
SI1034-A-GM CAD/CAE Schematic Footprints and Symbols 1.00 Schematic and Layout Files
Si1005-C-GM CAD/CAE Schematic Footprints and Symbols 1.0 Schematic and Layout Files
SI1036-A-GM CAD/CAE Schematic Footprints and Symbols 1.00 Schematic and Layout Files
SI1025-A-GM CAD/CAE Schematic Footprints and Symbols 1.00 Schematic and Layout Files
SI1031-A-GM CAD/CAE Schematic Footprints and Symbols 1.00 Schematic and Layout Files
Si1011-A-GM CAD/CAE Schematic Footprints and Symbols 1.0 Schematic and Layout Files
Si1000-C-GM CAD/CAE Schematic Footprints and Symbols 1.0 Schematic and Layout Files
SI1026-A-GM CAD/CAE Schematic Footprints and Symbols 1.00 Schematic and Layout Files
SI1030-A-GM CAD/CAE Schematic Footprints and Symbols 1.00 Schematic and Layout Files
Si1003-C-GM CAD/CAE Schematic Footprints and Symbols 1.0 Schematic and Layout Files
Si1013-A-GM CAD/CAE Schematic Footprints and Symbols 1.0 Schematic and Layout Files
SI1035-A-GM CAD/CAE Schematic Footprints and Symbols 1.00 Schematic and Layout Files
Overcoming Challenges of Connecting Intelligent Nodes to the Internet of Things 1.0 White Papers
克服智能节点与物联网的连接挑战 1.0 White Papers
克服智慧節點與物聯網的連接挑戰 1.0 White Papers
Contact Sales Contact Sales
Close
Loading Results