Wireless Development Suite |
3.2.11.0 |
Software |
Wireless M-Bus Quick Start Guide |
2 |
Quick Start Guides |
Wireless Selector Guide |
7 |
Brochures |
PB #1606031: Inner Box Label Change |
|
Product Change Notifications (PCN) |
Wireless Starter Kit (WSTK) Mainboard BRD4001A Schematic |
A01 |
Schematic and Layout Files |
Wireless Starter Kit (WSTK) Mainboard BRD4001A Bill of Materials |
A01 |
Schematic and Layout Files |
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark |
|
Product Change Notifications (PCN) |
Si106x-8x Ultra-Low Power MCU with Integrated High-Performance Sub-1 GHz Transceiver |
1.0 |
Data Sheets |
AN811: Si100X/101X to Si106X/108X Wireless MCU Transition Guide |
0.1 |
Application Notes |
AN904: Performance of Si4455/Si4460 RFICs at 434 MHz with Johanson 0433BM41A0019 IPD |
0.1 |
Application Notes |
AN692: Si4355/4455 Programming Guide |
0.4 |
Application Notes |
AN791: Layout Design Guide for the Si106x/8x Wireless MCUs |
0.1 |
Application Notes |
EZRadioPRO API Rev B1B |
2.0.5 |
Application Notes |
Si106x-8x Data Short |
12.11.13 |
Data Shorts |
MSC-AMS434-EK - 434MHz Antenna Matrix Development Kit Design Files |
01-01 |
Schematic and Layout Files |
MSC-WMB912 Wireless Motherboard |
04-03 |
Schematic and Layout Files |
MSC-AMS868-EK - 868MHz Antenna Matrix Development Kit Design Files |
01-01 |
Schematic and Layout Files |
Si106x Development Kits User’s Guide |
0.4 |
User Guides |
Si106x/8x Errata |
0.1 |
Errata |
Si100x Ultra Low Power 64 and 32 kB 10-Bit ADC MCU with Integrated 240-960 MHz EZRadioPRO Transceiver |
1.3 |
Data Sheets |
Si101x Ultra Low Power 16 and 8 kB 12- and 10-Bit ADC MCU with Integrated 240-960 MHz EZRadioPRO Transceiver |
1.2 |
Data Sheets |
Si102x and Si103x Ultra Low Power 128K LCD MCU Family |
1.0 |
Data Sheets |
Si10xx-DK User's Guide |
0.1 |
User Guides |
UDP UPPI Card User's Guide |
0.1 |
User Guides |
Si10xx Quick-Start Guide |
0.2 |
Quick Start Guides |
Si10xx Quick-Start Guide |
0.1 |
Quick Start Guides |
1210311 Si102x-3x Firmware Update std |
|
Product Change Notifications (PCN) |
EOL #1403261: Si100x-C-and-Si101x-A |
|
Product Change Notifications (PCN) |
1302281 Synapse EOL Process Change Notice Form |
|
Product Change Notifications (PCN) |
1211141 Si100x Datasheet Revision 1_2 std |
|
Product Change Notifications (PCN) |
1208171 Si100x PCN |
|
Product Change Notifications (PCN) |
1303251 Si100x Rev E GM2 change notice std |
|
Product Change Notifications (PCN) |
1303252 Si101x Rev C Change Notice std |
|
Product Change Notifications (PCN) |
PCN #1410081: Si102x and Si103x Rev B GM3 RCN |
|
Product Change Notifications (PCN) |
MBus_EK_ReleaseNotes |
|
Software |
AN474: Si1000 Code Examples |
0.1 |
Application Notes |
AN910: Layout Design Practices Around the Output of an On-chip DC-DC Converter |
0.1 |
Application Notes |
AN853: Single-ended Antenna Matrix Design Guide |
0.1 |
Application Notes |
Si1002-C Data Short |
011510 |
Data Shorts |
Si102x Data Short |
9.09.14 |
Data Shorts |
Si103x Data Short |
9.09.14 |
Data Shorts |
Si1015-A Data Short |
011510 |
Data Shorts |
Si1005-C Data Short |
011510 |
Data Shorts |
Si1010-A Data Short |
011510 |
Data Shorts |
Si1001-C Data Short |
011510 |
Data Shorts |
Si1003-C Data Short |
011510 |
Data Shorts |
Si1013-A Data Short |
011510 |
Data Shorts |
Si1011-A Data Short |
011510 |
Data Shorts |
Si1000-C Data Short |
011510 |
Data Shorts |
Si1012-A Data Short |
011510 |
Data Shorts |
Si1004-C Data Short |
011510 |
Data Shorts |
Si1014-A Data Short |
011510 |
Data Shorts |
Energy Harvesting Reference Design |
|
Reference Designs |
SPI Pass Through Code |
1.00 |
Example Code |
Loadboard Lite |
1.00 |
Example Code |
Si10xx Code Examples Application Note |
|
Example Code |
SI1033-A-GM CAD/CAE Schematic Footprints and Symbols |
1.00 |
Schematic and Layout Files |
Si1012-A-GM CAD/CAE Schematic Footprints and Symbols |
1.0 |
Schematic and Layout Files |
Si1010-A-GM CAD/CAE Schematic Footprints and Symbols |
1.0 |
Schematic and Layout Files |
Si1015-A-GM CAD/CAE Schematic Footprints and Symbols |
1.0 |
Schematic and Layout Files |
SI1021-A-GM CAD/CAE Schematic Footprints and Symbols |
1.00 |
Schematic and Layout Files |
SI1027-A-GM CAD/CAE Schematic Footprints and Symbols |
1.00 |
Schematic and Layout Files |
SI1023-A-GM CAD/CAE Schematic Footprints and Symbols |
1.00 |
Schematic and Layout Files |
SI1020-A-GM CAD/CAE Schematic Footprints and Symbols |
1.00 |
Schematic and Layout Files |
SI1032-A-GM CAD/CAE Schematic Footprints and Symbols |
1.00 |
Schematic and Layout Files |
Si1002-C-GM CAD/CAE Schematic Footprints and Symbols |
1.0 |
Schematic and Layout Files |
Si1004-C-GM CAD/CAE Schematic Footprints and Symbols |
1.0 |
Schematic and Layout Files |
SI1037-A-GM CAD/CAE Schematic Footprints and Symbols |
1.00 |
Schematic and Layout Files |
MSC-AMS915-EK - 915MHz Antenna Matrix Development Kit Design Files |
01-01 |
Schematic and Layout Files |
SI1024-A-GM CAD/CAE Schematic Footprints and Symbols |
1.00 |
Schematic and Layout Files |
Si1014-A-GM CAD/CAE Schematic Footprints and Symbols |
1.0 |
Schematic and Layout Files |
SI1022-A-GM CAD/CAE Schematic Footprints and Symbols |
1.00 |
Schematic and Layout Files |
Si1001-C-GM CAD/CAE Schematic Footprints and Symbols |
1.0 |
Schematic and Layout Files |
SI1034-A-GM CAD/CAE Schematic Footprints and Symbols |
1.00 |
Schematic and Layout Files |
Si1005-C-GM CAD/CAE Schematic Footprints and Symbols |
1.0 |
Schematic and Layout Files |
SI1036-A-GM CAD/CAE Schematic Footprints and Symbols |
1.00 |
Schematic and Layout Files |
SI1025-A-GM CAD/CAE Schematic Footprints and Symbols |
1.00 |
Schematic and Layout Files |
SI1031-A-GM CAD/CAE Schematic Footprints and Symbols |
1.00 |
Schematic and Layout Files |
Si1011-A-GM CAD/CAE Schematic Footprints and Symbols |
1.0 |
Schematic and Layout Files |
Si1000-C-GM CAD/CAE Schematic Footprints and Symbols |
1.0 |
Schematic and Layout Files |
SI1026-A-GM CAD/CAE Schematic Footprints and Symbols |
1.00 |
Schematic and Layout Files |
SI1030-A-GM CAD/CAE Schematic Footprints and Symbols |
1.00 |
Schematic and Layout Files |
Si1003-C-GM CAD/CAE Schematic Footprints and Symbols |
1.0 |
Schematic and Layout Files |
Si1013-A-GM CAD/CAE Schematic Footprints and Symbols |
1.0 |
Schematic and Layout Files |
SI1035-A-GM CAD/CAE Schematic Footprints and Symbols |
1.00 |
Schematic and Layout Files |
Overcoming Challenges of Connecting Intelligent Nodes to the Internet of Things |
1.0 |
White Papers |
克服智能节点与物联网的连接挑战 |
1.0 |
White Papers |
克服智慧節點與物聯網的連接挑戰 |
1.0 |
White Papers |