Si1085 Sub-GHz Wireless Microcontroller (MCU)

The Si1085 sub-GHz wireless MCU includes a 25 MHz 8-bit 8051 MCU and supports a frequency range between 240 and 960 Hz. The Si1085 has an output power range between -40 and 13 dBm and is avaialble in a QFN36 (5x6 mm) package.

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

Flash (kB): 8

RAM (kB): 768

Frequency Min. (MHz): 240

Frequency Max. (MHz): 960

Output Power Min. (dBm): -40

Output Power Max. (dBm): 13

+11/+20 dBm TX Current (mA): 18

Recieve Sensitivity (dBm): -116

I²C: 1

SPI: 1

UART: 1

Package Type: QFN36

Package Size (mm): 5x6


Contact Sales Contact Sales
Close
Loading Results