WF200 Wi-Fi® Transceiver

The Perfect Wi-Fi Transceiver IC for IoT Applications

The WF200 is the perfect Wi-Fi transceiver for your secure, low power IoT Wi-Fi needs. The Wi-Fi transceiver contains a 2.4 GHz 802.11b/g/n radio (MAC and PHY layer), optimized for low power and optimal RF performance in crowded RF environments. The device supports both linux-based hosts and RTOS-based hosts to deliver a complete Wi-Fi solution. High speed SPI and SDIO host interfaces provide flexibility and throughput.

Use WF200S for a secure link interface between the host and the transceiver.

WF200 Features and Specifications

    Features
  • 802.11 b/g/n Wi-Fi transceiver including the radio, baseband, MAC, security and host interface
  • Superior link budget with integrated LNA, PA, and Balun
  • OTP included removing the need for an external EEPROM
  • Ultra-low power optimized IoT solution
  • End-to-end security with hardware protected secure boot and encrypted host interface
  • 802.11 split and full MAC architecture support
  • Complete Network Co-Processor (NCP) support for Linux and RTOS external hosts
 
    Standards/IEEE 802.11 and WFA
  • b - symbol rates: up to 11 Mbps
  • g - symbol rates: up to 54 Mbps
  • n - symbol rates: up to 72.2 Mbps
  • d - regulatory domains
  • e - QoS as per definition in WMM specification
  • i - as per definition in WPA2 specification
  • w - protected management frames
  • WMM Power save
  • WPA/WPA2 Personal
  • Supported with Host Security Supplicant:
    • WPA3
    • WPA2 Enterprise
    • WFD - Wi-Fi Direct Client and Group owner
    • WPS - Wi-Fi Protected Setup
    Key MAC and Baseband Features
  • 1x1 802.11n with full 802.11 b/g compatibility, 72.2 Mbps
  • Greenfield Tx/Rx for 802.11n optimal performance
  • Short Guard Interval (SGI) for 802.11 optimal throughput
  • Tx LDPC for improved range
  • A-MPDU Rx and Tx for high MAC throughput
  • Block Acknowledgement support
  • Rx Defragmentation
  • Roaming supported
  • Client, SoftAP modes supported
  • Concurrent AP + STA support
  •  
    RF Features
  • Tx Power: +17 dBm
  • Rx Sensitivity: -96.3 dBm
  • Dual 2.4 GHz antenna pads for full antenna diversity support
  • 2.4 GHz co-existence; 2-, 3-, and 4-wire PTA support
  • Integrated Balun, T/R switch, LNA and PA for 2.4 GHz
    Power Consumption
  • Rx (@1DSSS): 41.6 mA
  • Tx (17 dBm @1DSSS): 152.6 mA
  • Associated: DTIM3: 337 μA
  • Sleep: 22 μA
  • Power off: < 0.5 μA
    Security and Encryption Features
  • Secure boot with roll-back prevention
  • Encrypted host interface, dedicated hardware acceleration Block
  • Integrated True Random Number Generator
  • Secure key storage using protected OTP technology
  • AES/WEP hardware acceleration
    Host Interfaces
  • SDIO (1-bit and 4-bit SD mode up to 26 MHz)
  • SPI (1-bit up to 52 MHz)
    Peripheral Interfaces
  • External 32 kHz crystal for low power clock control
  • GPIOs (including wake-up and Tx/Rx activity monitoring)
    ROHS/REACH Compliant
    Electrical Characteristics
  • 1.8 V - 3.6 V
    Packaging
  • 4x4 QFN32
    Operating Temperature Range
  • -40 °C to +105 °C

Product Matrix

Status
Devices
Part Number Data Sheet Dev Kit Secure Link Protocol TX Power Max (dBm) RX Sensitivty (dBm) Associated Sleep (uA) Serial Interface Onboard Stack Package Size
SLEXP8022A No 2.4 GHz 802.11 b/g/n 17 -96.3 22 SDIO, SPI No 4x4
SLEXP8022A Yes 2.4 GHz 802.11 b/g/n 17 -96.3 22 SDIO, SPI No 4x4

Getting Started with WF200 Wi-Fi Transceiver IC

WF200 Wi-Fi Expansion Kit

The easiest way to get started with the WF200 is with a WF200 Wi-Fi Expansion Kit.

 

View Kits
Contact Sales
Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...