AMW004 Wi-Fi® Module

802.11b/g/n low power WICED Wi-Fi networking module

Note: This Module is Not Recommended for New Designs (NRND). For new designs, we recommend customers use the AMW106 Wi-Fi Module.

The AMW004 module is a fully certified small form factor, low power WICED-based Wi-Fi networking module perfectly suited to deeply embedded applications requiring medium/high data throughput in medium to high volume.

The module runs an embedded TCP/IP networking stack with SSL/TLS/HTTPS security and an onboard u.FL and PCB trace antenna all in a physical footprint of just 31.2 mm x 17.8 mm.

The AMW004 ships with a licensed version of ZentriOS which is the connectivity operating system of choice for resource constrained Internet of Things (IoT) devices. ZentriOS accelerates time-to-market by providing a common software foundation across multiple product lines. The OS provides integrated security, sophisticated network connectivity features, file management, rich peripheral interfaces, and much more. By abstracting the underlying complexity of connectivity, developers can focus on what they do best – build great products.

 

Module Features

  • Standalone WICED-based Wi-Fi networking module including apps processor and onboard antenna
  • Ultra-low power mode for battery operation
  • Onboard commercial IPv4/IPv6 TCP/IP stack includes SSL/TLS/HTTPS security
  • Includes Sensors.com cloud library for device monitoring and control
  • Communications interfaces: UART, SPI, I²C
  •  User programmable GPIOs, ADCs, DACs and timers
  • Real-time clock automatically syncs with network time
  • Support for simultaneous client (STA) and access point (softAP) modes
  • Automatic (or manual) secure upgrades via wireless network, FTP or serial interface
  • Configurable via serial or wireless interface with user-friendly ASCII commands
  • Supports Wi-Fi security types: Open, WEP, WPA, WPA2-AES and WPA2-mixed modes
  • Wi-Fi Protected Setup (WPS) for one-step push-button connection to your
  • May also be programmed for use wtiih Broadcom's WICED SDK

Module Specifications

    Networking Standards:
  • IEEE 802.11 b/g/n/d/e/h/i/j
  • 802.11 Data Rates:
  • 802.11b: 1, 2, 5.5, 11 Mbps
  • 802.11g: 6, 9, 12, 18, 24, 36, 48, 54 Mbps
  • 802.11n: MCS0 - MCS7
  • Frequency Band:
  • 2.412 - 2.484 GHz (Channels 1-13)
  • Wi-Fi Security:
  • Open
  • WEP-40
  • WEP-104
  • WPA
  • WPA2-PSK
  • WPA/WPA2-mixed
  • Network Protocols:
  • ARP, ICMP, DHCP client/server, DNS, NTP, SMTP UDP, TCP, HTTP client/webserver, Sensors.com
  • Network Security:
  • SSL3.0/TLS1.2, HTTPS
  • Communication Interfaces:
  • UART, SPI, I²C, USB, JTAG/SWD
  • Data Throughput:
  • Over 10 Mbit/s over UART and SPI
    Communications Range:
  • >1000 ft (330 m) line of sight
  • Microprocessor & Memory:
  • ARM Cortex-M4 @ 120 MHz
  • Integrated 1 MB flash
  • 128 kB RAM
  • Onboard 8 Mbit (1 MByte)
  • SPI-serial flash
  • Peripherals:
  • I²S, GPIO, ADC, PWM
  • Real Time Clock:
  • Time-of-day, 200-year calendar, ultra low power alarms/wakeup
  • RF Transmit Power:
  • +19 dBm (11b max.)
  • +16 dBm (11g max.)
  • +14 dBm (11n max.)
  • Antenna:
  • Onboard PCB and u.FL connector for external anntena
  • Certifications:
  • FCC
  • IC
  • CE
    Power Consumption:
  • Standby: 1.85 uA
  • Sleep: 28 uA
  • Wi-Fi Powersave: 0.77 mA
  • Active Rx: 6.9 mA (1 Mbit/s UDP)
  • Active Tx: 12.5 mA (1 Mbit/s UDP)
  • Supply Voltage:
  • 3.3  @V ±10%
  • IO Voltage:
  • up to +5 V
  • Operating Temperature:
  • -30 to +85 ºC
  • Package Size:
  • 17.8 mm x 31.8 mm x 3.1 mm
  • Weight:
  • 2.55 grams (0.07 oz)
  • Software:
  • Pre-preprogrammed with ACKme WiConnect serial Wi-Fi application

Getting Started with AMW004 Wi-Fi Module

AMW004-E03 Wireless Development Kit

The easiest way to begin development with AMW004 is with the AMW004-E03 Wireless Development Kit.

 

Add to Cart


Documentation

Title Version Resource Type
AMW004 Wallaby IC Certification Package Miscellaneous
AMW004 Wallaby CE Certification Package Miscellaneous
AMW004 Wallaby CE Certification Package Miscellaneous
Hornet UUID Hotfix 140928 Software
AMW004-A01 Mechanical Specifications A01 Schematic and Layout Files
Wallaby Design Symbols Schematic and Layout Files
Hornet Altium Schematic/PCB Symbols A01 Schematic and Layout Files
Mackerel (Rev. 1) Schematic and Layout 1 Schematic and Layout Files
Mackerel (Rev. 2) Schematic and Layout 2 Schematic and Layout Files
Mackerel (Rev. 3) Schematic and Layout 3 Schematic and Layout Files
AMW004 Evaluation Guide 105 User Guides
180822330 Module Label Change - RoHS Label Only Product Change Notifications (PCN)
AN1160: Project Collaboration with Simplicity Studio 0.1 Application Notes
UG103.16: Multiprotocol Fundamentals 0.2 User Guides
Wireless Selector Guide 7 Brochures
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
AN0822: Simplicity Studio™ User's Guide 0.5 Application Notes
AN1121: Headless Builds with Simplicity Studio v4 0.1 Application Notes
AMW004 Product Brief 101 Brochures
Contact Sales Contact Sales
Close
Loading Results