AMW006-A1U Wi-Fi® Module

802.11b/g/n dual uFL connector, low power through-hole Wi-Fi networking module

The AMW006-A1U module is a fully certified through-hole version of our low power AMW006 Wi-Fi networking module. The AMW006 family also provides an ideal platform for applications that can take advantage of antenna diversity.

The pinout is compatible with the pseudo-standard small form factor often used in 802.15.4 applications, allowing a plug-in replacement providing 802.11 b/g/n Wi-Fi communications in legacy designs. AMW006-A1U provides a convenient through-hole adapter for the AMW006 module that is perfectly suited to low volume embedded applications.

The module runs an embedded TCP/IP networking stack with SSL/TLS security, and comes pre-loaded with ZentriOS, our feature packed, easy-to-use and reliable serial Wi-Fi application that includes free support for cloud connectivity powered by Sensors.com (usage optional).

 

Module Features

  • Pluggable 802.11 radio module adapter with a popular industry compatible footprint
  • Integrated Wi-Fi networking module including apps processor and uFL connectors for external antenna
  • Ultra-low power mode for battery operation
  • Onboard commercial IPv4 TCP/IP stack includes SSL/TLS/HTTPS security
  • HTTP webserver with RESTful API and websockets
  • Includes Sensors.com cloud library for device monitoring and control
  • Communications interfaces: UART, SPI
  • User programmable GPIOs and LEDs for statud indication
  • Real-time clock automatically syncs with network time
  • Support for simultaneous client (STA) and access point (softAP) modes
  • Automatic (or manual) secure upgrades via wireless network, FTP or serial interface
  • Configurable via serial or wireless interface using intuitive ASCII commands
  • Supports Wi-Fi security types: Open, WEP, WPA, WPA2-AES and WPA2-mixed modes
  • Wi-Fi Protected Setup (WPS) for one-step push-button connection to your AP
  • Network discovery protocols including mDNS (Zeroconf), Link-local Multicast Name Resolution (LLMNR) and Netbios
  • Antenna Diversity support
  • Device Management Service:
    • Cloud Managed Reliable Over The Air Software Updates
    • Cloud Connector to AWS, Azure, and major cloud services
    • Dashboard for device activity and software release status

Module Specifications

    Networking Standards:
  • IEEE 802.11 b/g/n/d/e/h/i/j
  • 802.11 Data Rates:
  • 802.11b: 1, 2, 5.5, 11 Mbps
  • 802.11g: 6, 9, 12, 18, 24, 36, 48, 54 Mbps
  • 802.11n: MCS0 - MCS7
  • Frequency Band:
  • 2.412 - 2.484 GHz (Channels 1-13)
  • Wi-Fi Security:
  • Open
  • WEP-40
  • WEP-104
  • WPA
  • WPA2-PSK
  • WPA/WPA2-mixed
  • Network Protocols:
  • ARP, ICMP, DHCP client/server, DNS, NTP, SMTP UDP, TCP, HTTP client/webserver, Sensors.com
  • Network Security:
  • SSL/TLS, HTTPS
  • Communication Interfaces:
  • UART, SPI, I²C
  • Data Throughput:
  • 4 Mbit/s over UART, 10 Mbit/s over SPI
    Communications Range:
  • >1000 ft (330 m) line of sight
  • Microprocessor & Memory:
  • ARM Cortex-M4 @ 84 MHz
  • Integrated 512 kB flash
  • 96 kB RAM
  • Onboard 8 Mbit (1 MByte)
  • SPI-serial flash with support for up to 128 MB bulk flash
  • Peripherals:
  • GPIO, ADC, DAC, PWM
  • General Purpose I/Os:
  • Up to 14 GPIOs (8 dedicated and others with alternate functions)
  • Real Time Clock:
  • Time-of-day, 200-year calendar, ultra low power alarms/wakeup
  • RF Transmit Power:
  • +18 dBm (11b max.)
  • +16 dBm (11g max.)
  • +14 dBm (11n max.)

    Antenna:
  • u.FL connector for external connector
  • Certifications:
  • FCC
  • IC
  • CE
  • Power Consumption:
  • Standby: 3.8 uA
  • Sleep: 10 uA
  • Wi-Fi Powersave: 0.77 mA
  • Active Rx: 5.7 mA (1 Mbit/s UDP)
  • Active Tx: 11.4 mA (1 Mbit/s UDP)
  • Supply Voltage:
  • 3.3  @V ±10%
  • Operating Temperature:
  • -30 to +85 ºC
  • Package Size:
  • 24.5 mm x 37.5 mm x 10.7 mm
  • Software:
  • Pre-preprogrammed ZentriOS serial Wi-Fi application

Getting Started with AMW006-A1U Wi-Fi Module

AMW006-EU2 Wireless Development Kit

The AMW006-EU2 Development Kit provides a quick and easy way to evaluate and develop using ZentriOS with the through hole AMW006 module with dual uFL antennas.

Add to Cart


Modules

Part Number Data Sheet Buy Output Power (dBm) Interfaces Antenna Certification Package Size
AMW006-A1U +18 (max) UART, SPI, I²C Dual u.FL connectors for external antenna support FCC, IC, CE Through-hole module 28.93 mm x 24.38 mm x 10.1 mm
AMW006-A1UR +18 (max)
UART, SPI, I²C
Dual u.FL connectors for external antenna support
FCC, IC, CE
Tape and Reel 28.93 mm x 24.38 mm x 10.1 mm


Documentation

Contact Sales Contact Sales
Close
Loading Results
Close
Loading Results
Select All> Clear>