AMW036 Wi-Fi® Module

Ultra-low power Wi-Fi networking module for battery powered applications

The AMW036 module, is an ultra-low power Wi-Fi networking module with full regulatory certification. Featuring a low-power MCU, it is designed for battery operated applications requiring moderate data throughput in any volume with an onboard PCB antenna.

The module runs an embedded TCP/IP networking stack & webserver with RESTful API/websockets and  SSL/TLS/HTTPS security, and offers RF pads allowing for maximum antenna flexibility.

AMW036 ships with a licensed version of ZentriOS which is the connectivity operating system of choice for resource constrained Internet of Things (IoT) devices. ZentriOS accelerates time-to-market by providing a common software foundation across multiple product lines. The OS provides integrated security, sophisticated network connectivity features, file management, rich peripheral interfaces, and much more. By abstracting the underlying complexity of connectivity, developers can focus on what they do best – build great products.

 

Module Features

  • Standalone or slave Wi-Fi networking module with +5 V tolerant I/Os
  • Onboard PCB antenna
  • Ultra-low power mode for battery operation
  • Onboard commercial IPv4/IPv6 TCP/IP stack includes SSL/TLS/HTTPS security
  • Inbuilt webserver with RESTful API and Javascript library
  • Includes Sensors.com cloud library for device monitoring and control
  • Communications interfaces: UART, SPI, I²C
  • User programmable GPIOs, ADCs, DACs and timers
  • Real-time clock automatically syncs with network time
  • Support for simultaneous client (STA) and access point (softAP) modes
  • Automatic (or manual) secure upgrades via wireless network, FTP or serial interface
  • Configurable via serial or wireless interface with user-friendly ASCII commands
  • Network discovery protocols including mDNS (Zeroconf) & Link-local Multicast Name Resolution (LLMNR)
  • Supports Wi-Fi security types: Open, WEP, WPA, WPA2-AES and WPA2-mixed modes
  • Wi-Fi Protected Setup (WPS) for one-step push-button connection to your AP
  • Device Management Service:
    • Cloud Managed Reliable Over The Air Software Updates
    • Cloud Connector to AWS, Azure, and major cloud services
    • Dashboard for device activity and software release status

Module Specifications

    Networking Standards:
  • IEEE 802.11 b/g/n/d/e/h/i/j
  • 802.11 Data Rates:
  • 802.11b: 1, 2, 5.5, 11 Mbps
  • 802.11g: 6, 9, 12, 18, 24, 36, 48, 54 Mbps
  • 802.11n: MCS0 - MCS7
  • Frequency Band:
  • 2.412 - 2.484 GHz (Channels 1-13)
  • Wi-Fi Security:
  • Open
  • WEP-40
  • WEP-104
  • WPA
  • WPA2-PSK
  • WPA/WPA2-mixed
  • Network Protocols:
  • ARP, ICMP, DHCP client/server, DNS, NTP, SMTP UDP, TCP, HTTP client/webserver, Zentri cloud
  • Network Security:
  • SSL3.0/TLS1.2, HTTPS
  • Communication Interfaces:
  • UART, SPI, I²C, USB, JTAG/SWD
  • Data Throughput:
  • 4 Mbit/s over UART, 10 Mbit/s over SPI
    Communications Range:
  • >1000 ft (330 m) line of sight
  • Microprocessor & Memory:
  • ARM Cortex-M4 @ 84 MHz
  • Integrated 512 kB flash
  • 96 kB RAM
  • Onboard 8 Mbit (1 MByte)
  • SPI-serial flash
  • Peripherals:
  • I²S, GPIO, ADC, PWM
  • Real Time Clock:
  • Time-of-day, 200-year calendar, ultra low power alarms/wakeup
  • RF Transmit Power:
  • +18 dBm (11b max.)
  • +16 dBm (11g max.)
  • +14 dBm (11n max.)
  • Antenna:
  • Onboard PCB antenna
  • Certifications:
  • FCC
  • IC
  • CE
    Power Consumption:
  • Standby: 3.8 uA
  • Sleep: 10 uA
  • Wi-Fi Powersave: 0.77 mA
  • Active Rx: 5.7 mA (1 Mbit/s UDP)
  • Active Tx: 11.4 mA (1 Mbit/s UDP)
  • Supply Voltage:
  • 3.3  @V ±10%
  • IO Voltage:
  • up to +5 V
  • Operating Temperature:
  • -30 to +85 ºC
  • Package Size:
  • 20.3 mm x 15.2 mm x 2.7 mm
  • Weight:
  • 2.0 grams (0.07 oz)
  • Software:
  • Pre-preprogrammed with ACKme WiConnect serial Wi-Fi application

Getting Started with AMW036 Wi-Fi Module

AMW036-E03 Wireless Development Kit

The easiest way to begin development with AMW036 is with the AMW036-E03 Wireless Development Kit.

 

Add to Cart


Modules

Part Number Buy Data Sheet Output Power (dBm) Interfaces Antenna Certification Package Size
AMW036 +19 (max) UART, SPI, I²C, USB, JTAG/SWD Onboard PCB antenna FCC, IC, CE Surface mount module 20.3 mm x 15.2 mm x 2.7 mm
AMW036R +19 (max)
UART, SPI, I²C, USB, JTAG/SWD
Onboard PCB antenna
FCC, IC, CE
Tape and Reel 20.3 mm x 15.2 mm x 2.7 mm


Documentation

Contact Sales Contact Sales
Close
Loading Results