Not Recommended for New Designs: This part is Not Recommended for New Designs (NRND).
Device/Module image

Si1183-GM

Biometric HRM Sensors

The Si1183-GM Biometric Optical Sensor combines the lowest power optical heart rate solution in the industry with best-in-class power. It combines a photodiode, analog front-end and ADC in a small 3x3 QFN device, and allows for the ultimate flexibility in optical design while reducing BOM size. The sensor can capture high quality PPG waveforms to support continuous heart rate (HR) measurement while consuming less than 50 uA of current (LED + Sensors). Other features include a > 100 dB dynamic range, built-in buffer, I2C/SPI support and support for accelerometer synchronization.

Purchasing Information: Available in limited quantities for qualified customers (NDA required).

Please contact sales for pricing and product information.

 

Key Specs

 
LED Drivers
4
Package
Clear QFN
Package Size (mm)
3x3
LED Drivers
4
Package
Clear QFN
Package Size (mm)
3x3
si118x-bd.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results