End Of Life: The End of Life (EOL) and Last Time Buy (LTB) has been announced for this part. In its place we recommend:
Device/Module image

Si7206-00-IV

Magnetic Switch/Latch Sensors

The Si7206-00-IV , Latch Magnetic Sensor is designed to simplify magnetic switch/latch needs. The low power and high sensitivty of this device make it ideally suited for many applications. The Si7206-00-IV supports a wide temperature range of -40 to +125 °C.

 

Key Specs

 
Output Type
Latch
Output Configuration
Low (Open Drain)
idd (typ) (µA)
950
Bop (max)
1.5
Brp (min)
-1.5
|Bop-Brp| (typ)
1.9
Full Scale Field Strength (mT)
20
Sample Rate (Hz)
100
Temperature Compensation
Tamper Threshold (mT)
0
Vdd (Min)
3.3
Vdd (Max)
26.5
Temperature Range Min (°C)
-40
Temperature Range Max (°C)
125
Output Type
Latch
Output Configuration
Low (Open Drain)
idd (typ) (µA)
950
Bop (max)
1.5
Brp (min)
-1.5
|Bop-Brp| (typ)
1.9
Full Scale Field Strength (mT)
20
Sample Rate (Hz)
100
Temperature Compensation
Tamper Threshold (mT)
0
Vdd (Min)
3.3
Vdd (Max)
26.5
Temperature Range Min (°C)
-40
Temperature Range Max (°C)
125
si720x-bd.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results