Design without compromise using low power EFM32™ ARM® Cortex®-M based 32-bit MCUs and EFM8™ 8051-based 8-bit MCUs. Integrate peripherals, include rich displays and perform complex computations while meeting the power budget of your system by using energy-friendly MCUs from Silicon Labs.
Silicon Labs' EFM32 32-bit microcontroller (MCU) family is the world's most energy-friendly microcontroller and is especially suited for use in low-power and energy-sensitive applications, including energy, water, and gas metering, building automation, alarm and security and portable medical/fitness equipment. Since battery replacement is often not possible for reasons of access and cost, such applications need to operate for as long as possible without external power or operator intervention.
The easiest way to begin development with the EFM32™ Giant Gecko GG11 Series 1 low-cost microcontroller family is with the SLSTK3701A Starter Kit.
Giant Gecko GG11 | Pearl Gecko PG12 | Pearl Gecko PG1 | Happy Gecko | Zero Gecko | Tiny Gecko | Gecko | Jade Gecko | Leopard Gecko | Giant Gecko | Wonder Gecko | |
---|---|---|---|---|---|---|---|---|---|---|---|
EM4 Shutoff Mode | 100 nA | 60 nA | 40 nA | 20 nA | 20 nA | 20 nA | 20 nA | 20 nA | 20 nA | 20 nA | 20 nA |
EM3 Stop Mode | 2.2 uA |
1.81 uA |
2.1 uA |
0.6 uA | 0.5 uA | 0.6 uA | 0.6 uA | 2.1 uA | 0.65 uA | 0.8 uA | 0.65 uA |
EM2 Deep Sleep Mode | 1.6 uA | 1.5 uA |
2.2 uA |
0.9 uA | 0.9 uA | 1.0 uA | 0.9 uA | 2.5 uA | 0.95 uA | 1.1 uA | 0.95 uA |
EM1 Sleep Mode | 40 uA/MHz |
33 uA/MHz |
32 uA/MHz |
55 uA/MHz | 48 uA/MHz | 51 uA/MHz | 45 uA/MHz | 32 uA/MHz | 63 uA/MHz | 80 uA/MHz | 63 uA/MHz |
EM0 Run Mode | 77 uA/MHz |
64 uA/MHz |
63 uA/MHz |
132 uA/MHz | 114 uA/MHz | 150 uA/MHz | 180 uA/MHz | 62 uA/MHz | 211 uA/MHz | 219 uA/MHz | 225 uA/MHz |
Core | ARM Cortex-M4 | ARM-Cortex-M4 | ARM Cortex-M4 | ARM Cortex-M0+ | ARM Cortex-M0+ | ARM Cortex-M3 | ARM Cortex-M3 | ARM Cortex-M3 | ARM Cortex-M3 | ARM Cortex-M3 | ARM Cortex-M4 |
Flash (kB) | 2048 | 1024 | 128-256 | 32 - 64 | 4 - 32 | 4 - 32 | 16 - 128 | 128 - 256 | 64 - 256 | 512 - 1024 | 64 - 256 |
AES | Yes | Yes |
Yes |
Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes |
LCD | Yes | No | No |
No |
No |
Yes | Yes | No |
Yes | Yes | Yes |
EBI | Yes |
No |
No |
No |
No |
No |
Yes | No |
Yes | Yes | Yes |
TFT | Yes |
No |
No |
No |
No |
No |
Yes | No |
Yes | Yes | Yes |
USB | Yes | No |
No |
Yes | No |
No |
No |
No |
Yes | Yes | Yes |
FPU | Yes | Yes |
Yes |
No |
No |
No |
No |
Yes | No | No | Yes |
Available Packages | QFN64 QFP64 QFP100 BGA112 BGA120 BGA152 BGA192 |
QFN48 BGA125 |
QFN32 QFN48 |
QFN24 QFN32 CSP36 QFP48 |
QFN24 QFN32 QFP48 |
QFN24 QFN32 QFP48 BGA48 QFN64 QFP64 |
QFN32 QFP48 QFN64 QFP64 QFP100 BGA112 |
QFN32 QFN48 |
QFN64 QFP64 QFP100 BGA112 BGA120 WLCSP81 |
QFN64 QFP64 QFP100 BGA112 BGA120 |
QFN64 QFP64, QFP100 BGA112 BGA120 WLCSP81 |
Development Kit | SLSTK3701A | SLSTK3402A | SLSTK3401A | SLSTK3400A | EFM32ZG-STK3200 | EFM32TG-STK3300 | EFM32-G8XX-STK | SLSTK3401A | EFM32LG-STK3600 | EFM32GG-STK3700 | EFM32WG-STK3800 |
Buy or Sample | Giant Gecko GG11 | Pearl Gecko PG12 | Pearl Gecko PG1 | Happy Gecko | Zero Gecko | Tiny Gecko | Gecko | Jade Gecko | Leopard Gecko | Giant Gecko | Wonder Gecko |
Silicon Labs designed the EFM8 8-bit microcontroller (MCU) family from the ground up to be the most power-efficient MCUs in the industry. The combination of the low active mode current consumption when the application is running and the industry’s lowest current consumption in sleep modes saves power in real world embedded system. This combination of features makes these devices ideal for many battery-powered applications.
Sleepy Bee | Universal Bee | Busy Bee | Laser Bee | |
---|---|---|---|---|
Shutdown | 50 nA (sleep w/o RTC) | 200 nA | 200 nA | 200 nA |
Sleep w/RTC | 300 nA | N/A | N/A | N/A |
Snooze | N/A | 20 uA | 20 uA | 19 uA |
Suspend | 77 uA | 120 uA | 120 uA | 120 uA |
Idle Mode | 67 uA/MHz | 114 uA/MHz | 84 uA/MHz | 128 uA/MHz |
Normal Mode | 88 uA/MHz | 175 uA/MHz | 182 uA/MHz | 171 uA/MHz |
Flash Range (kB) | 2 - 64 | 8 - 64 | 2 - 64 | 16 - 64 |
UART | 1 | 2 | 2 | 2 |
SPI | 2 | 1 | 1 | 1 |
I²C/SMBus | 1 | 2 | 2 | 2 |
ADC | 1 | 1 | 1 | 1 |
Timer | 4 (plus RTC) | 6 | 6 | 6 |
USB | Yes | |||
Available Packages | QFN20 QFN24 QFN32 QFP32 QSOP24 CSP16 |
QFN20 QFN24 QFN32 QFP48 QSOP24 |
SOIC16 QFN20 QSOP24 QFN32 QFN24 QFP32 |
QFN24 QFN32 QFP32 QSOP24 |
Development Kit | View Kits | View Kits | View Kits | View Kits |
Buy or Sample | Sleepy Bee | Universal Bee | Busy Bee | Laser Bee |
Learn how to maximize the energy efficiency of your IoT devices.
Thank you for downloading .
If you have any issues downloading, please contact sales support or product technical support.
Please select at least one column.