Smart Thermostats

Develop Smarter, More Efficient Homes for a Smarter, More Efficient Grid

Smart Thermostat Development  

Without energy efficient homes, the smart grid has limited value. Utilities and consumers alike will only reap the benefits of connectivity when energy management hits the mainstream. We’re here to help you make this happen with the latest wireless technologies coupled with low-power, low-cost hardware to make these applications more accessible.

 

Video

NexusHaus Smart House Powered by Silicon Labs

NexusHaus is an energy-positive home, which means it produces more power than it consumes.





Explore Offerings - Zigbee, Thread and Multiprotocol SoCs

Family MCU Core Flash (kB) RAM (kB) GPIO Output Power Range (dBm) USB Development Kit Protocol Support
EFR32MG21 NEW Arm Cortex-M33 1024 96 20 -20 to 20 No SLWSTK6006A bluetooth protocol     thread protocol     zigbee protocol
EFR32MG1 Arm Cortex-M4 256 - 1024 32 - 256 16-65 -30 to +19.5 No SLWSTK6000B bluetooth protocol     thread protocol     zigbee protocol
EFR32MG12 Arm Cortex-M4 1024 128 31 -30 to 10 No SLWSTK6000B bluetooth protocol     thread protocol     zigbee protocol
EFR32MG13 Arm Cortex-M4 512 64 31 -30 to 19 No SLWSTK6000B bluetooth protocol     thread protocol     zigbee protocol
EFR32MG14 Arm Cortex-M4 256 32 31 -30 to 19 No SLWSTK6000B bluetooth protocol     thread protocol     zigbee protocol
EM358x Arm Cortex-M3 512 -256 32 - 64 24 -55 to +8 (boost) Yes EM35x-DEV or EM35x-DEV-IAR thread protocol     zigbee protocol
EM359x Arm Cortex-M3 512 - 256 32 - 64 32 -55 to +8 (boost) Yes EM35x-DEV or EM35x-DEV-IAR thread protocol     zigbee protocol

Learn, Share, Connect

Software

Download software files to support Silicon Labs wide portfolio of products

View the Tools

Development Kits

Explore tools, demo kits, test cards, and more that can help with your design

Browse the Kits

Community

Question? Ask our 20,000 member-strong community

Visit the Community
Close
Loading Results