Part Number | Number of Inputs | Number of Outputs | Frequency Min (MHz) | Frequency Max | Output Format(s) | Additive Jitter | VDD (V) | VDDO (V) | Package Type | Package Size (mm) | Universal Buffers | LVCMOS Buffers | PCIe Compliant | Zero Delay Buffers | Dual | Automotive |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2 | 6 | 1 | 725 | CML; HCSL; LVCMOS; LVDS; LVPECL | 0.05 | 1.8 V; 2.5 V; 3.3 V | 1.8 V; 2.5 V; 3.3 V | QFN32 | 5x5 | |||||||
2 | 10 | 1 | 725 | CML; HCSL; LVCMOS; LVDS; LVPECL | 0.05 | 1.8 V; 2.5 V; 3.3 V | 1.8 V; 2.5 V; 3.3 V | QFN44 | 7x7 | |||||||
2 | 10 | 1 | 725 | CML; HCSL; LVCMOS; LVDS; LVPECL | 0.05 | 1.8 V; 2.5 V; 3.3 V | 1.8 V; 2.5 V; 3.3 V | QFN44 | 7x7 | |||||||
2 | 6 | 1 | 725 | CML; HCSL; LVCMOS; LVDS; LVPECL | 0.05 | 1.8 V; 2.5 V; 3.3 V | 1.8 V; 2.5 V; 3.3 V | QFN32 | 5x5 | |||||||
2 | 10 | 1 | 725 | CML; HCSL; LVCMOS; LVDS; LVPECL | 0.05 | 1.8 V; 2.5 V; 3.3 V | 1.8 V; 2.5 V; 3.3 V | QFN44 | 7x7 | |||||||
1 | 4 | 1 | 725 | CML; HCSL; LVCMOS; LVDS; LVPECL | 0.05 | 1.8 V; 2.5 V; 3.3 V | 1.8 V; 2.5 V; 3.3 V | QFN16 | 3x3 | |||||||
2 | 2 | 1 | 725 | CML; HCSL; LVCMOS; LVDS; LVPECL | 0.05 | 1.5 V; 1.8 V; 2.5 V | 1.8 V; 2.5 V; 3.3 V | QFN17 | 3x3 | |||||||
2 | 6 | 1 | 725 | CML; HCSL; LVCMOS; LVDS; LVPECL | 0.05 | 1.8 V; 2.5 V; 3.3 V | 1.8 V; 2.5 V; 3.3 V | QFN32 | 5x5 | |||||||
2 | 6 | DC | 1250 | CML; HCSL; LVCMOS; LVDS; LVPECL | 0.05 | 1.8 V; 2.5 V; 3.3 V | 1.8 V; 2.5 V; 3.3 V | QFN32 | 5x5 | |||||||
2 | 10 | DC | 1250 | CML; HCSL; LVCMOS; LVDS; LVPECL | 0.05 | 1.8 V; 2.5 V; 3.3 V | 1.8 V; 2.5 V; 3.3 V | QFN44 | 7x7 | |||||||
2 | 10 | DC | 1250 | CML; HCSL; LVCMOS; LVDS; LVPECL | 0.05 | 1.8 V; 2.5 V; 3.3 V | 1.8 V; 2.5 V; 3.3 V | QFN44 | 7x7 | |||||||
2 | 6 | DC | 1250 | CML; HCSL; LVCMOS; LVDS; LVPECL | 0.05 | 1.8 V; 2.5 V; 3.3 V | 1.8 V; 2.5 V; 3.3 V | QFN32 | 5x5 | |||||||
2 | 10 | DC | 1250 | CML; HCSL; LVCMOS; LVDS; LVPECL | 0.05 | 1.8 V; 2.5 V; 3.3 V | 1.8 V; 2.5 V; 3.3 V | QFN44 | 7x7 |