Device/Module image

Si53354A-01AM

Automotive Clock Buffers

The Si53354A-01AM is a universal 1 : 4 low jitter clock buffer/level translator. Users can fully customize the input/output format and voltages using ClockBuilder Pro, or choose the fixed-function alternative that features hardware input pins to select the input/output clock format level (LVDS, LVPECL, HCSL, LVCMOS). The Si53354A-01AM utilizes Silicon Labs' advanced CMOS technology to fanout ten copies of a 10 to 333.33 MHz input reference clock, with guaranteed low additive jitter, low skew and low propagation delay variability. The Si53354A-01AM features minimal cross-talk and provides superior supply noise rejection, simplifying low jitter clock distribution in noisy environments. Independent core and output bank supply pins provide integrated level translation without the need for external circuitry.

 

Key Specs

 
Automotive Grade2
Yes
Outputs
4
Additive Jitter (ps)
0.1
Zero Delay Mode
No
Package
QFN40
Package Size (mm)
6x6
Automotive Grade2
Yes
Outputs
4
Additive Jitter (ps)
0.1
Zero Delay Mode
No
Package
QFN40
Package Size (mm)
6x6
automotive-clock-buffers-block-diagram.jpg
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results