Device/Module image

Si53258A-02AM

PCIe Gen1/2/3/4/5

The Si53258A-02AM is a PCI Express Gen 1/2/3/4/5 2 : 8 fanout buffer supporting both 85 Ω and 100 Ω impedance. The device is AECQ-100 qualified for automotive grade2 (-40 to +105 °C) automotive infotainment ADAS and automated driving platforms. The low-power HCSL output drivers feature full internal termination, minimizing the number of external components required.

 

Key Specs

 
Automotive Grade2
Yes
Inputs
2
Outputs
8
Additive Jitter (ps)
0.05
Zero Delay Mode
No
Package
QFN40
Package Size (mm)
6x6
Automotive Grade2
Yes
Inputs
2
Outputs
8
Additive Jitter (ps)
0.05
Zero Delay Mode
No
Package
QFN40
Package Size (mm)
6x6
automotive-pcie-clock-buffer-block-diagram.jpg
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

Close
Loading Results
Close