Device/Module image

Si53362-B-GM

CMOS Clock Buffers

The Si53362-B-GM is a low skew, low-jitter and low-power buffer designed to produce 12 clock outputs from 2 reference input(s) for high speed clock distribution applications.

 
Loading..

Find Similar Models

Clock Outputs

Frequency Max

Key Specs

 
Inputs
2
Outputs
12
Frequency Min (MHz)
DC
Frequency Max (MHz)
200
Additive Jitter (ps)
0.1
Zero Delay Mode
No
Package
QFN24
Inputs
2
Outputs
12
Frequency Min (MHz)
DC
Frequency Max (MHz)
200
Additive Jitter (ps)
0.1
Zero Delay Mode
No
Package
QFN24
generic-buffer-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results