Part Number | Number of Inputs | Number of Outputs | Frequency Min (MHz) | Frequency Max | Output Format(s) | Additive Jitter | VDD (V) | VDDO (V) | Package Type | Package Size (mm) | Universal Buffers | Differential Buffers | LVCMOS Buffers | PCIe Compliant | Zero Delay Buffers | Single Ended Input | Automotive |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 4 | 5 | 250 | HCSL | 0.15 | 1.8; 2.5; 3.3 | 1.8; 2.5; 3.3 | QFN24 | 4x4 | ||||||||
1 | 4 | 5 | 250 | HCSL | 0.15 | 1.8; 2.5; 3.3 | 1.8; 2.5; 3.3 | QFN24 | 4x4 |
For PCIe applications, please refer to our portfolio of low-power PCIe Gen1/2/3/4/5 fanout buffers that feature HCSL output drivers with internal termination.