Part Number | Number of Inputs | Number of Outputs | Frequency Min (MHz) | Frequency Max | Output Format(s) | Additive Jitter | VDD (V) | VDDO (V) | Package Type | Package Size (mm) | Universal Buffers | Differential Buffers | LVCMOS Buffers | PCIe Compliant | Zero Delay Buffers | Automotive |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 4 | 5 | 710 | LVDS | 0.15 | 1.8; 2.5; 3.3 | 1.8; 2.5; 3.3 | QFN24 | 4x4 | |||||||
1 | 4 | 5 | 350 | LVDS | 0.15 | 1.8; 2.5; 3.3 | 1.8; 2.5; 3.3 | QFN24 | 4x4 | |||||||
2 | 4 | DC | 1250 | LVDS | 0.05 | 1.8; 2.5; 3.3 | 1.8; 2.5; 3.3 | QFN16 | 3x3 | |||||||
2 | 4 | DC | 200 | LVDS | 0.05 | 1.8; 2.5; 3.3 | 1.8; 2.5; 3.3 | QFN16 | 3x3 | |||||||
2 | 6 | DC | 1250 | LVDS | 0.05 | 1.8; 2.5; 3.3 | 1.8; 2.5; 3.3 | QFN24 | 4x4 | |||||||
2 | 6 | DC | 200 | LVDS | 0.05 | 1.8; 2.5; 3.3 | 1.8; 2.5; 3.3 | QFN24 | 4x4 | |||||||
2 | 10 | DC | 1250 | LVDS | 0.05 | 1.8; 2.5; 3.3 | 2.5; 3.3 | QFN32 | 5x5 | |||||||
2 | 10 | DC | 200 | LVDS | 0.05 | 1.8; 2.5; 3.3 | 2.5; 3.3 | QFN32 | 5x5 |