Device/Module image

Si53323-B-GM

LVPECL Clock Buffers

The Si53323-B-GM is a LVPECL 2 : 4 low jitter buffer. The Si53323-B-GM features a glitchless switching mux, making it ideal for redundant clocking applications. The Si53323-B-GM utilizes our advanced CMOS technology to fanout 4 from DC to 1250 MHz with guaranteed low additive jitter, low skew and low propagation delay variability. The Si53323-B-GM features minimal cross-talk and provides superior supply noise rejection, simplifying low jitter clock distribution in noisy environments. Independent core and output bank supply pins provide integrated level translation without the need for external circuitry.

 
Loading..

Find Similar Models

Clock Inputs

Clock Outputs

Key Specs

 
Inputs
2
Outputs
4
Frequency Min (MHz)
DC
Frequency Max (MHz)
1250
Additive Jitter (ps)
0.05
Zero Delay Mode
No
Package
QFN16
Package Size (mm)
3x3
Inputs
2
Outputs
4
Frequency Min (MHz)
DC
Frequency Max (MHz)
1250
Additive Jitter (ps)
0.05
Zero Delay Mode
No
Package
QFN16
Package Size (mm)
3x3
generic-buffer-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results