PCI Express (PCIe) Clock Buffers

PCI Express Gen1/2/3/4/5 compliant low-power fanout buffers in both industrial and automotive Grade2 temperature grades are ideal for data center, automotive, industrial, and consumer applications.

Our PCI Express clock buffers feature low-power, push-pull output buffer technology, providing benefits of low-power consumption, reduced external termination resistors and small packages.

PCIe compliant
Gen 1/2/3/4/5
Small package
1.4x1.6 mm

PCIe Clock Buffer Common Specs

  • Complete portfolio of PCI Express buffers/zero-delay buffers
  • Push-pull HCSL output driver technology
  • Integrated termination resistors
  • Low-power consumption
  • PCIe Gen1/2/3/4/5 compliant with design margin
  • Supports optional LVPECL, LVDS, or CML levels
  • -40 to +85 °C operation
  • Automotive Grade2, -40 to +105 °C
  • AECQ-100 qualified options
  • Individual output enable control
  • Spread spectrum pass through
  • Small form factor QFN packaging
  • Excellent PSRR
Status
Find the Right PCI Express Buffer Select Columns
Select Columns
Part Number Number of Inputs Number of Outputs Additive Jitter PCIe Performance Automotive Frequency Min (MHz) Frequency Max Output Format(s) VDD (V) VDDO (V) Package Type Package Size (mm) Universal Buffers Differential Buffers LVCMOS Buffers PCIe Compliant Zero Delay Buffers Line Impedance Match
1 2 0.2 1; 2; 3 10 175 HCSL 2.5; 3.3 TDFN8 1.4x1.6 0
1 2 0.2 1; 2; 3 10 175 HCSL 2.5; 3.3 TDFN8 1.4x1.6 0
1 2 0.2 1; 2; 3 10 175 HCSL 2.5; 3.3 TDFN8 1.4x1.6 0
1 2 0.1 1; 2; 3; 4 100 210 HCSL 3.3 3.3 QFN24 4x4 0
1 4 0.1 1; 2; 3; 4 100 210 HCSL 3.3 3.3 QFN24 4x4 0
1 6 0.1 1; 2; 3; 4 100 210 HCSL 3.3 3.3 QFN32 5x5 0
1 9 0.1 1; 2; 3; 4 100 210 HCSL 3.3 3.3 QFN48 6x6 0
1 4 0.06 1; 2; 3; 4; 5 10 200 HCSL 1.5; 1.8 1.5; 1.8 QFN32 5x5 100
1 4 0.06 1; 2; 3; 4; 5 10 200 HCSL 1.5; 1.8 1.5; 1.8 QFN32 5x5 85
1 8 0.06 1; 2; 3; 4; 5 10 200 HCSL 1.5; 1.8 1.5; 1.8 QFN48 6x6 100
1 8 0.06 1; 2; 3; 4; 5 10 200 HCSL 1.5; 1.8 1.5; 1.8 QFN48 6x6 85
1 12 0.06 1; 2; 3; 4; 5 10 200 HCSL 1.5; 1.8 1.5; 1.8 QFN64 9x9 85

Sort A -> Z
Sort Z -> A

Filter by values...

Contact Sales
Close
Loading Results
Close