PCI Express (PCIe) Zero-Delay Buffers

Our PCIe Zero-Delay Buffers provide up to 19-output PCIe Gen3 fanout/zero-delay buffers compliant and qualified to the Intel DB1900Z specification for server, storage and networking applications. The devices feature constant-current mode HCSL outputs, meeting PCIe Gen1/2/3 specifications. We also offer lower output count PCIe Gen3 fanout/zero-delay buffers qualified for the Intel DB800ZL and DB1200ZL specifications. All devices feature low-power, push-pull output driver technology, providing benefits of low-power consumption, reduced external terminating resistors and small packaging. PCIe Zero-Delay Buffers are ideal for server and storage applications in data centers which require a high number of PCI Express clocks.

Clock outputs
Up to 19
Output format
HCSL

PCIe Zero-Delay Buffer Common Specs

  • Up to 19 PCI Express Gen1/2/3 fanout buffers/zero-delay buffers
  • 12C/SMbus programmable
  • Push-pull HCSL output driver technology
  • Integrated termination resistors
  • Low-power consumption
  • Supports optional LVPECL, LVDS, or CML levels
  • -40 to +85 °C operation
  • Excellent PSRR
  • 100/133 MHz PLL operation, supports PCIe and QPI
  • Individual output enable control
  • Small form factor QFN packaging
  • Intel Qualified - DB1900Z, DB1200ZL, DB800ZL
Status
Find the Right PCIe Zero-Delay Buffer Select Columns
Select Columns
Part Number Number of Inputs Number of Outputs Frequency Min (MHz) Frequency Max Output Format(s) Additive Jitter VDD (V) VDDO (V) Package Type Package Size (mm) Universal Buffers Differential Buffers LVCMOS Buffers PCIe Compliant Zero Delay Buffers Feedback Path Automotive
1 19 100 133 HCSL 0.08 QFN72 10x10
1 19 100 133 HCSL 0.08 QFN72 10x10
1 6 100 133 HCSL 0.08 3.3 3.3 QFN40 5x5
1 8 100 133 HCSL 0.08 3.3 3.3 QFN48 6x6
1 12 100 133 HCSL 0.08 3.3 3.3 QFN64 9x9
1 19 100 133 HCSL 0.08 3.3 3.3 QFN72 10x10

Sort A -> Z
Sort Z -> A

Filter by values...

Contact Sales
Close
Loading Results
Close