CDR and PHY ICs

Complete, high-performance, low-power, 10 Gbps XFP transceiver featuring independent CDRs, DSPLL®-based jitter-attenuating CMUs, and data retimers in both transmit and receive directions.

Package type
LGA32
Package size
5x5 mm

CDR and PHY Common Specs

  • Loss of Signal (LOS) alarm
  • Diagnostic and line loopbacks
  • SONET-compliant loop timed operation
  • No external loop filter components
  • Programmable slicing level and sample phase adjustment
  • LVDS low speed interface
  • Single supply 1.8 V operation
  • Multi-rate operation
  • Low jitter generation
  • Small footprint
  • Low power consumptions
Find the Right CDR/PHY Device Select Columns
Select Columns
Part Number Description Data Rates
CDR and PHY ICs 9.9 Gbps to 11.4 Gbps (1.8/3.3V)

Sort A -> Z
Sort Z -> A

Filter by values...

Contact Sales
Close
Loading Results