Device/Module image

Si5040

CDR and PHY ICs

Complete, high-performance, low-power, 10 Gbps XFP transceiver featuring independent CDRs, DSPLL®-based jitter-attenuating CMUs, and data retimers in both transmit and receive directions

 

Key Specs

 
Description
Clock Outputs
Phase Jitter (ps)
Input Frequency Min (MHz)
Input Frequency Max (MHz)
Output Frequency Min (MHz)
Output Frequency Max (MHz)
Output Format(s)
Jitter Attenuator
PCI Express
Package Type
Package Size (mm)
Description
Clock Outputs
Phase Jitter (ps)
Input Frequency Min (MHz)
Input Frequency Max (MHz)
Output Frequency Min (MHz)
Output Frequency Max (MHz)
Output Format(s)
Jitter Attenuator
PCI Express
Package Type
Package Size (mm)
Si5040-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results